Вы искали эту информацию? Посмотреть другие результаты поиска:

 

Связаться с экспертом

Техническая поддержка

Электронные измерения

Поддержка по номеру модели:

1-9 из 9

Упорядочить:
Quantum Engineering Toolkit (QET) - Data Sheet
Keysight's Quantum Engineering Toolkit (QET) provides control sequence development that manipulates the signal path and complements APIs and Hard Virtual Instrumentation (HVI) controls.

Техническая информация 2019-06-28

M9336A PXIe I/Q Arbitrary Waveform Generator - Data Sheet
The M9336A PXIe arbitrary waveform generator provides multiple independent or synchronized signal outputs with exceptional performance in a single PXIe slot.

Техническая информация 2019-04-05

M8121A 12 Gsa/s Streaming Arbitrary Waveform Generator - Data Sheet
The M8121A uses a different approach: Instead of a built-in memory, it offers a full rate optical streaming interface (ODI) to supply the samples to the DAC at up to 12 GSa/s, which enables infinitely long scenarios to be generated with up to approx. 5 GHz of modulation bandwidth.

Техническая информация 2018-12-10

PDF PDF 2.38 MB
M3302A PXIe Arbitrary Waveform Generator/Digitizer with Optional Real-Time Sequencing & FPGA Program
Technical specifications and ordering infroamtion for the M3302A PXIe Arbitrary Waveform Generator and Digitizer combination with optional real-time sequencing and FPGA programming.

Техническая информация 2018-02-20

PDF PDF 1.35 MB
M3300A PXIe Arbitrary Waveform Generator/Digitizer with Optional Real-Time Sequencing & FPGA Program
The M3300A combines high-performance with arbitrary waveform generator channels and digitizer channels in the same module providing the ideal tool for testing and prototyping in control or communications applications.

Техническая информация 2018-02-20

PDF PDF 1.41 MB
M3201A PXIe Arbitrary Waveform Generator with Optional Real-Time Sequencing and FPGA Programming
Technical specifications and ordering information for the M3201A PXIe Arbitrary Waveform Generator with optional real-time sequencing and FPGA programming

Техническая информация 2018-02-20

PDF PDF 1.23 MB
M3202A PXIe Arbitrary Waveform Generator with Optional Real-Time Sequencing and FPGA Programming
Technical specifications and ordering information for the M3202A PXIe Arbitrary Waveform Generator with optional real-time sequencing and FPGA programming.

Техническая информация 2018-02-20

PDF PDF 1.28 MB
M3202A/M3201A PXIe Arbitrary Waveform Generators with Optional Real-Time Sequencing and FPGA Program
Technical overview for the M3202A and M3201A

Обзор технических характеристик 2017-03-09

M3302A/M3300A PXIe Arbitrary Waveform Generator and Digitizer Combos
Technical overview for the M3302A and M3300A

Обзор технических характеристик 2017-02-16