Вы искали эту информацию? Посмотреть другие результаты поиска:

 

Связаться с экспертом

Техническая поддержка

Электронные измерения

Поддержка по номеру модели:

Уточнить список

убрать все фильтры

По типу содержания

1-17 из 17

Упорядочить:
Quantum Engineering Toolkit (QET) - Data Sheet
Keysight's Quantum Engineering Toolkit (QET) provides control sequence development that manipulates the signal path and complements APIs and Hard Virtual Instrumentation (HVI) controls.

Техническая информация 2019-06-28

M8121A 12 Gsa/s Streaming Arbitrary Waveform Generator - Data Sheet
The M8121A uses a different approach: Instead of a built-in memory, it offers a full rate optical streaming interface (ODI) to supply the samples to the DAC at up to 12 GSa/s, which enables infinitely long scenarios to be generated with up to approx. 5 GHz of modulation bandwidth.

Техническая информация 2018-12-10

PDF PDF 2.38 MB
M9203A PXIe High-Speed Digitizer/Wideband Digital Receiver - Data Sheet
This datasheet presents the M9203A PXIe High-Speed Digitizer/Wideband Digital Receiver, 2 channels, 12-bit, up to 3.2 GS/s, DC to 2 GHz bandwidth

Техническая информация 2018-11-06

M3102A PXIe Digitizers with Optional Real-Time Sequencing and FPGA Programming - Data Sheet
Technical specifications and ordering information for the M3102A PXIe Digitizers with optional real-time sequencing and FPGA programming.

Техническая информация 2018-02-20

PDF PDF 991 KB
M3302A PXIe Arbitrary Waveform Generator/Digitizer with Optional Real-Time Sequencing & FPGA Program
Technical specifications and ordering infroamtion for the M3302A PXIe Arbitrary Waveform Generator and Digitizer combination with optional real-time sequencing and FPGA programming.

Техническая информация 2018-02-20

PDF PDF 1.35 MB
M3300A PXIe Arbitrary Waveform Generator/Digitizer with Optional Real-Time Sequencing & FPGA Program
The M3300A combines high-performance with arbitrary waveform generator channels and digitizer channels in the same module providing the ideal tool for testing and prototyping in control or communications applications.

Техническая информация 2018-02-20

PDF PDF 1.41 MB
M3100A PXIe Digitizer with Optional Real-Time Sequencing and FPGA Programming - Data Sheet
The M3102A are high-performance, high-bandwidth digitizers with an advanced data acquisition system (DAQ).

Техническая информация 2018-02-20

PDF PDF 1021 KB
M9217A PXIe Single-Slot 2-Channel Isolated Digitizer - Data Sheet
With its built-in peak voltage protection of up to 400 V, the M9217A is ideal for analyzing high-voltage and transient signals as seen in automotive, mechatronics and aerospace defense applications.

Техническая информация 2017-12-01

M924XA InfiniiVision PXIe Modular Oscilloscopes - Data Sheet
The M924XA PXIe modular oscilloscopes utilize Keysight’s InfiniiVision benchtop oscilloscope technology and packages it for PXI.

Техническая информация 2017-05-15

M924xA PXIe Modular Oscilloscopes 3D Model, PKG Format
This is a PKG format 3D model of the M924xA PXIe modular oscilloscope for inclusion in your 3D models.

Обзор технических характеристик 2017-03-23

ZIP ZIP 12.80 MB
M924xA PXIe Modular Oscilloscopes 3D Model, EASM Format
This is a EASM format 3D model of the M924xA PXIe modular oscilloscope for inclusion in your 3D models.

Обзор технических характеристик 2017-03-23

ZIP ZIP 565.02 KB
M924xA PXIe Modular Oscilloscopes 3D Model, PDF Format
This is a PDF format 3D model of the M924xA PXIe modular oscilloscope for inclusion in your 3D models.

Обзор технических характеристик 2017-03-23

PDF PDF 2.03 MB
M924xA PXIe Modular Oscilloscopes 3D Model, Step Format
This is a Step format 3D model of the M924xA PXIe modular oscilloscope for inclusion in your 3D models.

Обзор технических характеристик 2017-03-23

ZIP ZIP 5.90 MB
M924xA PXIe Modular Oscilloscopes 3D Model, SAT Format
This is a SAT format 3D model of the M924xA PXIe modular oscilloscope for inclusion in your 3D models.

Обзор технических характеристик 2017-03-23

ZIP ZIP 6.82 MB
M924xA PXIe Modular Oscilloscopes 3D Model, IGES Format
This is a IGES format 3D model of the M924xA PXIe modular oscilloscope for inclusion in your 3D models.

Обзор технических характеристик 2017-03-23

ZIP ZIP 10.84 MB
M3102A/M3100A PXIe Digitizers with Optional Real-Time Sequencing and FPGA Programming
Technical overview for the M3102A and M3100A

Обзор технических характеристик 2017-02-17

M3302A/M3300A PXIe Arbitrary Waveform Generator and Digitizer Combos
Technical overview for the M3302A and M3300A

Обзор технических характеристик 2017-02-16