Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Technical Support

AXIe Oscilloscopes & Digitizers

Support by Product Model Number:

1-25 of 33

Sort:
M9709A AXIe Digitizer – User’s manual (CHM file)
(Save file to computer before use.) User information and reference for the M9709A AXIe High-speed Digitizer.

User Manual 2020-01-17

M9703B AXIe Digitizer – User’s manual (CHM file)
(Save file to computer before use.) User information and reference for the M9703B AXIe High-speed Digitizer.

User Manual 2020-01-17

M9709A AXIe High-Speed Digitizer/DAQ with High Channel Density - Data Sheet
This data sheet provides a summary of key performance parameters and specifications for the M9709A AXIe high-speed digitizer.

Data Sheet 2019-11-26

M9703B AXIe High-Speed Digitizer/Wideband Digital Receiver - Data Sheet
This datasheet presents the M9703B AXIe high-speed digitizer, 8 channels, 12-bit, up to 3.2 GS/s, DC up to 2 GHz input frequency range

Data Sheet 2019-11-01

M9710A AXIe High-Speed Digitizer - Data Sheet
This datasheet presents the M9710A AXIe high-speed digitizer, 4 channels, 10-bit, up to 10 GS/s, DC to 2.5 GHz bandwidth

Data Sheet 2019-11-01

M8131A 16/32 GSa/s Digitizer Preliminary Version 0.6 - Data Sheet
The M8131A is a 16 Gsa/s or 32 GSa/s digitizer. It's a special analyzer solution, and with its build-in acquisition memory allow user capture real-world signals for a certain, limited amount of time. However, it's also embedded an optical streaming interface (ODI), that allows gapless capture for an unlimited amount of time.

Data Sheet 2019-09-18

PDF PDF 1.57 MB
High-Speed Digitizer Technology Expertise - Brochure
This brochure presents the added values of the Keysight High-Speed Digitizer Technology, which are: better measurement fidelity, higher measurement throughput and lower total cost of ownership (TCO).

Brochure 2018-11-12

PDF PDF 9.13 MB
M9710A AXie High-speed Digitizer - User's Manual (.CHM)
(Save file to computer before use) User information and reference for the M9710A PCIe High-speed Digitizer.

User Manual 2018-03-15

CHM CHM 4.19 MB
Increase Multi-Antenna Array Test Throughput with Keysight M9703A AXIe Digitizer - Application Note
Accelerate test throughput for phased array antennas while providing increased bandwidth for advanced future test requirements beyond single-tone measurements.

Application Note 2017-12-01

Multi-Channel Antenna Calibration Reference Solution - Solution Brochure
This brochure describes the Keysight Multi-Channel Antenna Calibration, Reference Solution -provides narrow-band antenna calibration: scalable channel count, antenna receive channels downconversion ...

Brochure 2017-12-01

PDF PDF 2.43 MB
Quickly Validate Designs for DOCSIS 3.1 Compliance - Application Brief
This “DOCSIS 3.1 Test Solution" app brief gives insight into Keysight solutions that can be used for testing DOCSIS 3.1 transmitters, receivers and components.

Application Note 2017-12-01

BUILDING a Time-to-Digital Converter (TDC)
Using PXIe Digitizers with the FPGA programmable option enabled and the FPGA Programming Environment Software to create a custom TDC block.

Brochure 2017-09-06

PDF PDF 431 KB
High-Speed Digitizers - Selection Guide
This selection guide presents the range high-speed digitizer in AXIe, PXIea and PCIe form factor.

Selection Guide 2017-04-25

MD2 IVI Driver Reference - Help File (.CHM)
(Save file to computer before use) Information and reference material for the AgMD2 driver.

Help File 2017-02-16

M9710A High-Speed Digitizers Hardware Extension of 89600 VSA Software
Configuration & operation instructions for M9710A digitizer when used with 89600 VSA software.

User Manual 2017-02-02

M9710A AXIe High-Speed Digitizer - Startup Guide
Startup Guide for the M9710A AXIe 10-bit High-Speed Digitizer.

Quick Start Guide 2016-11-25

PDF PDF 5.83 MB
M9703B Hardware Extension of 89600 VSA Software
Configuration & operation instructions for M9703B digitizer when used with 89600 VSA software

User Manual 2016-07-19

PDF PDF 432 KB
MD2 Driver SFP Help – User’s manual (.CHM)
(Save file to computer before use.) User information for High-speed Digitizer MD2 driver Soft Front Panel (SFP).

User Manual 2016-04-28

MD2 LabVIEW Programming Information - Help File
(Save file to computer before use) This help document is intended to provide in-depth information and reference material for the Keysight MD2 LabVIEW Driver.

Help File 2016-04-28

AgMD2 Driver, Software Migration Note
This document provides information on the migration of software applications from the AgMD1 to the newer AgMD2 driver.

Release Notes 2016-04-04

M9703B AXIe High-Speed Digitizer - Startup Guide
Startup Guide for the M9703B AXIe Digitizer 8 Channels, 12-bit, DC - 1 GHz, 1 GS/s - 3.2 GS/s.

Quick Start Guide 2015-10-01

PDF PDF 5.02 MB
M9709A AXIe High-Speed Digitizer - Startup Guide
Startup Guide for the M9709A AXIe Digitizer 32 Channel, 8-bit, up to 2 GS/s DC-500 MHz bandwidth

Quick Start Guide 2015-10-01

PDF PDF 4.68 MB
Unprecedented speed, resolution and channel density - Poster
Poster (70 x 100 cm) highlights the use of the M9709A/M9703A AXIe high-speed digitizers sold by Keysight for physics applications

Promotional Materials 2015-08-31

PDF PDF 2.68 MB
Breakthrough High-Speed Digitizer Technology - Poster
This posters presents the technology used for the AXIe/PXie/PCie high-speed digitizers

Promotional Materials 2015-07-21

PDF PDF 5.13 MB
Multi-Channel Antenna Calibration, Reference Solution
Startup Guide for the Keysight Multi-Channel Antenna Calibration, Reference Solution. Guides users to), perform instrument connections, verify operability of your product.

Quick Start Guide 2015-07-10

PDF PDF 1.92 MB

1 2 Next