这是我们认为您想要浏览的网页。 查看搜索结果:

 

与专家交流

技术支持

电子测量

按产品型号支持:

1-15 / 15

排序:
B4661A Memory Analysis Software for Logic Analyzers - Data Sheet
With the B4661A memory analysis software and a Keysight logic analyzer, users can monitor DDR3/4 or LPDDR2/3/4 systems to debug, improve performance, and validate protocol compliance.

产品资料 2018-05-25

PDF PDF 2.94 MB
DDR4 Functional/Protocol Debug and Analysis Reference Solution - Configuration Guide
This configuration guide contains information to help you configure your DDR4 Functional /Protocol Debug and Analysis Reference Solution and tailor the system to meet your requirements.

配置指南 2018-04-02

PDF PDF 1.05 MB
是德科技 Infiniium 90000 X 系列示波器
是德科技 Infiniium 90000 X 系列示波器

产品资料 2017-11-23

Keysight U4164A 逻辑分析仪模块
Keysight U4164A 逻辑分析仪模块

产品资料 2017-11-23

W6600A Series LPDDR4 BGA Interposers - Data Sheet
The Keysight W6600A Series LPDDR4 BGA interposers enable probing of embedded memory LPDDR4 DRAM from the ball grid array using a U4164A logic analyzer. This data sheet explains its capabilities.

产品资料 2017-08-11

W6600A-series LPDDR4 BGA Interposers Installation Guide
This guide describes how to set up and install the W6600A-series interposers and the U4207A / U4208A / U4209A cables used with these interposers.

安装手册 2017-08-08

PDF PDF 5.19 MB
U4200A-Series Probes and Cables User Guide
This guide provides general usage information for the Keysight U4200A-series probes and cables used with Keysight Logic analyzers.

用户手册 2017-08-08

PDF PDF 6.13 MB
Probing Solutions for Logic Analyzers - Data Sheet
A total overview of the probing solutions for logic analyzer applications. In addition, technical information is provided to help the customer understand how these probes are deployed.

产品资料 2017-08-07

W3301A LPDDR3 178-ball Rigid BGA Interposer - Data Sheet
The W3301A LPDDR3 BGA interposer enables probing of embedded memory LPDDR3 178-ball DRAM from the ball grid array with Keysight U4164A logic analyzers.

产品资料 2016-11-29

PDF PDF 1.97 MB
Pro Series Soft Touch Connectorless Probes User's Guide
This user's guide tells you how to design your target system to accept the probe, and how to use the probe.

用户手册 2016-11-18

PDF PDF 1.13 MB
W3301A LPDDR3 BGA Interposers Installation Guide
This guide provides information on how to set up and use the W3301A LPDDR3 BGA Interposer, E5406A/B Pro Series Soft Touch connectorless single-ended probes, and U4201A 90-pin cable connectors in a LPDDR3 probing setup.

安装手册 2016-11-15

PDF PDF 1.64 MB
W4630 and W4640 Series DDR4 DRAM BGA Interposers Installation Guide
This guide provides installation information for the W4630-series and W4640-series DDR4 x4/x8/x16 BGA Command and Data Interposers and the ZIF cables used with these interposers.

安装手册 2015-12-24

PDF PDF 3.65 MB
W4630A Series DDR4 BGA Interposers for Logic Analyzers - Data Sheet
The W4630A Series DDR4 BGA interposers enable probing of embedded memory DRAM directly at the ball grid array with Keysight logic analyzers.

产品资料 2015-11-17

PDF PDF 2.60 MB
U4206A Probe Cable Quick Start and Accessory Guide
This guide illustrates how to connect the U4206A probe to the Logic Analyzer and System Under Test and how to use various accessories supplied with this probe.

迅速开始指南 2015-06-16

PDF PDF 1.33 MB
Capture Highest DDR3 Data Rates Using Advanced Probe Settings - Technical Overview
Advanced Probe Settings (APS) mode on Keysight logic analyzers enables significantly higher DDR3/4 and LPDDR3/4 data rate captures from BGA probing.

技术总览 2014-04-18

PDF PDF 307 KB