Voici la page que nous pensons que vous vouliez. Voir les résultats de la recherche au lieu:

 

Discutez avec un expert

Support technique

Mesure Electronique

Support by Product Model Number:

1-15 sur 15

Tri:
B4661A Memory Analysis Software for Logic Analyzers - Data Sheet
With the B4661A memory analysis software and a Keysight logic analyzer, users can monitor DDR3/4 or LPDDR2/3/4 systems to debug, improve performance, and validate protocol compliance.

Fiche signalétique 2018-05-25

PDF PDF 2.94 MB
DDR4 Functional/Protocol Debug and Analysis Reference Solution - Configuration Guide
This configuration guide contains information to help you configure your DDR4 Functional /Protocol Debug and Analysis Reference Solution and tailor the system to meet your requirements.

Guide de configuration 2018-04-02

PDF PDF 1.05 MB
W6600A Series LPDDR4 BGA Interposers - Data Sheet
The Keysight W6600A Series LPDDR4 BGA interposers enable probing of embedded memory LPDDR4 DRAM from the ball grid array using a U4164A logic analyzer. This data sheet explains its capabilities.

Fiche signalétique 2017-08-11

W6600A-series LPDDR4 BGA Interposers Installation Guide
This guide describes how to set up and install the W6600A-series interposers and the U4207A / U4208A / U4209A cables used with these interposers.

Manuel d’installation 2017-08-08

PDF PDF 5.19 MB
U4200A-Series Probes and Cables User Guide
This guide provides general usage information for the Keysight U4200A-series probes and cables used with Keysight Logic analyzers.

Manuel de l'utilisateur 2017-08-08

PDF PDF 6.13 MB
Probing Solutions for Logic Analyzers - Data Sheet
A total overview of the probing solutions for logic analyzer applications. In addition, technical information is provided to help the customer understand how these probes are deployed.

Fiche signalétique 2017-08-07

W3301A LPDDR3 178-ball Rigid BGA Interposer - Data Sheet
The W3301A LPDDR3 BGA interposer enables probing of embedded memory LPDDR3 178-ball DRAM from the ball grid array with Keysight U4164A logic analyzers.

Fiche signalétique 2016-11-29

PDF PDF 1.97 MB
Pro Series Soft Touch Connectorless Probes User's Guide
This user's guide tells you how to design your target system to accept the probe, and how to use the probe.

Manuel de l'utilisateur 2016-11-18

PDF PDF 1.13 MB
W3301A LPDDR3 BGA Interposers Installation Guide
This guide provides information on how to set up and use the W3301A LPDDR3 BGA Interposer, E5406A/B Pro Series Soft Touch connectorless single-ended probes, and U4201A 90-pin cable connectors in a LPDDR3 probing setup.

Manuel d’installation 2016-11-15

PDF PDF 1.64 MB
Infiniium 90000 X-Series Oscilloscopes - Data Sheet
Keysight Infiniium 90000 X-Series oscilloscopes are engineered for 33 GHz true analog bandwidth that delivers the industry's highest real-time oscilloscope measurement accuracy.

Fiche signalétique 2016-05-19

U4164A Logic Analyzer Module - Data Sheet

Fiche signalétique 2016-02-15

W4630 and W4640 Series DDR4 DRAM BGA Interposers Installation Guide
This guide provides installation information for the W4630-series and W4640-series DDR4 x4/x8/x16 BGA Command and Data Interposers and the ZIF cables used with these interposers.

Manuel d’installation 2015-12-24

PDF PDF 3.65 MB
W4630A Series DDR4 BGA Interposers for Logic Analyzers - Data Sheet
The W4630A Series DDR4 BGA interposers enable probing of embedded memory DRAM directly at the ball grid array with Keysight logic analyzers.

Fiche signalétique 2015-11-17

PDF PDF 2.60 MB
U4206A Probe Cable Quick Start and Accessory Guide
This guide illustrates how to connect the U4206A probe to the Logic Analyzer and System Under Test and how to use various accessories supplied with this probe.

Guide de démarrage rapide 2015-06-16

PDF PDF 1.33 MB
Capture Highest DDR3 Data Rates Using Advanced Probe Settings - Technical Overview
Advanced Probe Settings (APS) mode on Keysight logic analyzers enables significantly higher DDR3/4 and LPDDR3/4 data rate captures from BGA probing.

Présentation technique 2014-04-18

PDF PDF 307 KB