이 페이지를 찾으시나요? 추천 검색 결과 보기:

 

전문가 상담

기술 지원

전자 측정

모델 번호 입력:

상세 분류

상세분류 제거

분야별 검색결과

1-5 / 5

정렬방식:
Pulse, Pattern, Function, and Arbitrary Waveform Generators - Application Note
This Keysight family of pulse, pattern, function and arbitrary waveform generators can help you verify and characterize digital or analog systems, products, and components.

어플리케이션 노트 2018-09-17

PDF PDF 2.06 MB
Reduce your test time with a new 4-in-1 pulse generator - download free application notes
Reduce your test time with a new 4-in-1 pulse generator - download free application notes

어플리케이션 노트 2016-12-07

81150A and 81160A Pulse Function Arbitrary Noise Generators - Application Note
The Keysight 81150A and 81160A are pulse function arbitrary noise generators in different speed classes. They permit maximum test efficiency in a wide spectrum of applications.

어플리케이션 노트 2015-06-18

Radar Distance Test to Airborne Planes - Application Note
Keysight pulse pattern generators are used for testing military radar communication systems, and as demonstrated in this publication, the aviation industry.

어플리케이션 노트 2013-04-11

PDF PDF 904 KB
Pulse Parameter Definitions - Application Note
Here you find the pulse parameter definitions of terms used in the instrument specifications of Pulse Pattern Generators. Model Nos: 81110A, 81111A, 81112A, 81150A, 81160A, 81130A, 81131A, 81132A, 81133A, 81134A, 81180B, M8190A

어플리케이션 노트 2013-02-14

PDF PDF 793 KB