您可能感興趣的網頁。 觀看搜尋結果:

 

聯絡是德專家

技術支援

電子量測

依產品型號搜尋可用的支援:

1-25 / 110

排序:
E8401A, E8403A, E8404A VXI Mainframes, 13-Slot, C-Size, 500 & 1000 Watt - Data Sheet
This data sheet provides descriptions of and technical specifications for the Keysight E8401A, E8403A and E8404A C-size, 13-slot mainframes.

產品型錄 2019-10-25

PDF PDF 891 KB
N6820ES Signal Surveyor 4D Software - Technical Overview
Surveyor 4D is spectrum monitoring software capable of automating signal search, location and survey. Its powerful triggering and alarm functions are unrivaled in the commercial monitoring industry.

技術總覽 2019-04-30

PDF PDF 2.92 MB
E8782A Pin Matrix and E8783A Pin Matrix Card
This data sheet provides an overview of and specifications for the Keysight E8782A pin matrix with instrumentation and E8783A pin matrix card.

產品型錄 2015-06-04

PDF PDF 164 KB
TS-5400 Series II Automotive Electronics Functional Test System - Product Note
This product note is geared to helping automotiveelectronics manufacturers accelerate test systemdevelopment.

技術總覽 2012-07-17

E1407A A/B to C-Size P1/P2 Active Adapter
The Keysight Technologies E1407A C-size, 1- or 2 slot carrier adapts A- or B-size VXI modules for use in all C-size VXI mainframes. The P1 and P2 extensions are fully buffered.

產品型錄 2009-12-14

PDF PDF 95 KB
E1369A Microwave Switch Driver Data Sheet
The E1369A Microwave Switch Driver is a B-size, 1-slot, register-based VXI module. It provides room for you to install up to three 8762B/C, 8763B/C, and 8764B/C (3-port, 4-port, and 5-port) series of microwave switches.

產品型錄 2009-12-01

PDF PDF 99 KB
E1403C A/B to C-Size P1 Active Adapter, 1-Slot
The E1403C 1- or 2-slot VXI carrier adapts A- or B-size VXI modules for use in all C-size VXI mainframes. P1, which is the only connector available, is a fully buffered extension.

產品型錄 2009-12-01

PDF PDF 87 KB
81100 Family Pulse/Pattern Generator - Data Sheet
81100 Family Pulse/Pattern Generator Technical Specifications

產品型錄 2009-11-24

N6820E-MR1 Modulation Recognition Capability for E3238S/N6820E Signal Survey Systems

技術總覽 2009-10-06

PDF PDF 379 KB
E3238S Wideband Direction Finding and Mapping Software - Option WDF
Integrated wideband search, collection, direction finding, and mapping.

技術總覽 2009-10-01

PDF PDF 372 KB
E3238S/N6820E Signal Survey System - Technical Overview

技術總覽 2009-04-20

E1412A Data Sheet
The Keysight E1412A 6.5-Digit Multimeter is a C-size, 1-slot,message-based VXI module. It is identical in electrical design to the Keysight E1312A, differing only in size. It delivers the widest functionality in Keysight's DMM line.

產品型錄 2008-01-31

PDF PDF 492 KB
E1406A Data Sheet

產品型錄 2008-01-30

PDF PDF 357 KB
E1476A 64-Channel 3-Wire T/C Relay Multiplexer Data Sheet

產品型錄 2008-01-11

PDF PDF 723 KB
E1418A Data Sheet

產品型錄 2008-01-08

PDF PDF 632 KB
E1466A Data Sheet

產品型錄 2005-05-01

PDF PDF 391 KB
E1442A 64-Channel Form C or Form A Switch Data Sheet

產品型錄 2005-05-01

PDF PDF 417 KB
E1467A 8x32 Relay Matrix Switch Data Sheet

產品型錄 2005-05-01

PDF PDF 361 KB
E8491A/B IEEE-1394 PC Link to VXI, C-Size Data Sheet

產品型錄 2005-05-01

PDF PDF 153 KB
E1460A 64-Channel Relay Multiplexer Data Sheet

產品型錄 2005-05-01

PDF PDF 337 KB
E1401B C-Size, High-Power VXI Mainframe, 13-Slot

產品型錄 2005-05-01

PDF PDF 466 KB
E1421B 6-Slot, C-Size VXI Mainframe Data Sheet

產品型錄 2005-05-01

PDF PDF 223 KB
E1420B High-Performance VXI Universal Counter - Data Sheet
This document provides technical specifications and related information about the E1420B High-Performance VXI Universal Counter.

產品型錄 2005-05-01

PDF PDF 328 KB
E3238信號開發系統 - 產品綜覽
使用Automatic Wide Band Search,可以更快地完成信號開發工作。E3238 Scanning Signal Analysis System可讓您在密集的環境中擷取到間歇或不易捕捉的信號。

技術總覽 2004-10-06

E1438C/D 100 MSa/s Digitizer with DSP and Memory
The E1438C/D ADCs provide high resolution digitizing at a faster sample rate than ever before. Along with -90 dBfs spurious free dynamic range and 100 MSa/s digitizing, they feature full input signal conditioning, tunable digital filtering.

技術總覽 2004-05-01

PDF PDF 332 KB

1 2 3 4 5 下一頁