Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Technical Support

Electronic Measurement

Support by Product Model Number:

26-50 of 52

Sort:
Adder/Splitter/Inverter - Application Note
Keysight Adder/Splitter/Inverter

Application Note 2001-03-26

An Introduction to the Keysight E6432A Plug and Play Driver
Today's VXI instruments communicate with application programs through plug&play drivers. In some cases, these drivers are just one way to communicate.

Application Note 2001-03-26

PDF PDF 393 KB
Custom Switch Matrices
Over a period of more than ten years, Keysight has developed a standard design and manufacturing process for making high performance custom switch matrices. Keysight designs matrices that are optimized for your application and specifications. This Product Note describes what a switch matrix does...

Application Note 2001-01-17

PDF PDF 1.15 MB
TS-5550 Cellular Phone Functional Test Platform (PN TS-5550)
This 12-page color print on demand Product Note discusses the TS-5550 platform features and benefits, including the ability to test up to four celluar phones at once. It is a flexible system for rapid development of cellular phone functional test. Configuration and ordering structure is also given.

Application Note 2000-08-01

Increasing Test System Throughput with IEEE 1394: Keysight E8491B
The Measure of a System No matter how sophisticated or complete a test system, the ultimate measure of its worth is the rate at which it can turn out tested (good) products - in a word, throughput. Throughput is affected by a variety of factors, important among which is the choice of slot...

Application Note 2000-04-01

PDF PDF 478 KB
VXI Test System Signal Switching
Test System Signal Switching One of the most complex tasks in automating a test system is ensuring that measurement accuracy is not compromised by the test and power signals....

Application Note 2000-01-01

PDF PDF 546 KB
Pumping Station Control
In this Application Note following the description of the pumping station control application, measurement and control requirements for characterizing the process are discussed. Then, Keysight VXI-based data acquisition equipment suitable for such an application is listed. Description...

Application Note 1997-11-01

PDF PDF 110 KB
Facility Management
In this Application Note following the description of the facility management application, measurement and control requirements for characterizing the process are discussed. Then, Keysight VXI-based data acquisition equipment suitable for such an application is listed. Description Large...

Application Note 1997-11-01

PDF PDF 121 KB
Parallel Cell/Traffic Generator and Analyzer System: Configuration Guide
The Keysight E4829B Parallel Cell/Traffic Generator and Analyzer System is a comprehensive verification and debugging tool for today's cell-based communication designs, such as ATM chips, ASICs, hubs, switches and cross-connects. Connecting to parallel interfaces, such as the 8/16 bit wide UTOPIA...

Application Note 1997-11-01

PDF PDF 519 KB
Canning Process Characterization
Following the description of the canning process application, measurement and control requirements for characterizing the process are discussed, then in this Application Note, Keysight data acquisition equipment suitable for such an application is listed. Description In the canning industry...

Application Note 1997-11-01

PDF PDF 94 KB
Commercial Energy Conservation
In this Application Note following the description of the commercial energy conservation application measurement and control requirements for characterizing the process are discussed. Then, Keysight VXI-based data acquisition equipment suitable for such an application is listed. Description...

Application Note 1997-11-01

PDF PDF 106 KB
Wastewater Treatment
In this Application Note following the description of the wastewater treatment application, measurement and control requirements for characterizing the process are discussed. Then, Keysight VXI-based data acquisition equipment suitable for such an application is listed. Description...

Application Note 1997-11-01

PDF PDF 104 KB
Appliance Testing
In this Application Note following the description of the appliance testing application, measurement and control requirements for characterizing devices are discussed. Then, Keysight VXI-based data acquisition suitable for such an application is listed. Description Household and commercial...

Application Note 1997-11-01

PDF PDF 110 KB
Environmental/Autoclave Testing
In this Application Note following the description of the environmental/autoclave testing application, measurement and control requirements for characterizing the process are discussed. Then, Keysight VXI-based data acquisition equipment suitable for such an application is listed. Description...

Application Note 1997-11-01

PDF PDF 92 KB
Pilot Plant Monitoring
In this Application Note following the description of the pilot plant monitoring application, measurement and control requirements for characterizing the process are discussed. Then, Keysight VXI-based data acquisition equipment suitable for such an application is listed. Description Pilot plants...

Application Note 1997-11-01

PDF PDF 120 KB
Rolling Mill
In this Application Note following the description of the rolling mill application, measurement and control requirements for characterizing the process are discussed. Then, Keysight VXI-based data acquisition suitable for such an application is listed. Description Steel, aluminum, fiberglass...

Application Note 1997-11-01

PDF PDF 82 KB
Pharmaceutical Process Control
In this Application Note following the description of the pharmaceutical process control, application measurement and control requirements for characterizing the process are discussed. Then, Keysight VXI-Based data acquisition equipment suitable for such an application is listed. Description...

Application Note 1997-11-01

PDF PDF 113 KB
Parallel Cell/Traffic Generator and Analyzer System: Keysight E4829B and E4821A
The Keysight E4829B Parallel Cell/Traffic Generator and Analyzer System is used in research and development to verify the correct functional operation and performance of ATM designs from parallel interfaces. See the attached Product Overview for more information.

Application Note 1996-08-01

PDF PDF 103 KB
Environmental Test of Automotive Radio and Engine Controllers (AN 1270-11)
Automotive components such as radios and engine controllers are tested to environmental limits using HP Automatic Test Systems to control the environmental chamber and test the components therein. See Application Note 1270-11 attached to this page for more information.

Application Note 1995-06-01

PDF PDF 108 KB
Vehicle Body Testing (AN 1270-5)
Application Note 1270-5 describes how an HP System submits a vehicle to a variey of test track stress conditions and measures the resulting performance on material fatigue and stress.

Application Note 1995-06-01

PDF PDF 44 KB
On-Road Vehicle Testing (AN 1270-6)
In Application Note 1270-6 on-road prototype vehicle performance characterization is accomplished by the use of a 13 slot VXI Data Acquisition System and computerized real time data analysis.

Application Note 1995-06-01

PDF PDF 49 KB
Automotive Relay Module Testing (AN 1270-12)
This Application Note explains that production testing of automotive relay modules is performed using automatic test systems based on VXI system components. A Keysight VXI components based data acquisition system provides the configuration flexibility and ease of programmability required to...

Application Note 1995-06-01

PDF PDF 41 KB
Electronic Heater Valves Testing (AN 1270-4)
Production testing of heater/air conditioning system valves is performed on high speed HP automatic test systems with minimum operator interface. This Application Note describes a typical HP VXI system configuration for testing automotive heater/air-conditioning system valves.

Application Note 1995-06-01

PDF PDF 39 KB
Prototype Jet Engine Characterization (AN 1270-3)
In Application Note 1270-3 a 13 slot VXI Data Acquisition System is used during the testing of jet engine prototypes to log data on a multitude of performance parameters to refine design characteristics.

Application Note 1995-06-01

PDF PDF 48 KB
Airframe Testing (AN 1270-8)
Hundreds of strain and stress points on an airframe and wings are measured with a high-speed Keysight VXI Data Acquistion System. Description A newly designed aircraft must be thoroughly tested before it can be flown. Hydraulic stress testing is a common technique for checking the strength and...

Application Note 1995-06-01

PDF PDF 70 KB

Previous 1 2 3 Next