这是我们认为您想要浏览的网页。 查看搜索结果:

 

与专家交流

技术支持

电子测量

按产品型号支持:

1-15 / 15

排序:
MATLAB Programming Example for U2300A USB Modular Data Acquisition module’s Analog Input
The document shows how a user can set the USB Data Acquisition module to sample immediately without waiting for a trigger signal.

编程实例 2010-04-12

TXT TXT 1 KB
MATLAB Programming Example for U2500A USB Modular Data Acquisition module’s Analog Input
The document shows how a user can set the USB Data Acquisition module to sample immediately without waiting for a trigger signal.

编程实例 2010-04-12

TXT TXT 1 KB
MATLAB Programming Example for U2300A Modular USB Data Acquisition module’s Analog Output
This program sets the USB Data Acquisition module to output a continuous sine wave.

编程实例 2009-11-18

ZIP ZIP 1 KB
USB DAQ Audio VEE Sample Software
A programming example to show how the USB DAQ can be used to make audio measurements.

编程实例 2009-09-03

ZIP ZIP 202 KB
Sample Program for Binary Data Conversion
This sample program will help you convert the binary data (*.bin file) extracted from USB modular oscilloscope, to actual amplitude values.

编程实例 2009-07-27

ZIP ZIP 5 KB
MATLAB Programming Example for U2500A USB Modular Data Acquisition module’s Analog Output
This program sets the module to send out discrete values out of the analog output and the analog input will be used to measure the value.

编程实例 2009-04-29

ZIP ZIP 1 KB
MATLAB Programming Example for U2500A USB Modular Data Acquisition module’s Digital IO
This program sets the USB Data Acquisition module’s first 8 Digital IO ports to be digital outputs.

编程实例 2009-04-29

ZIP ZIP 1 KB
MATLAB Programming Example for U2300A USB Modular Data Acquisition module’s Digital IO
This program sets the USB Data Acquisition module’s first 16 Digital IO ports to be digital inputs.

编程实例 2009-04-29

ZIP ZIP 1 KB
USB Modular Scope U2701A and U2702A MATLAB Programming Example
This sample program show how an instrument connection is made, fetching of the captured data and displaying of the data in MATLAB M-code.

编程实例 2009-04-29

ZIP ZIP 23 KB
MATLAB Programming Example for U2600A USB Modular Digital IO module
The U2651A module is slotted into the U2781A USB Chassis. This program sets all the ports as digital inputs and trigger type initially as “Star Trigger” followed by “No trigger” and captures the digital input values.

编程实例 2009-04-29

ZIP ZIP 1 KB
Keysight Parametric Measurement Manager (PMM) VEE source file
This VEE source file enables you to make necessary changes on the original PMM software provided for free to suite your test approach.

编程实例 2009-04-13

FILE FILE 395 KB
Small Engine Dynamometer Testing with USB DAQ
Performing Dynamometer Testing on Combustion Engines.

编程实例 2008-10-07

EXE EXE 41 KB
U2300A USB DAQ VEE Application Programming Example
This is designed for advanced VEE users for a quick start to writing a VEE application example.

编程实例 2008-07-23

ZIP ZIP 1.61 MB
Keysight Modular Products VEE Pro 8.5 Customized Menu for U2300A and U2802A
Keysight Modular Products VEE Pro 8.5 Customized Menu for U2300A and U2802A – Quick Start Sample Programs for U2300A series Data Acquisition products, and U2802A Thermocouple Input Signal Conditioner in customized menu in VEE Pro 8.5.

编程实例 2008-01-14

ZIP ZIP 8.84 MB
Data Acquisition using Keysight VEE
Sample programs for data acquisition in different modes (Single shot, Continuous, Polling, Standard Waveform generation and Digital IO modes)

编程实例 2007-09-11

ZIP ZIP 31 KB