您可能感興趣的網頁。 觀看搜尋結果:

 

聯絡是德專家

技術支援

電子量測

依產品型號搜尋可用的支援:

1-10 / 10

排序:
What is Keysight's Windows 7 to Windows 10 Migration Schedule?
We are beginning the transition of our Windows based instruments from Windows Embedded Standard 7 to Windows 10 IoT Enterprise. Click on the link for additional information.

FAQ 2019-08-28

What software and options do I need to access the FPGA sandbox in my high-speed digitizer?
Digitizer option FDK enables programming access to the on-board FPGA. Click on the question for additional information.

FAQ 2018-01-18

How do I upgrade my X-Series Signal Analyzer to LTE-Advanced FDD?
The X-Series upgrade path to LTE-Advanced FDD depends on the existing measurement applications, and also on the operating system.

FAQ 2017-06-28

How do I upgrade my X-Series Signal Analyzer to LTE-Advanced TDD?
The X-Series upgrade path to LTE-Advanced TDD depends on the existing measurement applications, and also on the operating system.

FAQ 2017-06-28

M9290A CXA-m PXIe 信號分析儀是否支援掃描模式以進行頻譜分析?
是,M9290A 支援掃描模式和 FFT 模式,以進行信號的頻譜分析。

FAQ 2014-12-29

How does the Microsoft end of support for Windows XP affect my M9036A?
In Keysight’s ongoing efforts and commitment to provide the best possible product quality and improve the overall customer experience with our M9036A PXIe Embedded Controller, we would like to inform you that we have made the conscious decision to not migrate the XP version of the M9036A to Windows 7.

FAQ 2014-10-12

M9036A PXIe Embedded Controller End of Support Guide for Windows XP
As of April 8, 2014 Microsoft has ceased supporting the Windows XP operating system. No further security patches will be delivered by Microsoft beyond this date.

FAQ 2014-04-11

Where can customers download instrument drivers? (LabVIEW, Visual-studio.net,…)
The instrument drivers are provided with each instrument on a CD...

FAQ 2010-10-06

What drivers will be provided with modular products?
IVI-COM, IVI-C and LabVIEW (G), are provided with all Keysight modular products...

FAQ 2010-10-06

IO Libraries Suite: What interfaces and operating systems are supported?
View the Keysight IO Libraries Support matrices.

FAQ 2010-09-08