検索された製品ページを表示しています その他の検索結果:

 

お問い合わせ窓口

テクニカルサポート

電子計測

製品番号で検索:

1-25 / 134

並べ替え
What is Keysight's Windows 7 to Windows 10 Migration Schedule?
We are beginning the transition of our Windows based instruments from Windows Embedded Standard 7 to Windows 10 IoT Enterprise. Click on the link for additional information.

FAQ 2019-08-28

What cable do you recommend for the M9203A I/O and Sync connectors?
Keysight cable U5300A-102, one of which is included with every M9203A order. This is 1 meter long, with MMCX (male) to BNC (male) connectors.

FAQ 2019-08-16

Where do I download the mechanical drawings for the Y1213A?
Files can be imported into your modeling application.

FAQ 2018-11-15

Where do I download the mechanical drawings for the Y1214B?
Files can be imported into your modeling application.

FAQ 2018-11-15

Where do I download the mechanical drawings for the Y1212A?
Files can be imported into your modeling application.

FAQ 2018-11-14

How do I upgrade my M9290A CXA-m PXIe Signal Analyzer?
Find Information on Hardware Options, Measurement Applications, etc....

FAQ 2018-08-13

How to upgrade your Embedded Controller to Windows 10
You can easily update your Embedded Controller to Windows 10 by swapping out the SSD with a new Windows 10 SSD.

FAQ 2018-06-07

IO Libraries Suite: What is the latest version? IO Libraries Suite 2018 Update 0.2
IO Libraries Suite 2018 Update 0.2, available online.

FAQ 2018-01-31

Where can I find the user documentation for the U5340A FPGA Development Kit (FDK)?
The user documentation is installed on your computer with the software.

FAQ 2018-01-18

What software and options do I need to access the FPGA sandbox in my high-speed digitizer?
Digitizer option FDK enables programming access to the on-board FPGA. Click on the question for additional information.

FAQ 2018-01-18

Signal Analyzer LabVIEW Instrument Drivers
Supported models: N9000A, N9000B, N9010A, N9010B, N9020A, N9020B, N9030A, N9030B, N9038A, M9290A, N9040B, N9041B, M9420A, M9421A, N8973B, N8974B, N8975B, N8976B, M8920A

FAQ 2017-12-01

エンベディッドコントローラーのデフォルトパスワードは何ですか?回答:Keysight4u!
Windows 10 Enterprise 2016 LTSBの管理者アカウント用デフォルトパスワードは"Keysight4u!"です。デフォルトパスワードは公開情報なので、セキュリティーの向上のためにパスワードを変更することを推奨します。

FAQ 2017-11-22

Signal Analyzer IVI and MATLAB Instrument Drivers
Supported models: N9000A, N9010A, N9020A, N9030A, N9038A, E4406A, E4440A, E4443A, E4445A, E4446A, E4448A, N8201A, E4447A, E4401B, E4402B, E4403B, E4404B, E4405B, E4407B, E4408B, E4411B, E7401A, E7402A, E7403A, E7404A, E7405A, M9290A, N9040B, N9038A, M9420A, N9000B, N9010B, N9020B, N9030B, N9040B, M9290A, M9420A, M9421A, SPN9026A, SPN9003A, N9041B, M90XA

FAQ 2017-09-21

Y1216A/Bの図面はどこからダウンロードできますか?
Y1216A/Bには、モデリングアプリケーションにインポート可能な.stepファイルと.pdfファイルが付属しています。

FAQ 2017-09-21

Y1215B/Cの図面はどこからダウンロードできますか?
Y1215Bには、モデリングアプリケーションにインポート可能な.stepファイルと.pdfファイルが付属しています。

FAQ 2017-09-21

Y1271Aの図面はどこからダウンロードできますか?
ファイルをお客様のモデリングアプリケーションにインポートできます。

FAQ 2017-08-20

How do I upgrade my X-Series Signal Analyzer to LTE-Advanced FDD?
The X-Series upgrade path to LTE-Advanced FDD depends on the existing measurement applications, and also on the operating system.

FAQ 2017-06-28

How many carriers can the MXG support in Carrier Aggregation mode?
One MXG can support one instance of the Carrier Aggregation mode. One instance of the Carrier Aggregation mode supports 5 component carriers.

FAQ 2017-06-28

How do I upgrade my X-Series Signal Analyzer to LTE-Advanced TDD?
The X-Series upgrade path to LTE-Advanced TDD depends on the existing measurement applications, and also on the operating system.

FAQ 2017-06-28

Is there a PDF version available of the user guide for the M9210A? There are issues with the .chm file that is available.
No, there is not a PDF version available for the M9210A user manual. To read the .chm file, it must be downloaded and copied on the local C drive before opening.

FAQ 2017-06-28

How do I create a Mono FM Signal using N5182B MXG ARB?
You can configure N7611B Signal Studio Broadcast Radio to play a mono/FM signal.

FAQ 2017-06-28

Does M9393A work without M9300? If so, when using the M9393A with 100MHz reference on a pulse generator, what is the external reference input voltage?
When replacing the M9300 with a pulse generator, self-test and alignments may pass. Click on the question for additional information.

FAQ 2017-06-28

How do you know the serial number and calibration date (Last Verification Date) of each module?
See “About NA” in the firmware or Use a tool to check the serial number and calibration date.

FAQ 2017-06-01

How many peripheral modules (M9379A, M9341A/B, M9161D, M9111A) are supported on M9485A?
M9485A supports one M9341A/B and up to 6 M9111A. There is no software limitation for M9379A and M9161D.

FAQ 2017-05-25

What is the service (repair/calibration) support strategy?
The service (repair/calibration) support strategy of the M9485A is the module level. Only defective module can be returned, if it needs repair.

FAQ 2017-05-25

1 2 3 4 5 6 次へ