Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Technical Support

Electronic Measurement

Support by Product Model Number:

1-25 of 116

Sort:
M9614A and M9615A PXIe 5-Channel Precision Source/Measure Units
The single-slot PXIe SMUs are meant for broad applications requiring high channel density with wide output up to 30 V/500 mA and fast throughput at a low cost per channel.

Data Sheet 2020-07-10

M9379A RF Amplifier - Data Sheet
The Keysight M9379A PXI RF Amp including two amplifiers, RF switches and a programmable step attenuator is designed to operate with the Keysight M9485A PXIe Vector Network Analyzer (VNA).

Data Sheet 2020-07-03

PDF PDF 1.38 MB
IO Libraries Suite 2020
This datasheet for Keysight IO Libraries Suite 2020 provides specifications for system requirements, supported interfaces, utilities, and summaries of other tools supported by Keysight Technologies.

Data Sheet 2020-06-15

PDF PDF 2.67 MB
M9260A PXIe Audio Analyzer Module - Data Sheet
PXIe audio analyzer module designed for high-speed, high-performance audio generation and analysis, with large 1-million-sample buffers and 5-gain amplifiers. Part of Keysight Radio Test Solution.

Data Sheet 2020-06-11

M9018B and M9019A PXIe 18-slot chassis - Data Sheet
This data sheet provides technical specifications and characteristics for the Keysight M9018B and M9019A PXIe 18-slot Chassis.

Data Sheet 2020-05-20

Tested PC and PXI/AXIe Chassis Configurations - Technical Overview
This document provides a list of personal computers which are compatible with the M9005A, M9010A, M9018B, M9019A PXIe Chassis and the M9502A, M9505A, M9506A, M9514A AXIe Chassis.

Technical Overview 2020-05-11

PDF PDF 1 MB
BIOS and Windows Settings for Modular Systems - Technical Overview
This technical note provides the detailed BIOS and Windows settings for modular systems using the tested computers that are compatible with Keysight Technologies, Inc. PXI/AXIe chassis.

Technical Overview 2020-04-30

PDF PDF 531 KB
Keysight Streamline Series USB Vector Network Analyzer - Data Sheet
This literature describes the technical specifications for the P500xA Series USB Vector Network Analyzer.

Data Sheet 2020-04-22

M9165x 2x8 USB solid state switch matrix 2D drawing, PDF Format
This is a PDF format 2D Drawing of the M9165x 2x8 USB solid state switch matrix.

Technical Overview 2020-04-20

PDF PDF 58 KB
M9165x 2x8 USB solid state switch matrix 3D model, STEP Format
This is a STEP format 3D Model of the M9165x 2x8 USB solid state switch matrix.

Technical Overview 2020-04-20

ZIP ZIP 3.33 MB
M9164x 2x16 USB solid state switch matrix 2D drawing, PDF Format
This is a PDF format 2D Drawing of the M9164x 2x16 USB solid state switch matrix.

Technical Overview 2020-04-20

PDF PDF 197 KB
M9164x 2x16 USB solid state switch matrix 3D model, STEP Format
This is a STEP format 3D Model of the M9164x 2x16 USB solid state switch matrix.

Technical Overview 2020-04-20

ZIP ZIP 2.81 MB
M980xA Series PXIe Vector Network Analyzer - Data Sheet
This literature describes the technical specifications for the M980xA Series PXIe Vector Network Analyzer.

Data Sheet 2020-04-17

M3302A PXIe Arbitrary Waveform Generator/Digitizer with Optional Real-Time Sequencing & FPGA Program
Technical specifications and ordering infroamtion for the M3302A PXIe Arbitrary Waveform Generator and Digitizer combination with optional real-time sequencing and FPGA programming.

Data Sheet 2020-04-03

PDF PDF 1.86 MB
M3300A PXIe Arbitrary Waveform Generator/Digitizer with Optional Real-Time Sequencing & FPGA Program
The M3300A combines high-performance with arbitrary waveform generator channels and digitizer channels in the same module providing the ideal tool for testing and prototyping in control or communications applications.

Data Sheet 2020-04-03

PDF PDF 1.90 MB
M9164A/B/C 2X16 and M9165A/B/C 2X8 PXIe Solid State Switch Matrix
Keysight M916xA/B/C 2X8/16 PXIe solid state switch matrix, 300 KHz to 6.5/9/18 GHz is a full crossbar switch matrix. It works seamlessly with Keysight’s M980xA PXIe series of VNA solution in providing a switch based multiport VNA solution involving larger scale of multi-DUT or multiport measurement such as 5G massive MIMO antenna measurement and others.

Technical Overview 2020-02-27

M3100A PXIe Digitizer with Optional Real-Time Sequencing and FPGA Programming - Data Sheet
The M3102A are high-performance, high-bandwidth digitizers with an advanced data acquisition system (DAQ).

Data Sheet 2020-02-21

PDF PDF 1.54 MB
M3102A PXIe Digitizers with Optional Real-Time Sequencing and FPGA Programming - Data Sheet
Technical specifications and ordering information for the M3102A PXIe Digitizers with optional real-time sequencing and FPGA programming.

Data Sheet 2020-02-21

PDF PDF 2.31 MB
M3201A PXIe Arbitrary Waveform Generator with Optional Real-Time Sequencing and FPGA Programming
Technical specifications and ordering information for the M3201A PXIe Arbitrary Waveform Generator with optional real-time sequencing and FPGA programming

Data Sheet 2020-02-21

PDF PDF 1.78 MB
M9195B PXIe Digital Stimulus/Response with PMU: 250 MHz, 16-channel - Data Sheet
This data sheet provides technical specifications and characteristics for the M9195B digital stimulus/response with PMU.

Data Sheet 2020-02-20

M3302A/M3300A PXIe Arbitrary Waveform Generator and Digitizer Combos
The M3302A/M3300A combine high-performance arbitrary waveform generator channels and digitizer channels in the same module providing the ideal tool for testing and prototyping in control or communications applications.

Technical Overview 2019-12-02

M3202A/M3201A PXIe Arbitrary Waveform Generators with Optional Real-Time Sequencing and FPGA Program
The M3202A/M3201A high-performance, high-bandwidth arbitrary waveform generators combine an advanced waveform generation system with embedded function generators and modulators (frequency/phase/amplitude) for broadband and IF signal generation.

Technical Overview 2019-12-02

Quantum Engineering Toolkit (QET) - Data Sheet
Keysight's Quantum Engineering Toolkit (QET) provides control sequence development that manipulates the signal path and complements APIs and Hard Virtual Instrumentation (HVI) controls.

Data Sheet 2019-11-22

PDF PDF 2.73 MB
LTE, LTE-Advanced FDD/TDD & NB-IoT/eMTC FDD X-Series Msmt. App, Multi-touch UI - Technical Overview
LTE, LTE-Advanced FDD/TDD, NB-IoT/eMTC FDD X-series measurement application for multi-touch X-Series signal analyzers. Learn more in this technical overview.

Technical Overview 2019-11-18

M9601A PXIe Precision Source/Measure Unit - Data Sheet
Keysight's M9601A high-performance PXIe SMU enables faster precise dynamic measurement from DC to 20 μs pulse, output up to 210 V/315 mA, and 10 fA resolution.

Data Sheet 2019-11-06

1 2 3 4 5 Next