Вы искали эту информацию? Посмотреть другие результаты поиска:

 

Связаться с экспертом

Техническая поддержка

Электронные измерения

Поддержка по номеру модели:

Уточнить список

убрать все фильтры

По Отрасли/Технологии

По типу содержания

76-100 из 108

Упорядочить:
M9391A PXIe Vector Signal Analyzer - Specifications Guide
This document provides technical specifications for the current shipping version and previous hardware and firmware versions of the M9391A.

Обзор технических характеристик 2015-05-01

M9302A PXI Local Oscillator 3GHz to 10GHz - Data Sheet
The Keysight Technologies M9302A PXI Local Oscillator is a VCO-based 3 to 10 GHz local oscillator optimized for fast settling time to allow for fast frequency down conversion applications.

Техническая информация 2014-10-14

M9071A GSM/EDGE/EVO X-Series Measurement Application for M9391A PXIe Vector Signal Analyzer
This document provides technical and other information related to the GSM/EDGE/EVO X-Series measurement application for modular instruments.

Обзор технических характеристик 2014-08-03

PDF PDF 2.17 MB
M9187A PXI Digital I/O Module - Data Sheet
This data sheet provides technical specifications and other information related to the M9187A PXI Digital I/O Control Module.

Техническая информация 2014-08-03

PDF PDF 2.58 MB
M9079A TD-SCDMA - Technical Overview
This document provides technical and other information related to the TD-SCDMA X-Series measurement application for modular instruments.

Обзор технических характеристик 2014-04-14

PDF PDF 4.93 MB
M9076A 1xEV-DO - Technical Overview
This document provides technical and other information related to the 1xEV-DO X-Series measurement application for modular instruments

Обзор технических характеристик 2014-04-14

PDF PDF 4.39 MB
M9063A Analog Demodulation X-Series Measurement Application for PXIe Vector Signal Analyzers
The M9063A analog demodulation measurement application transforms PXI VSAs into easy-to-use transmitter testers for analog modulated signals for design, evaluation, & manufacturing of analog devices.

Обзор технических характеристик 2014-04-14

PDF PDF 3.85 MB
M9081A Bluethooth® X-Series Measurement Application for PXIe Vector Signal Analyzers
The M9081A Bluetooth measurement application transforms PXI VSAs into standard-based RF transmitter testers with fast, 1-button RF conformance measurements for design, evaluation, & manufacturing.

Обзор технических характеристик 2014-04-14

PDF PDF 4.33 MB
M9064A VXA Vector Signal Analysis X-Series Measurement Application for PXIe Vector Signal Analyzers
The M9064A VXA vector signal analysis mea¬surement application provides PXI VSAs with a wide range of measurements, demod types & filters for comprehensive signal analysis & thorough design test.

Обзор технических характеристик 2014-04-14

PDF PDF 7.28 MB
M9077A WLAN 802.11 a/b/g/n/ac - Technical Overview
This document provides technical and other information related to the WLAN 802.11a/b/g/n/ac X-Series measurement application for modular instruments.

Обзор технических характеристик 2014-04-11

M9072A cdma2000/cdmaOne X-Series Measurement Application for PXIe Vector Signal Anlayzer
This document provides technical and other information related to the cdma2000/cdmaOne X-Series measurement application for modular instruments.

Обзор технических характеристик 2014-04-07

PDF PDF 4.09 MB
M9073A W-CDMA/HSPA+ X-Series Measurement Application for PXIe Vector Analyzer - Technical Overview
This document provides technical and other information related to the W-CDMA/HSPA+ X-Series measurement application for modular instruments.

Обзор технических характеристик 2014-04-07

PDF PDF 3.18 MB
M9018A PXIe Chassis 18-Slots, 3U, 8GB/s - Data Sheet
This data sheet describes the capability and advantages of the M9018A PXIe Chassis.

Техническая информация 2014-02-11

M940xA PXIe Optical Extenders for Instrumentation
The M940xA is a family of PXI Optical Extenders with frequency coverage from 300 kHz to 26.5 GHz or 50 GHz.

Техническая информация 2014-02-03

PDF PDF 4.33 MB
PXI RF Switch Modules DC to 3 GHz - Data Sheet
The PXI RF switch module data sheet provides specifications and product ordering information for M9128A, M9146A, M9147A, M9148A, M9149A, M9150A, M9151A, M9152A, and M9153A.

Техническая информация 2014-01-06

M9392A PXI Vector Signal Analyzer - Data Sheet
M9392A PXI Microwave Vector Signal Analyzer data sheet provides specifications at an “instrument level” for the combination of five modules collectively known as M9392A.

Техническая информация 2013-12-06

PDF PDF 2.90 MB
M9361A PXI Downconverter 2.75 GHz to 26.5 GHz Data Sheet
The Keysight M9361A is a one-slot 3U PXI Downconverter that converts microwave signals from 2.75 GHz to 26.5 GHz into baseband frequency signals for the Aerospace/Defense and wireless markets.

Техническая информация 2013-12-06

M9211A PXI-H UWB IF Digitizer: 10-bit, 4 GS/s, 3 GHz Data Sheet
The M9211A is a one-slot 3U PXI-Hybrid single-channel Ultra-wideband IF digitizer able to capture signals at up to 3 GHz and running at up to 4 GS/s.

Техническая информация 2013-11-30

M9210A PXI-H Digitizing Scope: 10-bit, 2-4 GS/s Data Sheet
The M9210A is a one-slot 3U PXI-Hybrid high-speed Digitizing Scope featuring 2 channels with 1.4 GHz analog bandwidth and up to 4 GS/s real-time sampling rate.

Техническая информация 2013-11-30

M9351A PXI Downconverter - Data Sheet
The Keysight Technologies M9351A PXI Downconverter converts microwave signals from 50 MHz to 2.9 GHz into baseband frequency signals to drive Keysight’s newest generation of PXI digitizers.

Техническая информация 2013-11-26

M9360A PXI Attenuator/Preselector 100 kHz to 26.5 GHz Data Sheet
The Keysight M9360A PXI Attenuator/Preselector is a 3-slot, 3U, combination module providing attenuation and preselection signal conditioning for numerous system applications.

Техническая информация 2013-11-22

M9080A & M9082A LTE FDD/TDD X-Series Measurement Application for PXIe Vector Signal Analyzer
This document provides technical and other information related to the LTE FDD/TDD X-Series measurement application for modular instruments.

Обзор технических характеристик 2013-10-02

IO Libraries Suite Revision Information - Technical Overview
Description of supported I/O interfaces and operating systems with respective IO Libraries versions.

Обзор технических характеристик 2013-04-28

PXI Matrix Switch Module Data Sheet
The PXI matrix switch module data sheet provides specifications and product ordering information for M9120A, M9121A and M9122A.

Техническая информация 2013-01-09

PDF PDF 885 KB
TS-8900 PXI-Based Standard Platform for Automated Test Equipment Integration - Technical Overview
The Keysight TS-8900 standard PXI-based high performance shell platform offers self-integrators an efficient and cost effective base solution to meet their functional test needs.

Обзор технических характеристик 2012-10-22

PDF PDF 458 KB

Назад 1 2 3 4 5 Следующие