Вы искали эту информацию? Посмотреть другие результаты поиска:

 

Связаться с экспертом

Техническая поддержка

Электронные измерения

Поддержка по номеру модели:

Уточнить список

убрать все фильтры

По Отрасли/Технологии

По типу содержания

26-50 из 108

Упорядочить:
M3100A PXIe Digitizer with Optional Real-Time Sequencing and FPGA Programming - Data Sheet
The M3102A are high-performance, high-bandwidth digitizers with an advanced data acquisition system (DAQ).

Техническая информация 2018-02-20

PDF PDF 1021 KB
M3202A PXIe Arbitrary Waveform Generator with Optional Real-Time Sequencing and FPGA Programming
Technical specifications and ordering information for the M3202A PXIe Arbitrary Waveform Generator with optional real-time sequencing and FPGA programming.

Техническая информация 2018-02-20

PDF PDF 1.28 MB
M9169E PXI Switchable-Input Programmable Step Attenuator Module, DC to 50 GHz - Technical Overview
This technical overview provides a description and technical specifications for the M9169E PXI switchable-input programmable step attenuator module, DC to 50 GHz.

Обзор технических характеристик 2018-02-06

PDF PDF 330 KB
PXI Programmable Step Attenuator Module - Data Sheet
M9168C and M9168E PXI programmable step attenuator modules based on the PXI hybrid platform. This data sheet provides product overviews and specifications.

Техническая информация 2018-01-10

M9155/6/7C PXI Hybrid Switch Modules - Data Sheet
This data sheet provides a detailed product descriptions, specifications, configuration information, and ordering information for M9155/6/7C PXI Hybrid Switch Modules.

Техническая информация 2018-01-10

PDF PDF 2.83 MB
M9170A PXI Attenuator/Switch Driver Module - Data Sheet
This data sheet provides product information and specifications for the M9170A PXI attenuator/switch driver module.

Техническая информация 2018-01-10

PDF PDF 1.77 MB
M9161D PXI Dual SP4T Solid State Switch Module - Data Sheet
The data sheet describes features, benefits, and specifications for the M9161D PXI dual SP4T sofid state switch module.

Техническая информация 2018-01-01

PDF PDF 1.51 MB
89601B/BN-SSA Spectrum Analysis, 89600 VSA Software - Technical Overview
This data sheet provides a brief description, features and benefits of the 89600 VSA software option for Spectrum Analysis

Обзор технических характеристик 2017-12-07

M9451A PXIe Measurement Accelerator - Data Sheet
This document provides technical specifications and other information about the M9451A PXIe Measurement Accelerator

Техническая информация 2017-12-05

PDF PDF 656 KB
M9352A PXI Amplifier Attenuator - Data Sheet
The Keysight M9352A is a one-slot, 4-channel, PXI Hybrid IF Amplifier/Attenuator with 1 GHz analog bandwidth providing excellent IF signal conditioning for use in multi-channel modular solutions.

Техническая информация 2017-12-05

PDF PDF 2.40 MB
M9252A DigRF Host Adapter Protocol Test for MIPI Alliance Gear1 and Gear2 DigRf v4 RFICs - Data Shee
The M9252A DigRF Host Adapter provides the serial stimulus capabilities required for the MIPITM Alliance DigRF v4-based RFIC evaluation and characterization.

Техническая информация 2017-12-05

PDF PDF 645 KB
M9188A Dynamic Digital to Analog Converter - Data Sheet
The M9188A is a PXI-based, single-slot dynamic digital to analog converter (DAC) which has 16 simultaneous channels capable of supplying stimulus waveform signals of up to +30 V or +20 mA per channel.

Техническая информация 2017-12-05

M9380A PXIe CW Source - Data Sheet
With high-power levels and accurate measurements, the M9380A CW source provides Keysight quality and performance in the PXI form factor—a trusted Keysight product with global services and support, fast repair and a wide scope of calibration utilities.

Техническая информация 2017-12-01

M9195A PXIe Digital Simulus/Response with PMU: 250 MHz, 16-channel - Data Sheet
This data sheet provides technical specifications and characteristics for the M9195A digital stimulus/response.

Техническая информация 2017-12-01

M9080B/M9082B LTE/LTE-Advanced FDD/TDD X-Series Measurement Application for Modular Instruments
This document provides technical and other information related to the LTE/LTE-Advanced FDD/TDD X-Series measurement application for modular instruments.

Обзор технических характеристик 2017-12-01

PDF PDF 4.92 MB
M9420A VXT PXIe Vector Transceiver - Data Sheet
This data sheet contains technical data on the M9420A VXT PXIe vector transceiver.

Техническая информация 2017-12-01

M9217A PXIe Single-Slot 2-Channel Isolated Digitizer - Data Sheet
With its built-in peak voltage protection of up to 400 V, the M9217A is ideal for analyzing high-voltage and transient signals as seen in automotive, mechatronics and aerospace defense applications.

Техническая информация 2017-12-01

S8900A PA Test Solution - Technical Overview
This S8900A PA Test Solution introduces the next generation software for testing RF power amplifiers/front end modules (PA/FEM) for wireless mobile devices.

Обзор технических характеристик 2017-12-01

PDF PDF 4.76 MB
M9068A Phase Noise X-Series Measurement Application for PXI Vector Signal Analyzers
This document provides technical and other information related to the Phase Noise X-Series measurement application for modular instruments.

Обзор технических характеристик 2017-12-01

PDF PDF 1.75 MB
M9037A PXIe Embedded Controller - Data Sheet
The Keysight Technologies M9037A is a PXIe Embedded Controller - 2.4 GHz Quad Core, 16 GB

Техническая информация 2017-10-17

M9290A CXA-m PXIe Signal Analyzer - Data Sheet
This data sheet is a summary of the complete specifications of M9290A CXA-m PXIe X-Series signal analyzer.

Техническая информация 2017-10-17

M9036A PXIe Embedded Controller - Data Sheet
The Keysight M9036A PXIe embedded controller data sheet provides specifications and product ordering information.

Техническая информация 2017-10-16

M924XA InfiniiVision PXIe Modular Oscilloscopes - Data Sheet
The M924XA PXIe modular oscilloscopes utilize Keysight’s InfiniiVision benchtop oscilloscope technology and packages it for PXI.

Техническая информация 2017-05-15

M9393A PXIe Performance Vector Signal Analyzer up to 50 GHz - Data Sheet
This document provides the technical specifications and characteristics for the M9393A PXIe performance vector signal analyzer.

Техническая информация 2017-04-29

M9391A PXIe Vector Signal Analyzer 1 MHz to 3 GHz or 6 GHz - Data Sheet
This data sheet contains specifications and other technical information related to the M9391A PXIe Vector Signal Analyzer.

Техническая информация 2017-04-29

Назад 1 2 3 4 5 Следующие