Вы искали эту информацию? Посмотреть другие результаты поиска:

 

Связаться с экспертом

Техническая поддержка

Электронные измерения

Поддержка по номеру модели:

Уточнить список

убрать все фильтры

По Отрасли/Технологии

По типу содержания

101-108 из 108

Упорядочить:
M9216A PXI High Voltage Data Acquisition Module
The Keysight M9216A is a multi-channel, large-range voltage measurement unit capable of acquiring dynamic positive voltage levels from multiple channels simultaneously.

Техническая информация 2012-05-30

Modular Products PXI Modules, I/O Libraries and IVI Switch driver
The purpose of this technical overview is to show how Keysight PXI switches can be used with National Instruments Switch Executive.

Обзор технических характеристик 2012-04-18

PDF PDF 1.62 MB
N2101B 10.3125 Gb/s Bit Error Ratio Tester - Data Sheet
The N2101B PXIT 10.7 Gb/s Bit Error Ratio Tester consists of a high accuracy clock source, data pattern generator, and error detector. It will automatically perform bit error ratio analysis to characterize the quality of devices at 10 standard internal rates from 155 Mb/s to 8.5 Gb/s.

Техническая информация 2012-01-27

PXIT 10.3125 Gb/s Digital Communication Analyzer N2100B Data Sheet
The N2100B PXIT DCA implements a coherent patented vector under-sampling technique which combines the benefits and measurement capabilities of a real time scope with the bandwidth of a sampling scope. The N2100B performs accurate eye diagram analysis to characterize the quality of transmitters from 1.063 Gb/s to 8.5 Gb/s.

Техническая информация 2011-10-10

N4915A-014 PCI Express 3.0® Calibration Channels - Data Sheet
The N4815A-014 PCI Express 3.0 calibration channels allow to generate receiver stress conditions according to PCIe 3.0 base specification rev 1.0 when used together with J-BERT N4903B and N4916B.

Техническая информация 2011-07-05

PXIT 10.3125 Gb/s Pattern Generator N2102B and PXIT Synthesizer N2099A Data Sheet
The N2102B PXIT Pattern Generator is a 2-slot PXI module capable of generating a number of industry standard patterns with very low jitter, from 622 Mb/s to 11.1 Gb/s. The N2099A PXIT Synthesizer is a 2-slot PXI module with dual RF outputs, tunable over a 2 GHz range.

Техническая информация 2010-09-20

PDF PDF 2.54 MB
N2102B PXIT 10.3125 Gb/s Pattern Generator and N2099A PXIT Synthesizer Data Sheet
N2102B PXIT 10.3125 Gb/s Pattern Generator and N2099A PXIT Synthesizer Data Sheet

Техническая информация 2008-06-26

N2102A PXI 8.5Gb/s Pulse Pattern Generator and N2099A PXI Synthesizer
The N2102A PXI 8.5Gb/s Pulse Pattern Generator and N2099A PXI Synthesizer form part of the N2100 range of PXI modules.

Техническая информация 2007-01-12

PDF PDF 848 KB

Назад 1 2 3 4 5