Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Technical Support

Electronic Measurement

Support by Product Model Number:

1-25 of 108

Sort:
M9391A PXIe Vector Signal Analyzer 1 MHz to 3 GHz or 6 GHz - Data Sheet
This data sheet contains specifications and other technical information related to the M9391A PXIe Vector Signal Analyzer.

Data Sheet 2019-10-14

M9185A PXI Isolated D/A Converter
The M9185A is a digital/analog converter that can supply high voltage levels in parallel of up to eight or 16 channels. Each channel can provide up to 16 V as stimulus to the device under test.

Data Sheet 2019-10-10

M9037A PXIe Embedded Controller - Data Sheet
The Keysight Technologies M9037A is a PXIe Embedded Controller - 2.4 GHz Quad Core, 16 GB

Data Sheet 2019-10-09

Tested PC and PXI/AXIe Chassis Configurations - Technical Overview
This document provides a list of personal computers which are compatible with the M9005A, M9010A, M9018B, M9019A PXIe Chassis and the M9502A, M9505A, M9514A AXIe Chassis.

Technical Overview 2019-10-08

PDF PDF 728 KB
Interface Modules and Adapters for PXI and AXIe Systems - Data Sheet
This document provides technical specifications, characteristics and other information about the series of PCIe host desktop adapters and PXI chassis system and cable modules

Data Sheet 2019-08-26

Quantum Engineering Toolkit (QET) - Data Sheet
Keysight's Quantum Engineering Toolkit (QET) provides control sequence development that manipulates the signal path and complements APIs and Hard Virtual Instrumentation (HVI) controls.

Data Sheet 2019-06-28

Keysight Streamline Series USB Vector Network Analyzer - Data Sheet
This literature describes the technical specifications for the P500xA Series USB Vector Network Analyzer.

Data Sheet 2019-05-04

PDF PDF 2.10 MB
M980xA Series PXIe Vector Network Analyzer - Data Sheet
This literature describes the technical specifications for the M980xA Series PXIe Vector Network Analyzer.

Data Sheet 2019-04-18

PDF PDF 4.39 MB
M9336A PXIe I/Q Arbitrary Waveform Generator - Data Sheet
The M9336A PXIe arbitrary waveform generator provides multiple independent or synchronized signal outputs with exceptional performance in a single PXIe slot.

Data Sheet 2019-04-05

LTE, LTE-Advanced FDD/TDD & NB-IoT/eMTC FDD X-Series Msmt. App, Multi-touch UI - Technical Overview
LTE, LTE-Advanced FDD/TDD, NB-IoT/eMTC FDD X-series measurement application for multi-touch X-Series signal analyzers. Learn more in this technical overview.

Technical Overview 2019-03-04

M9341A PXIe Digital I/O - Data Sheet
The Keysight M9341A Digital I/O with the 24-bit digital I/O connector and triggering ports provides communication signals between the PXI Vector Network Analyzer (VNA) installed in the same PXI chassis

Data Sheet 2019-02-25

PDF PDF 2.57 MB
M9018B and M9019A PXIe 18-slot chassis - Data Sheet
This data sheet provides technical specifications and characteristics for the Keysight M9018B and M9019A PXIe 18-slot Chassis.

Data Sheet 2019-02-18

M9010A PXIe 10-slot Chassis - Data Sheet
This data sheet provides technical specifications and characteristics for the Keysight M9010A PXIe 10-slot, Gen 3 Chassis.

Data Sheet 2019-01-18

M8121A 12 Gsa/s Streaming Arbitrary Waveform Generator - Data Sheet
The M8121A uses a different approach: Instead of a built-in memory, it offers a full rate optical streaming interface (ODI) to supply the samples to the DAC at up to 12 GSa/s, which enables infinitely long scenarios to be generated with up to approx. 5 GHz of modulation bandwidth.

Data Sheet 2018-12-10

PDF PDF 2.38 MB
M9203A PXIe High-Speed Digitizer/Wideband Digital Receiver - Data Sheet
This datasheet presents the M9203A PXIe High-Speed Digitizer/Wideband Digital Receiver, 2 channels, 12-bit, up to 3.2 GS/s, DC to 2 GHz bandwidth

Data Sheet 2018-11-06

IOLS Technical Data Sheet

Technical Overview 2018-11-02

PDF PDF 2.74 MB
M937xA PXIe Vector Network Analyzer Modules - Data Sheet and Technical Specs
Data sheet and Technical Specs for the M937xA PXIe Vector Network Analyzer module.

Data Sheet 2018-10-05

PDF PDF 1.90 MB
BG1000A Audio Measurement Library - Technical Overview
BG1000A Audio Measurement Library provides powerful audio analysis functions for software developers. It allows users to perform complex audio measurements using data captured from Audio Analyzer, Digitizer and other hardware. It enables fast and easy software development of any applications which require audio analysis.

Technical Overview 2018-08-15

PDF PDF 177 KB
M9186A PXI Voltage Current Souce Data Sheet
The M9186A is a two-slot, PXI based V/I source module that enables the sourcing of a voltage and measurement of the resultant current, or sourcing a current and measuring the resultant voltage.

Data Sheet 2018-08-06

PathWave FPGA Programming Environment
PathWave FPGA enables engineers of all FPGA skill levels to add logic, control, and combinatorial routines to a wide range of Keysight instruments.

Data Sheet 2018-06-13

PXIe Chassis Specification Guide
This 24 page PDF document contains detailed technical specifications and characteristics of the M9010A, M9018B, and M9019A PXIe Chassis.

Data Sheet 2018-05-03

PDF PDF 827 KB
M9362A-D01 PXIe Quad Downconverter 10 MHz to 50 GHz - Data Sheet
The M9362A-D01 PXIe Quad Downconverter is well suited for wideband signal capture where multiple channels are required and can be used to synchronously capture up to 4 signals in up to 1.5 GHz BW.

Data Sheet 2018-05-03

Software Support Policy - Technical Overview
Software support policy for IO Libraries Suite, Command Expert, Fault Detective, and License Manager software

Technical Overview 2018-03-09

M9111A PXIe High-Speed Source/Measure Unit - Data Sheet
Data Sheet and specifications for the M911A PXIe high-speed source measurement unit.

Data Sheet 2018-02-21

M3102A PXIe Digitizers with Optional Real-Time Sequencing and FPGA Programming - Data Sheet
Technical specifications and ordering information for the M3102A PXIe Digitizers with optional real-time sequencing and FPGA programming.

Data Sheet 2018-02-20

PDF PDF 991 KB

1 2 3 4 5 Next