이 페이지를 찾으시나요? 추천 검색 결과 보기:

 

전문가 상담

기술 지원

전자 측정

모델 번호 입력:

1-25 / 109

정렬방식:
M3302A/M3300A PXIe Arbitrary Waveform Generator and Digitizer Combos
The M3302A/M3300A combine high-performance arbitrary waveform generator channels and digitizer channels in the same module providing the ideal tool for testing and prototyping in control or communications applications.

기술 개요 2019-12-02

M3202A/M3201A PXIe Arbitrary Waveform Generators with Optional Real-Time Sequencing and FPGA Program
The M3202A/M3201A high-performance, high-bandwidth arbitrary waveform generators combine an advanced waveform generation system with embedded function generators and modulators (frequency/phase/amplitude) for broadband and IF signal generation.

기술 개요 2019-12-02

키사이트 Streamline 시리즈 USB 벡터 네트워크 분석기 - 데이터 시트(영어)
이 자료는 P500xA 시리즈 USB 벡터 네트워크 분석기의 기술 사양을 설명합니다.

데이터시트 2019-11-27

Quantum Engineering Toolkit (QET) - Data Sheet
Keysight's Quantum Engineering Toolkit (QET) provides control sequence development that manipulates the signal path and complements APIs and Hard Virtual Instrumentation (HVI) controls.

데이터시트 2019-11-22

M980xA 시리즈 PXIe 벡터 네트워크 분석기 - 데이터 시트(영어)
이 자료는 M980xA 시리즈 PXIe 벡터 네트워크 분석기의 기술 사양을 설명합니다.

데이터시트 2019-11-22

LTE, LTE-Advanced FDD/TDD & NB-IoT/eMTC FDD X-Series Msmt. App, Multi-touch UI - Technical Overview
LTE, LTE-Advanced FDD/TDD, NB-IoT/eMTC FDD X-series measurement application for multi-touch X-Series signal analyzers. Learn more in this technical overview.

기술 개요 2019-11-18

M3300A PXIe Arbitrary Waveform Generator/Digitizer with Optional Real-Time Sequencing & FPGA Program
The M3300A combines high-performance with arbitrary waveform generator channels and digitizer channels in the same module providing the ideal tool for testing and prototyping in control or communications applications.

데이터시트 2019-11-08

PDF PDF 1.91 MB
M3202A PXIe Arbitrary Waveform Generator with Optional Real-Time Sequencing and FPGA Programming
Technical specifications and ordering information for the M3202A PXIe Arbitrary Waveform Generator with optional real-time sequencing and FPGA programming.

데이터시트 2019-11-06

PDF PDF 1.78 MB
M9601A PXIe 정밀 SMU - 데이터 시트(영어)
이 데이터 시트는 M9601A PXIe 정밀 SMU의 기술 사양을 보여줍니다.

데이터시트 2019-11-06

M8121A 12 Gsa/s Streaming Arbitrary Waveform Generator - Data Sheet
The M8121A uses a different approach: Instead of a built-in memory, it offers a full rate optical streaming interface (ODI) to supply the samples to the DAC at up to 12 GSa/s, which enables infinitely long scenarios to be generated with up to approx. 5 GHz of modulation bandwidth.

데이터시트 2019-11-06

PDF PDF 1.02 KB
M9203A PXIe High-Speed Digitizer/Wideband Digital Receiver - Data Sheet
This datasheet presents the M9203A PXIe High-Speed Digitizer/Wideband Digital Receiver, 2 channels, 12-bit, up to 3.2 GS/s, DC to 2 GHz bandwidth

데이터시트 2019-11-01

M3102A PXIe Digitizers with Optional Real-Time Sequencing and FPGA Programming - Data Sheet
Technical specifications and ordering information for the M3102A PXIe Digitizers with optional real-time sequencing and FPGA programming.

데이터시트 2019-10-31

PDF PDF 1.54 MB
M9037A PXIe Embedded Controller - Data Sheet
The Keysight Technologies M9037A is a PXIe Embedded Controller - 2.4 GHz Quad Core, 16 GB

데이터시트 2019-10-31

M3302A PXIe Arbitrary Waveform Generator/Digitizer with Optional Real-Time Sequencing & FPGA Program
Technical specifications and ordering infroamtion for the M3302A PXIe Arbitrary Waveform Generator and Digitizer combination with optional real-time sequencing and FPGA programming.

데이터시트 2019-10-31

PDF PDF 1.87 MB
M3100A PXIe Digitizer with Optional Real-Time Sequencing and FPGA Programming - Data Sheet
The M3102A are high-performance, high-bandwidth digitizers with an advanced data acquisition system (DAQ).

데이터시트 2019-10-31

PDF PDF 1.53 MB
M3201A PXIe Arbitrary Waveform Generator with Optional Real-Time Sequencing and FPGA Programming
Technical specifications and ordering information for the M3201A PXIe Arbitrary Waveform Generator with optional real-time sequencing and FPGA programming

데이터시트 2019-10-31

PDF PDF 1.74 MB
M9391A PXIe Vector Signal Analyzer 1 MHz to 3 GHz or 6 GHz - Data Sheet
This data sheet contains specifications and other technical information related to the M9391A PXIe Vector Signal Analyzer.

데이터시트 2019-10-14

M9185A PXI Isolated D/A Converter
The M9185A is a digital/analog converter that can supply high voltage levels in parallel of up to eight or 16 channels. Each channel can provide up to 16 V as stimulus to the device under test.

데이터시트 2019-10-10

Tested PC and PXI/AXIe Chassis Configurations - Technical Overview
This document provides a list of personal computers which are compatible with the M9005A, M9010A, M9018B, M9019A PXIe Chassis and the M9502A, M9505A, M9514A AXIe Chassis.

기술 개요 2019-10-08

PDF PDF 728 KB
Interface Modules and Adapters for PXI and AXIe Systems - Data Sheet
This document provides technical specifications, characteristics and other information about the series of PCIe host desktop adapters and PXI chassis system and cable modules

데이터시트 2019-08-26

M9336A PXIe I/Q Arbitrary Waveform Generator - Data Sheet
The M9336A PXIe arbitrary waveform generator provides multiple independent or synchronized signal outputs with exceptional performance in a single PXIe slot.

데이터시트 2019-04-05

M9341A PXIe Digital I/O - Data Sheet
The Keysight M9341A Digital I/O with the 24-bit digital I/O connector and triggering ports provides communication signals between the PXI Vector Network Analyzer (VNA) installed in the same PXI chassis

데이터시트 2019-02-25

PDF PDF 2.57 MB
M9018B and M9019A PXIe 18-slot chassis - Data Sheet
This data sheet provides technical specifications and characteristics for the Keysight M9018B and M9019A PXIe 18-slot Chassis.

데이터시트 2019-02-18

M9010A PXIe 10-slot Chassis - Data Sheet
This data sheet provides technical specifications and characteristics for the Keysight M9010A PXIe 10-slot, Gen 3 Chassis.

데이터시트 2019-01-18

IOLS Technical Data Sheet

기술 개요 2018-11-02

PDF PDF 2.74 MB

1 2 3 4 5 다음