Aqui está a página que achamos que você queria. Veja o resultado da pesquisa ao invés de:

 

Contact an Expert

Suporte técnico

Medição Eletrônica

Support by Product Model Number:

1-25 de 76

Sort:
PXI and AXIe Products and Solutions Catalog
Catalog covering Keysight's portfolio of PXI and AXIe instruments, software, services and reference solutions.

Brochura 2020-06-04

PDF PDF 15.30 KB
PXI & AXIe Instruments, Software, Reference Solutions and Services - Brochure
This brochure provides an overview of Keysight's PXI & AXIe instrument, software, solutions and services offering.

Brochura 2020-06-02

PDF PDF
M9614A and M9615A PXIe 5-Channel Precision Source/Measure Units
This product fact sheet provides an overview of Keysight M9614A and M9615A PXIe 5-Channel precision source/measure units, 500 kSa/s, 100 pA/10 pA, 30 V, 500 mA.

Brochura 2020-05-11

Replicate RF Environments in the Lab
This flyer describes a PXI-based solution for capturing, streaming, and recording the RF spectrum of signals with bandwidths less than 1 GHz, and then playing them back.

Materiais promocionais 2020-04-22

M9601A PXIe Precision Source / Measure Unit, 1.25 MSa/s, 10 fA, 210 V, 315 mA
Keysight's M9601A high-performance PXIe SMU enables faster precise dynamic measurement from DC to 20 μs pulse, output up to 210 V/315 mA, and 10 fA resolution.

Brochura 2020-01-16

Automotive Ethernet Solutions - Brochure
This brochure provides a brief overview of Keysight Automotive Ethernet measurement solutions.

Brochura 2019-06-19

PDF PDF 1.95 MB
High-Speed Digitizer Technology Expertise - Brochure
This brochure presents the added values of the Keysight High-Speed Digitizer Technology, which are: better measurement fidelity, higher measurement throughput and lower total cost of ownership (TCO).

Brochura 2018-11-12

PDF PDF 9.13 MB
Design and Test Solutions for the Internet of Things - Solution Brochure
Develop mission-critical IoT devices to withstand the rigors of the real world—with flexible, high-performance design, test and security platforms.

Brochura 2018-05-16

AVI AVI 7.86 MB
PXI Vector Network Analyzer Series - Brochure
For basic S-parameter measurements, the M937xA VNA provides the right mix of speed, performance and footprint to help you drive down the size of test.

Brochura 2018-05-15

PDF PDF 3.59 MB
M9391A PXIe Vector Signal Analyzer - Product Fact Sheet
This document provides an overview of the technical and other benefits related to the M9391A PXIe Vector Signal Analyzer

Brochura 2018-02-13

PDF PDF 900 KB
M9155/6/7C and M9155/6/7CH40 DC to 26.5/40 GHz PXI Hybrid Switch Modules - Flyer
This 2-page flyer provides a brief overview for the Keysight M9155/6/7C PXI and M9155/6/7CH40 DC to 26.5/40 GHz PXI Hybrid Switch Modules.

Brochura 2018-01-17

PDF PDF 556 KB
M9168C PXI Programmable Step Attenuator Module
This flyer provides product information and specifications for the M9168C PXI programmable step attenuator module.

Brochura 2018-01-10

PDF PDF 384 KB
M9170A PXI Attenuator/Switch Driver Module - Flyer
The Keysight M9170A attenuator/switch driver module provides drive control for programmable attenuators and EM or solid state switches.

Brochura 2018-01-10

PDF PDF 746 KB
89601B/BN-SSA Spectrum Analysis Option, 89600 VSA Software - Flyer
This flyer provides a brief description, features and benefits of the 89600 VSA software option for Spectrum Analysis

Brochura 2017-12-07

PDF PDF 863 KB
TS-8989 PXI Functional Test System - Brochure
The TS-8989 PXI functional tester helps you achieve a lower cost of test for automotive electronic control units and industrial electronics.

Brochura 2017-12-05

PDF PDF 692 KB
Accelerate PXI VSA Measurements with X-Series Measurement Applications for Modular Instrument
This brochure describes the modular X-Series measurement applications which increase the efficiency and capability of the PXI VSA for specific communications standards

Brochura 2017-12-05

PDF PDF 6.34 MB
M9185A PXI 8/16-Channel Isolated D/A Converter - Flyer
The M9185A is a digital/analog converter that can supply high voltage levels in parallel of up to eight or 16 channels. Each channel can provide up to 16 V as stimulus to the device under test.

Brochura 2017-12-01

PDF PDF 448 KB
M9216A PXI 32-Channel High Voltage Data Acquisition Module
The Keysight M9216A is a multi-channel, large-range voltage measurement unit capable of acquiring dynamic positive voltage levels from multiple channels simultaneously.

Brochura 2017-12-01

PDF PDF 757 KB
M9186A PXI Isolated Single Channel Voltage/Current Source - Flyer
2-pge flyer on the Keysight M9186A PXI Voltage/Current Source solution

Brochura 2017-12-01

PDF PDF 552 KB
PXI RF Switch Modules - Flyer
One-page overview of the Keysight PXI RF switch modules including a brief summary of features, specifications, configuration, and ordering information.

Brochura 2017-12-01

PDF PDF 688 KB
M9420A VXT PXIe Vector Transceiver - Product Fact Sheet
This product fact sheet contains quick facts on the M9420A VXT PXIe vector transceiver

Materiais promocionais 2017-12-01

PDF PDF 422 KB
MTEK Series - Legacy ATE SystemTester Upgrade Kit
MTEK Series - Legacy ATE System Upgrade -Keysight Technologies and Marvin Test Solutions. Easily extend the life of your legacy semiconductor ATE with this low-cost, PXI-based, add-on solution

Brochura 2017-09-16

PDF PDF 451 KB
Bus multi-channel real-time decoding
Using M3100A PXIe Digitizer module with programmable FPGA option and M3602A software to implement a SPI decoder

Brochura 2017-09-06

PDF PDF 432 KB
High-speed Signal Processing with Low Latency Feedback System for Quantum Bit Evaluation

Brochura 2017-09-06

PDF PDF 483 KB
BUILDING a Time-to-Digital Converter (TDC)
Using PXIe Digitizers with the FPGA programmable option enabled and the FPGA Programming Environment Software to create a custom TDC block.

Brochura 2017-09-06

PDF PDF 431 KB

1 2 3 4 Avançar