您可能感興趣的網頁。 觀看搜尋結果:

 

聯絡是德專家

技術支援

電子量測

依產品型號搜尋可用的支援:

1-25 / 579

排序:
KS2201A User Manual
KS2201A PathWave Test Sync Executive User Manual.

使用手冊 2020-10-16

PDF PDF 9.41 MB
PathWave Test Sync Executive: Transitioning from M3601A to KS2201A
Translate an existing project designed with M3601A HVI into an equivalent implementation based on the HVI Python API provided by KS2201A.

參考指南 2020-10-16

PDF PDF 2.36 MB
PXIe System Modules and Cable Interface – Installation Guide
Installation Guide for the Gen3 PXIe cable interface modules. The Module software driver is required.

安裝手冊 2020-10-14

PDF PDF 8.20 MB
Keysight Streamline Series USB Vector Network Analyzer - Data Sheet
This literature describes the technical specifications for the P500xA Series USB Vector Network Analyzer.

產品型錄 2020-10-13

PathWave Test Sync Executive: Real-Time Pulsed Characterization of a Device-Under-Test
In KS2201A - Programming Example 4, an M3202A AWG and an M3102A digitizer are used to perform a real-time pulsed characterization experiment on a Device-Under-Test (DUT).

程式設計與語法指南 2020-10-09

PDF PDF 4.53 MB
Multi-Channel Sync Playback using M32xxA Arbitrary Waveform Generators
In KS2201A - Programming Example 1, PathWave Test Sync Executive is used to program multiple M3xxxA AWGs to synchronously output first a FP (Front Panel) trigger pulse and afterwards a previously queued waveform.

程式設計與語法指南 2020-10-09

PDF PDF 5.18 MB
KS2201A Release Notes
KS2201A PathWave Test Sync Executive Release Notes for version 2020, including Update 0.1 and Update 0.1.

版本須知 2020-10-09

PDF PDF 2.60 MB
Synchronous Mixed-Signal Measurements using M3xxxA PXI Instruments
In KS2201A - Programming Example 2, an M3102A digitizer performs sequenced acquisition of heterogeneous signals generated by multiple M320xA arbitrary waveform generators (AWGs).

程式設計與語法指南 2020-10-09

PDF PDF 5.34 MB
PathWave Test Sync Executive: Integration with PathWave FPGA
KS2201A - Programming Example 3 shows a demonstration of how to integrate PathWave Test Sync Executive and PathWave FPGA software.

程式設計與語法指南 2020-10-09

PDF PDF 3.52 MB
Tested PC and PXI/AXIe Chassis Configurations - Technical Overview
This document provides a list of personal computers which are compatible with the M9005A, M9010A, M9018B, M9019A PXIe Chassis and the M9502A, M9505A, M9506A, M9514A AXIe Chassis.

技術總覽 2020-10-02

PDF PDF 813 KB
Keysight Technologies V2802A Option M81 – User’s and Service Guide
The Keysight V2802A Option M81 is an eight channel LO Distribution Instrument. It is designed for use with Keysight M9381A PXI VSG and M9391A PXI VSA product family. It facilitates the time or phase synchronization of a multi-channel source or signal analyzer measurement system by allowing them to share the same LO signal.

使用手冊 2020-10-01

PDF PDF 9.70 MB
M9602A and M9603A PXIe Precision Source/Measure Units
This product fact sheet provides an overview of Keysight M9602A and M9603A PXIe Precision Source/Measure Unit, 15 MSa/s, 1 pA/100 fA, 60 V, 3.5 A DC/10.5 A pulse.

型錄 2020-09-17

M9300A PXIe Frequency Reference Security Features and Certificate of Volatility
Security features and volatility information for the M9300A PXIe frequency reference.

使用手冊 2020-09-01

PDF PDF 221 KB
M9602A and M9603A PXIe Precision Source/Measure Units - Startup Guide
Provides the product instruction and the installation procedure of the Keysight M9602A and M9603A PXIe Precision Source/Measure Units.

安裝手冊 2020-09-01

PDF PDF 2.47 MB
M9410A Vector Transceivers MIMO Measurement Demonstration
Learn how to make a MIMO measurement using the M9410A Vector Transceiver.

基本展示 2020-08-30

M3102A PXIe Digitizers with Optional Real-Time Sequencing and FPGA Programming - Data Sheet
Technical specifications and ordering information for the M3102A PXIe Digitizers with optional real-time sequencing and FPGA programming.

產品型錄 2020-08-28

PDF PDF 805 KB
M9602 and M9603A PXIe Precision Source/Measure Units
This is a new datasheet for M9602/03A PXIe Precision Source/Measure Units.

產品型錄 2020-08-26

Keysight M9164A/B/C and M9165A/B/C Startup and Service Guide
Keysight M9164A/B/C and M9165A/B/C PXIe Solid State Switch Module Startup and Service Guide

快速入門指南 2020-08-25

PDF PDF 1.03 MB
M980xA Series PXIe Vector Network Analyzer - Configuration Guide
This configuration guide describes standard configurations, options, accessories, upgrade kits and compatible peripherals for the Keysight M980xA Series PXIe Vector Network Analyzer.

配置設定指南 2020-08-21

Keysight Streamline Series USB Vector Network Analyzer - Configuration Guide
Keysight Streamline Series: Exceptional performance in a small package. The compact USB vector network analyzer (VNA) is an affordable full 2-port VNA which dramatically reduces the size of test.

配置設定指南 2020-08-21

Understanding the Differences Between Oscilloscopes and Digitizers for Wideband Signal Acquisitions
This white paper compares the use of oscilloscopes and wideband digitizers for wideband signal applications.

應用手冊 2020-08-19

PDF PDF 8.51 MB
SD1 3.x Software Compatibility Flow — Quick Reference
Quick reference to meet compatibility requirements for SD1 3.x software.

參考指南 2020-08-17

PDF PDF 104 KB
SD1 3.x Software for M310xA / M330xA Digitizers User's Guide
This document describes the concepts with respect to PXIe Digitizers and explains how to use the SD1 3.x SFPs / SD1 3.x API to make the M310xA / M330xA cards operational. It also explains SD1 3.x software support with KS2201A PathWave Test Sync Executive software and BSP for KF9000A PathWave FPGA.

使用手冊 2020-08-17

PDF PDF 3.23 MB
SD1 3.x Software Startup Guide
This document helps you get started with and serves as a guide for the required preliminary setup followed by procedures to install the SD1 3.x software along with its extended components.

快速入門指南 2020-08-17

PDF PDF 2.30 MB
SD1 3.x Software for M320xA / M330xA Arbitrary Waveform Generators User's Guide
This document describes the concepts with respect to PXIe AWGs and explains how to use the SD1 3.x SFPs / SD1 3.x API to make the M320xA / M330xA cards operational. It also explains SD1 3.x software support with KS2201A PathWave Test Sync Executive software and BSP for KF9000A PathWave FPGA.

使用手冊 2020-08-17

PDF PDF 5.40 MB

1 2 3 4 5 6 7 8 9 10 ... 下一頁