Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Technical Support

Electronic Measurement

Support by Product Model Number:

1-25 of 541

Sort:
M3202A/M3201A PXIe Arbitrary Waveform Generators with Optional Real-Time Sequencing and FPGA Program
The M3202A/M3201A high-performance, high-bandwidth arbitrary waveform generators combine an advanced waveform generation system with embedded function generators and modulators (frequency/phase/amplitude) for broadband and IF signal generation.

Technical Overview 2019-12-02

M3302A/M3300A PXIe Arbitrary Waveform Generator and Digitizer Combos
The M3302A/M3300A combine high-performance arbitrary waveform generator channels and digitizer channels in the same module providing the ideal tool for testing and prototyping in control or communications applications.

Technical Overview 2019-12-02

Modular Arbitrary Waveform Generator Startup Guide
Includes procedures to help you unpack, inspect, install (software and hardware), perform instrument connections, verify operability, and troubleshoot your product.

Quick Start Guide 2019-11-29

PDF PDF 4.15 MB
Keysight Streamline Series USB Vector Network Analyzer - Data Sheet
This literature describes the technical specifications for the P500xA Series USB Vector Network Analyzer.

Data Sheet 2019-11-27

PDF PDF 3.99 MB
Quantum Engineering Toolkit (QET) - Data Sheet
Keysight's Quantum Engineering Toolkit (QET) provides control sequence development that manipulates the signal path and complements APIs and Hard Virtual Instrumentation (HVI) controls.

Data Sheet 2019-11-22

M980xA Series PXIe Vector Network Analyzer - Data Sheet
This literature describes the technical specifications for the M980xA Series PXIe Vector Network Analyzer.

Data Sheet 2019-11-22

PDF PDF 4.15 MB
M980xA Series PXIe Vector Network Analyzer - Configuration Guide
This configuration guide describes standard configurations, options, accessories, upgrade kits and compatible peripherals for the Keysight M980xA Series PXIe Vector Network Analyzer.

Configuration Guide 2019-11-19

PDF PDF 4.80 MB
LTE, LTE-Advanced FDD/TDD & NB-IoT/eMTC FDD X-Series Msmt. App, Multi-touch UI - Technical Overview
LTE, LTE-Advanced FDD/TDD, NB-IoT/eMTC FDD X-series measurement application for multi-touch X-Series signal analyzers. Learn more in this technical overview.

Technical Overview 2019-11-18

M3300A PXIe Arbitrary Waveform Generator/Digitizer with Optional Real-Time Sequencing & FPGA Program
The M3300A combines high-performance with arbitrary waveform generator channels and digitizer channels in the same module providing the ideal tool for testing and prototyping in control or communications applications.

Data Sheet 2019-11-08

PDF PDF 1.91 MB
M8121A 12 Gsa/s Streaming Arbitrary Waveform Generator - Data Sheet
The M8121A uses a different approach: Instead of a built-in memory, it offers a full rate optical streaming interface (ODI) to supply the samples to the DAC at up to 12 GSa/s, which enables infinitely long scenarios to be generated with up to approx. 5 GHz of modulation bandwidth.

Data Sheet 2019-11-06

PDF PDF 1.02 MB
M9601A PXIe Precision Source/Measure Unit, 1.25 MSa/s, 10 fA, 210 V, 315 mA
This configuration guide shows how to make a standard configuration of the M9601A precision SMU

Configuration Guide 2019-11-06

PDF PDF 665 KB
M9601A PXIe Precision SMU - Data Sheet
This data sheet shows the technical specification of the M9601A PXIe precision SMU

Data Sheet 2019-11-06

PDF PDF 1.40 MB
M3202A PXIe Arbitrary Waveform Generator with Optional Real-Time Sequencing and FPGA Programming
Technical specifications and ordering information for the M3202A PXIe Arbitrary Waveform Generator with optional real-time sequencing and FPGA programming.

Data Sheet 2019-11-06

PDF PDF 1.78 MB
M9203A PXIe High-Speed Digitizer/Wideband Digital Receiver - Data Sheet
This datasheet presents the M9203A PXIe High-Speed Digitizer/Wideband Digital Receiver, 2 channels, 12-bit, up to 3.2 GS/s, DC to 2 GHz bandwidth

Data Sheet 2019-11-01

M9410A/M9411A Service Pack Installation Instructions
Installation procedures to complete the service pack installation on a controller.

Installation Manual 2019-11-01

PDF PDF 159 KB
M3100A PXIe Digitizer with Optional Real-Time Sequencing and FPGA Programming - Data Sheet
The M3102A are high-performance, high-bandwidth digitizers with an advanced data acquisition system (DAQ).

Data Sheet 2019-10-31

PDF PDF 1.53 MB
M3102A PXIe Digitizers with Optional Real-Time Sequencing and FPGA Programming - Data Sheet
Technical specifications and ordering information for the M3102A PXIe Digitizers with optional real-time sequencing and FPGA programming.

Data Sheet 2019-10-31

PDF PDF 1.54 MB
M9037A PXIe Embedded Controller - Data Sheet
The Keysight Technologies M9037A is a PXIe Embedded Controller - 2.4 GHz Quad Core, 16 GB

Data Sheet 2019-10-31

M9601A PXIe Precision SMU – Startup Guide
Provides the product instruction and the installation procedure of the Keysight M9601A PXIe Precision Source/Measure Unit.

Installation Manual 2019-10-31

PDF PDF 2.47 MB
M3201A PXIe Arbitrary Waveform Generator with Optional Real-Time Sequencing and FPGA Programming
Technical specifications and ordering information for the M3201A PXIe Arbitrary Waveform Generator with optional real-time sequencing and FPGA programming

Data Sheet 2019-10-31

PDF PDF 1.74 MB
M3302A PXIe Arbitrary Waveform Generator/Digitizer with Optional Real-Time Sequencing & FPGA Program
Technical specifications and ordering infroamtion for the M3302A PXIe Arbitrary Waveform Generator and Digitizer combination with optional real-time sequencing and FPGA programming.

Data Sheet 2019-10-31

PDF PDF 1.87 MB
M9391A PXIe Vector Signal Analyzer 1 MHz to 3 GHz or 6 GHz - Data Sheet
This data sheet contains specifications and other technical information related to the M9391A PXIe Vector Signal Analyzer.

Data Sheet 2019-10-14

Keysight PXIe Chassis Cooling Guidelines - White Paper
Module temperatures in a PXI system can impact operating conditions. It’s important to actively manage the environment inside your chassis.

Application Note 2019-10-14

PDF PDF 702 KB
M9185A PXI Isolated D/A Converter
The M9185A is a digital/analog converter that can supply high voltage levels in parallel of up to eight or 16 channels. Each channel can provide up to 16 V as stimulus to the device under test.

Data Sheet 2019-10-10

Tested PC and PXI/AXIe Chassis Configurations - Technical Overview
This document provides a list of personal computers which are compatible with the M9005A, M9010A, M9018B, M9019A PXIe Chassis and the M9502A, M9505A, M9514A AXIe Chassis.

Technical Overview 2019-10-08

PDF PDF 728 KB

1 2 3 4 5 6 7 8 9 10 ... Next