这是我们认为您想要浏览的网页。 查看搜索结果:

 

与专家交流

技术支持

电子测量

按产品型号支持:

1-25 / 569

排序:
M9614A and M9615A PXIe 5-Channel Precision Source/Measure Units
The single-slot PXIe SMUs are meant for broad applications requiring high channel density with wide output up to 30 V/500 mA and fast throughput at a low cost per channel.

产品资料 2020-07-10

M9290A CXA-m PXIe X-Series Signal Analyzer - Configuration Guide
The CXA-m PXIe signal analyzer configuration guide contains information to help you configure your M9290A to meet your specific requirements.

配置指南 2020-07-09

PDF PDF 2.36 MB
M9379A RF Amplifier - Data Sheet
The Keysight M9379A PXI RF Amp including two amplifiers, RF switches and a programmable step attenuator is designed to operate with the Keysight M9485A PXIe Vector Network Analyzer (VNA).

产品资料 2020-07-03

PDF PDF 1.38 MB
M9614A and M9615A PXIe 5-ch Precision Source/Measure Unit
This guide provides a step-by-step instruction to help you configure the M9614A or M9615A to meet the desired test requirements.

配置指南 2020-06-22

IO Libraries Suite 2020
This datasheet for Keysight IO Libraries Suite 2020 provides specifications for system requirements, supported interfaces, utilities, and summaries of other tools supported by Keysight Technologies.

产品资料 2020-06-15

PDF PDF 2.67 MB
M980xA Series PXIe Vector Network Analyzer - Configuration Guide
This configuration guide describes standard configurations, options, accessories, upgrade kits and compatible peripherals for the Keysight M980xA Series PXIe Vector Network Analyzer.

配置指南 2020-06-05

M9614A/M9615A PXIe 5-Channel Precision Source/Measure Unit - Startup Guide
Provides the product instruction and the installation procedure of the Keysight M9614A/M9615A PXIe 5-Channel Precision Source/Measure Unit.

安装手册 2020-05-14

PDF PDF 2.11 MB
M9614A and M9615A PXIe 5-Channel Precision Source/Measure Units
This product fact sheet provides an overview of Keysight M9614A and M9615A PXIe 5-Channel precision source/measure units, 500 kSa/s, 100 pA/10 pA, 30 V, 500 mA.

手册 2020-05-11

Tested PC and PXI/AXIe Chassis Configurations - Technical Overview
This document provides a list of personal computers which are compatible with the M9005A, M9010A, M9018B, M9019A PXIe Chassis and the M9502A, M9505A, M9506A, M9514A AXIe Chassis.

技术总览 2020-05-11

PDF PDF 1 MB
BIOS and Windows Settings for Modular Systems - Technical Overview
This technical note provides the detailed BIOS and Windows settings for modular systems using the tested computers that are compatible with Keysight Technologies, Inc. PXI/AXIe chassis.

技术总览 2020-04-30

PDF PDF 531 KB
M9601A PXIe Precision SMU - Startup Guide
Provides the product instruction and the installation procedure of the Keysight M9601A PXIe Precision Source/Measure Unit.

安装手册 2020-04-24

Keysight Streamline Series USB Vector Network Analyzer - Configuration Guide
Keysight Streamline Series: Exceptional performance in a small package. The compact USB vector network analyzer (VNA) is an affordable full 2-port VNA which dramatically reduces the size of test.

配置指南 2020-04-23

Replicate RF Environments in the Lab
This flyer describes a PXI-based solution for capturing, streaming, and recording the RF spectrum of signals with bandwidths less than 1 GHz, and then playing them back.

促销资料 2020-04-22

Keysight Streamline Series USB Vector Network Analyzer - Data Sheet
This literature describes the technical specifications for the P500xA Series USB Vector Network Analyzer.

产品资料 2020-04-22

M9164x 2x16 USB solid state switch matrix 2D drawing, PDF Format
This is a PDF format 2D Drawing of the M9164x 2x16 USB solid state switch matrix.

技术总览 2020-04-20

PDF PDF 197 KB
M9165x 2x8 USB solid state switch matrix 2D drawing, PDF Format
This is a PDF format 2D Drawing of the M9165x 2x8 USB solid state switch matrix.

技术总览 2020-04-20

PDF PDF 58 KB
M9164x 2x16 USB solid state switch matrix 3D model, STEP Format
This is a STEP format 3D Model of the M9164x 2x16 USB solid state switch matrix.

技术总览 2020-04-20

ZIP ZIP 2.81 MB
M9165x 2x8 USB solid state switch matrix 3D model, STEP Format
This is a STEP format 3D Model of the M9165x 2x8 USB solid state switch matrix.

技术总览 2020-04-20

ZIP ZIP 3.33 MB
M980xA Series PXIe Vector Network Analyzer - Data Sheet
This literature describes the technical specifications for the M980xA Series PXIe Vector Network Analyzer.

产品资料 2020-04-17

M3302A PXIe Arbitrary Waveform Generator/Digitizer with Optional Real-Time Sequencing & FPGA Program
Technical specifications and ordering infroamtion for the M3302A PXIe Arbitrary Waveform Generator and Digitizer combination with optional real-time sequencing and FPGA programming.

产品资料 2020-04-03

PDF PDF 1.86 MB
M3300A PXIe Arbitrary Waveform Generator/Digitizer with Optional Real-Time Sequencing & FPGA Program
The M3300A combines high-performance with arbitrary waveform generator channels and digitizer channels in the same module providing the ideal tool for testing and prototyping in control or communications applications.

产品资料 2020-04-03

PDF PDF 1.90 MB
M9410A/M9411A VXT PXIe Vector Transceiver MIMO Measurement Guide
This MIMO measurement guide is to demonstrate the WLAN and 5G NR MIMO measurement (4x4) capabilities in M9410A/M9411A VXT PXIe Vector Transceiver.

用户手册 2020-04-01

PDF PDF 3.59 MB
Keysight Technologies M9393AH01 – Product Note
The Keysight M9393AH01 is a standard M9393A PXIe Performance Vector Signal Analyzer, Options B04, F18, M01, and WB1, that extends Band 0 (9 kHz - 3.6 GHz) to a maximum 1 GHz IF bandwidth capability. The 1 GHz IF bandwidth, centered around the frequency of 5.1 GHz, can be further digitized for analysis or processing in the time, frequency, or modulation domain for use with an external digitizer.

用户手册 2020-04-01

PDF PDF 8.34 MB
M9260A PXIe Audio Analyzer Service Guide
M9260A PXIe Audio Analyzer Service Guide

编程和语法指南 2020-03-23

PDF PDF 3.04 MB
Remote PC PCIe Host Desktop Adapter Modules – Installation Guide
Installation Guide for the Gen3 PXIe Host Desktop Adapter modules. You are not required to install any software.

安装手册 2020-03-10

PDF PDF 22.09 MB

1 2 3 4 5 6 7 8 9 10 ... 下一页