Voici la page que nous pensons que vous vouliez. Voir les résultats de la recherche au lieu:

 

Discutez avec un expert

Support technique

Mesure Electronique

Support by Product Model Number:

1-25 sur 564

Tri:
M9614A and M9615A PXIe 5-Channel Precision Source/Measure Units
The single-slot PXIe SMUs are meant for broad applications requiring high channel density with wide output up to 30 V/500 mA and fast throughput at a low cost per channel.

Fiche signalétique 2020-07-10

M9290A CXA-m PXIe X-Series Signal Analyzer - Configuration Guide
The CXA-m PXIe signal analyzer configuration guide contains information to help you configure your M9290A to meet your specific requirements.

Guide de configuration 2020-07-09

PDF PDF 2.36 MB
M9379A RF Amplifier - Data Sheet
The Keysight M9379A PXI RF Amp including two amplifiers, RF switches and a programmable step attenuator is designed to operate with the Keysight M9485A PXIe Vector Network Analyzer (VNA).

Fiche signalétique 2020-07-03

PDF PDF 1.38 MB
M9614A and M9615A PXIe 5-ch Precision Source/Measure Unit
This guide provides a step-by-step instruction to help you configure the M9614A or M9615A to meet the desired test requirements.

Guide de configuration 2020-06-22

IO Libraries Suite 2020
This datasheet for Keysight IO Libraries Suite 2020 provides specifications for system requirements, supported interfaces, utilities, and summaries of other tools supported by Keysight Technologies.

Fiche signalétique 2020-06-15

PDF PDF 2.67 MB
M9260A PXIe Audio Analyzer Module - Data Sheet
PXIe audio analyzer module designed for high-speed, high-performance audio generation and analysis, with large 1-million-sample buffers and 5-gain amplifiers. Part of Keysight Radio Test Solution.

Fiche signalétique 2020-06-11

M980xA Series PXIe Vector Network Analyzer - Configuration Guide
This configuration guide describes standard configurations, options, accessories, upgrade kits and compatible peripherals for the Keysight M980xA Series PXIe Vector Network Analyzer.

Guide de configuration 2020-06-05

PXI and AXIe Products and Solutions Catalog
Catalog covering Keysight's portfolio of PXI and AXIe instruments, software, services and reference solutions.

Brochure 2020-06-04

PDF PDF 15.30 KB
PXI & AXIe Instruments, Software, Reference Solutions and Services - Brochure
This brochure provides an overview of Keysight's PXI & AXIe instrument, software, solutions and services offering.

Brochure 2020-06-02

PDF PDF
M9018B and M9019A PXIe 18-slot chassis - Data Sheet
This data sheet provides technical specifications and characteristics for the Keysight M9018B and M9019A PXIe 18-slot Chassis.

Fiche signalétique 2020-05-20

M9614A/M9615A PXIe 5-Channel Precision Source/Measure Unit - Startup Guide
Provides the product instruction and the installation procedure of the Keysight M9614A/M9615A PXIe 5-Channel Precision Source/Measure Unit.

Manuel d’installation 2020-05-14

PDF PDF 2.11 MB
M9614A and M9615A PXIe 5-Channel Precision Source/Measure Units
This product fact sheet provides an overview of Keysight M9614A and M9615A PXIe 5-Channel precision source/measure units, 500 kSa/s, 100 pA/10 pA, 30 V, 500 mA.

Brochure 2020-05-11

Tested PC and PXI/AXIe Chassis Configurations - Technical Overview
This document provides a list of personal computers which are compatible with the M9005A, M9010A, M9018B, M9019A PXIe Chassis and the M9502A, M9505A, M9506A, M9514A AXIe Chassis.

Présentation technique 2020-05-11

PDF PDF 1 MB
BIOS and Windows Settings for Modular Systems - Technical Overview
This technical note provides the detailed BIOS and Windows settings for modular systems using the tested computers that are compatible with Keysight Technologies, Inc. PXI/AXIe chassis.

Présentation technique 2020-04-30

PDF PDF 531 KB
M9601A PXIe Precision SMU - Startup Guide
Provides the product instruction and the installation procedure of the Keysight M9601A PXIe Precision Source/Measure Unit.

Manuel d’installation 2020-04-24

Keysight Streamline Series USB Vector Network Analyzer - Configuration Guide
Keysight Streamline Series: Exceptional performance in a small package. The compact USB vector network analyzer (VNA) is an affordable full 2-port VNA which dramatically reduces the size of test.

Guide de configuration 2020-04-23

Keysight Streamline Series USB Vector Network Analyzer - Data Sheet
This literature describes the technical specifications for the P500xA Series USB Vector Network Analyzer.

Fiche signalétique 2020-04-22

Replicate RF Environments in the Lab
This flyer describes a PXI-based solution for capturing, streaming, and recording the RF spectrum of signals with bandwidths less than 1 GHz, and then playing them back.

Matériel de promotion 2020-04-22

M9165x 2x8 USB solid state switch matrix 3D model, STEP Format
This is a STEP format 3D Model of the M9165x 2x8 USB solid state switch matrix.

Présentation technique 2020-04-20

ZIP ZIP 3.33 MB
M9164x 2x16 USB solid state switch matrix 2D drawing, PDF Format
This is a PDF format 2D Drawing of the M9164x 2x16 USB solid state switch matrix.

Présentation technique 2020-04-20

PDF PDF 197 KB
M9165x 2x8 USB solid state switch matrix 2D drawing, PDF Format
This is a PDF format 2D Drawing of the M9165x 2x8 USB solid state switch matrix.

Présentation technique 2020-04-20

PDF PDF 58 KB
M9164x 2x16 USB solid state switch matrix 3D model, STEP Format
This is a STEP format 3D Model of the M9164x 2x16 USB solid state switch matrix.

Présentation technique 2020-04-20

ZIP ZIP 2.81 MB
M980xA Series PXIe Vector Network Analyzer - Data Sheet
This literature describes the technical specifications for the M980xA Series PXIe Vector Network Analyzer.

Fiche signalétique 2020-04-17

M3300A PXIe Arbitrary Waveform Generator/Digitizer with Optional Real-Time Sequencing & FPGA Program
The M3300A combines high-performance with arbitrary waveform generator channels and digitizer channels in the same module providing the ideal tool for testing and prototyping in control or communications applications.

Fiche signalétique 2020-04-03

PDF PDF 1.90 MB
M3302A PXIe Arbitrary Waveform Generator/Digitizer with Optional Real-Time Sequencing & FPGA Program
Technical specifications and ordering infroamtion for the M3302A PXIe Arbitrary Waveform Generator and Digitizer combination with optional real-time sequencing and FPGA programming.

Fiche signalétique 2020-04-03

PDF PDF 1.86 MB

1 2 3 4 5 6 7 8 9 10 ... Page suivante