이 페이지를 찾으시나요? 추천 검색 결과 보기:

 

전문가 상담

기술 지원

전자 측정

모델 번호 입력:

1-25 / 39

정렬방식:
M8192A Multi-Channel Synchronization Module - Data Sheet
The M8192A sync module is used in conjunction with 2 to 6 M8190A modules to build a fully synchronous, phase coherent multi-channel generator with up to 12 analog channels and 24 marker outputs.

데이터시트 2020-01-16

PDF PDF 1.70 KB
J-BERT M8020A High-Performance BERT - Data Sheet
The M8020A BERT is a AXIe based Bit Error Ratio Test Solution for PCIe, USB, Thunderbolt and many more industry Standards

데이터시트 2019-12-06

N4391SALC Optical Modulation Analysis Software - Data Sheet
The analysis software from Keysight’s Optical Modulation Analyzer portfolio can be used on your PC without any instrumentation. It offers all the analysis capabilities including its advanced signal processing algorithms for complex modulated optical signals

데이터시트 2019-12-02

PDF PDF 809 KB
M9709A AXIe High-Speed Digitizer/DAQ with High Channel Density - Data Sheet
This data sheet provides a summary of key performance parameters and specifications for the M9709A AXIe high-speed digitizer.

데이터시트 2019-11-26

Keysight M9506A 5-Slot AXIe Chassis - Specification Guide
Technical specifications and characteristics of the M9506A AXIe Chassis.

데이터시트 2019-11-21

PDF PDF 5.10 MB
M8194A 120 GSa/s Arbitrary Waveform Generator - Data Sheet
Arbitrary waveform generator with the highest sampling rate in the industry of 120GSa/s, with an analogue bandwidth of upto 50Ghz. Ideal solution for 400G optical coherence development and advance IQ modulation source.

데이터시트 2019-11-20

PDF PDF 904 KB
M8121A 12 Gsa/s Streaming Arbitrary Waveform Generator - Data Sheet
The M8121A uses a different approach: Instead of a built-in memory, it offers a full rate optical streaming interface (ODI) to supply the samples to the DAC at up to 12 GSa/s, which enables infinitely long scenarios to be generated with up to approx. 5 GHz of modulation bandwidth.

데이터시트 2019-11-06

PDF PDF 1.02 KB
M9703B AXIe High-Speed Digitizer/Wideband Digital Receiver - Data Sheet
This datasheet presents the M9703B AXIe high-speed digitizer, 8 channels, 12-bit, up to 3.2 GS/s, DC up to 2 GHz input frequency range

데이터시트 2019-11-01

M9710A AXIe High-Speed Digitizer - Data Sheet
This datasheet presents the M9710A AXIe high-speed digitizer, 4 channels, 10-bit, up to 10 GS/s, DC to 2.5 GHz bandwidth

데이터시트 2019-11-01

M9537A AXIe Embedded Controller - Data Sheet
This document provides technical specifications and other information for the M9537A AXIe Embedded PC Controller.

데이터시트 2019-10-30

PDF PDF 668 KB
M9506A 5-slot AXIe Chassis - Data Sheet
Datasheet for the M9506A 5-slot, high-power chassis

데이터시트 2019-10-25

PDF PDF 1.39 MB
Tested PC and PXI/AXIe Chassis Configurations - Technical Overview
This document provides a list of personal computers which are compatible with the M9005A, M9010A, M9018B, M9019A PXIe Chassis and the M9502A, M9505A, M9514A AXIe Chassis.

기술 개요 2019-10-08

PDF PDF 728 KB
M8131A 16/32 GSa/s Digitizer Preliminary Version 0.6 - Data Sheet
The M8131A is a 16 Gsa/s or 32 GSa/s digitizer. It's a special analyzer solution, and with its build-in acquisition memory allow user capture real-world signals for a certain, limited amount of time. However, it's also embedded an optical streaming interface (ODI), that allows gapless capture for an unlimited amount of time.

데이터시트 2019-09-18

PDF PDF 1.57 MB
Interface Modules and Adapters for PXI and AXIe Systems - Data Sheet
This document provides technical specifications, characteristics and other information about the series of PCIe host desktop adapters and PXI chassis system and cable modules

데이터시트 2019-08-26

M8195A 65 GSa/s AWG and M8197A Multi-Channel Synchronization Module - Data Sheet
Arbitrary waveform generator with the highest combination of speed, bandwidth and channel density. Flexible signal generation at up to 32 Gbaud.

데이터시트 2019-07-16

M8054A Interference Source - Data sheet
The Keysight M8054A interference source allows to generate repeatable and accurate level impairments for testing of high-speed digital receivers that support symbol rates of up to 64 Gbaud.

데이터시트 2019-06-06

PDF PDF 1.21 MB
M8049A ISI Channel Boards Master Your Next Designs - Data Sheet
The M8049A ISI channel boards can be used to emulate channel loss in receiver test setups. The boards are designed to be used to emulate channel loss for data rates of >=32 Gb/s for PCIe-G5 standards.

데이터시트 2019-03-21

PDF PDF 2.44 MB
M8040A High-Performance BERT 64 GBaud - Data Sheet
M8040A is a highly integrated BERT for physical layer characterization of devices operating up to 64 GBaud with support for PAM-4 and NRZ signals. Expands the M8000 Series to 400GbE data center.

데이터시트 2019-01-24

M809256PA OIF CEI CEI-56G Pre-Compliance Receiver Test Application - Data Sheet
The M809256PA receiver test application is designed to assist and simplify the stress signal calibration used for testing the inputs of OIF-CEI CEI-6G-VSR PAM4 capable hosts and modules. It reduces user interaction to a minimum and performs all required calibration routines and compliance testing automatically by remote controlling all required instruments.

데이터시트 2018-09-04

PDF PDF 1.05 MB
M8091BSPA IEEE 802 3bs Pre-Compliance Receiver Test Application - Data Sheet
The M8091BSPA receiver test application is designed to assist and simplify the stress signal calibration used for testing the inputs of 200GAUI-4 and 400GAUI-8 PAM4 capable hosts and modules. It reduces user interaction to a minimum and performs all required calibration routines and compliance testing automatically by remote controlling all required instruments.

데이터시트 2018-08-31

PDF PDF 1.30 MB
M8190A Arbitrary Waveform Generator - Data Sheet
Precision arbitrary waveform generator with 5 GHz bandwidth and 14 bit vertical resolution gives you reliable, repeatable measurements.

데이터시트 2018-05-10

M9502A and M9505A 2 and 5-Slot AXIe Chassis - Data Sheet
The Keysight M9502A 2-slot and M9505A 5-slot AXIe chassis data sheet provides preliminary specifications and product ordering information.

데이터시트 2018-04-05

N5990A Test Automation Software Platform - Data Sheet
An efficient test strategy is a proven competitive advantage. Keysight's N5990A Test Automation Software Platform is a key element of winning strategies.

데이터시트 2018-02-28

PDF PDF 6.23 MB
M9514A and M9521A AXIe 14-Slot Chassis and AXIe System Module - Data Sheet
The Keysight M9514A 14-slot AXIe chassis and M9521A AXIe System Module data sheet provides technical specifications and product ordering information.

데이터시트 2017-12-05

PDF PDF 3.51 MB
M9514A and M9521A AXIe 14-Slot Chassis and AXIe System Module - Specifications Guide
Provides specification history for the M9514A AXIe 14-Slot Chassis and the M9521A AXIe System Module (ASM).

데이터시트 2017-12-01

PDF PDF 745 KB

1 2 다음