Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Technical Support

Electronic Measurement

Support by Product Model Number:

1-25 of 25

Sort:
Master 400G - Poster
Download the latest poster to Go to Market with 400G.

Promotional Materials 2019-10-18

PDF PDF 997 KB
PXI & AXIe Instruments, Software, Reference Solutions and Services - Brochure
This brochure provides an overview of Keysight's PXI & AXIe instrument, software, solutions and services offering.

Brochure 2019-09-19

PDF PDF 2.95 MB
HDMI 2.1 Compliance Test Solution - Generic Flyer
This solution flyer provides an overview of Keysight HDMI 2.1 test solutions covering source, cable, connector, sink and eARC physical layer tests.

Competitive Comparison 2018-12-01

PDF PDF 1003 KB
High-Speed Digitizer Technology Expertise - Brochure
This brochure presents the added values of the Keysight High-Speed Digitizer Technology, which are: better measurement fidelity, higher measurement throughput and lower total cost of ownership (TCO).

Brochure 2018-11-12

PDF PDF 9.13 MB
Extended Service Period Solutions Model Numbers - Selection Guide
This document summarizes the evolving list of older instruments that can be repaired and calibrated at over 50 service centers worldwide under a Keysight Extended Service Plan.

Brochure 2018-01-13

PDF PDF 258 KB
Multi-Channel Antenna Calibration Reference Solution - Solution Brochure
This brochure describes the Keysight Multi-Channel Antenna Calibration, Reference Solution -provides narrow-band antenna calibration: scalable channel count, antenna receive channels downconversion ...

Brochure 2017-12-01

PDF PDF 2.43 MB
BUILDING a Time-to-Digital Converter (TDC)
Using PXIe Digitizers with the FPGA programmable option enabled and the FPGA Programming Environment Software to create a custom TDC block.

Brochure 2017-09-06

PDF PDF 431 KB
Master 400G - Free Poster on 400 Gb/s Technologies
This poster gives you a broad overview on all the new evolving standards for your path to 400Gb/s- in core fiber networks and data centers, for electrical and optical interconnects

Brochure 2017-05-03

Keysight Type-C Solution: Create a faster path to done

Promotional Materials 2016-02-12

PDF PDF 911 KB
Unprecedented speed, resolution and channel density - Poster
Poster (70 x 100 cm) highlights the use of the M9709A/M9703A AXIe high-speed digitizers sold by Keysight for physics applications

Promotional Materials 2015-08-31

PDF PDF 2.68 MB
PCI Express® Design and Test from Electrical to Protocol - Brochure
This brochure provides insight into how to thoroughly simulate, characterize and validate PCI Express Designs.

Brochure 2015-08-17

PDF PDF 4.78 MB
Breakthrough High-Speed Digitizer Technology - Poster
This posters presents the technology used for the AXIe/PXie/PCie high-speed digitizers

Promotional Materials 2015-07-21

PDF PDF 5.13 MB
MIPI Design & Test - Brochure
The MIPI Test & Design brochure explains the main features of D-PHY and C-PHY, (CSI-3), UFS and all Chip-to-Chip applications which are supported on top of the M-PHY layer.

Brochure 2015-03-24

PDF PDF 6.16 MB
Digital Design & Interconnect Standards - Brochure
Brochure shows Keysight’s high-speed digital solution set , a range of essential tools, measurement and simulation—that will help cut through the challenges of gigabit digital designs.

Brochure 2015-03-09

PDF PDF 7.71 MB
U4421A Protocol Analyzer and Exerciser for MIPI D-PHY Interfaces - Flyer
This flyer provides a product overview, features and benefits of the Keysight U4421A

Brochure 2014-08-02

PDF PDF 151 KB
U4431A Protocol Analyzer for MIPI™ M-PHY Interfaces - Flyer
The U4431A MIPI M-PHY Protocol Analyzer provides broad and deep insight into mobile computing designs. Integrate up to 5 modules (M-PHY, D-PHY, PCI, DDR, high-speed logic, and HDMI) in one module.

Brochure 2013-08-08

PDF PDF 528 KB
M8190A Arbitrary Waveform Generator - Flyer
The Keysight M8190A AWG is the source of greater fidelity, delivering high resolution and wide bandwidth-simultaneously.

Brochure 2013-07-26

PDF PDF 271 KB
M9536A AXIe Embedded PC Controller - Flyer
The M9536A is an AXIe compatible embedded PC controller which provides a high-performance PCIe Gen2 link to the AXIe backplane and is the first AXIe embedded controller available on the market.

Brochure 2013-07-16

PDF PDF 218 KB
AXIe Chassis - Brochure
One-page overview of the Keysight M9502A 2-slot and M9505A 5-slot AXIe chassis including a brief summary of features, specifications, configuration, and ordering information.

Brochure 2012-12-06

PDF PDF 176 KB
M9048A PCIe Desktop PC Adapter - Flyer
One-page overview of the Keysight M9048A desktop PC adaptor including a brief summary of features, specifications, configuration, and ordering information.

Brochure 2012-07-26

PDF PDF 181 KB
M9703A 12-bit High-Speed Digitizer - Unprecedented speed, resolution and channel density Print Ad
Print ad for Physics applications: The new Keysight M9703A 12-bit high-speed digitizer module provides unprecedented measurement fidelity and channel density for GHz speed.

Brochure 2012-07-09

PDF PDF 215 KB
U4301A PCI Express 3.0 Protocol Analyzer Module flyer
The U4301A helps test engineers and validation labs address the challenges of transitioning to PCIe 3.0 by addressing the high speeds, new encoding scheme, and advanced protocol featuress.

Brochure 2011-11-28

PDF PDF 288 KB
M9045B PCIe ExpressCard Adapter - Flyer
Two-page overview of the Keysight M9045B ExpressCard adapter including a brief summary of features, specifications, configuration, and ordering information.

Brochure 2011-10-26

PDF PDF 250 KB
M9047A PCIe Adapter - Brochure
One-page overview of the Keysight M9047A desktop PC adaptor including a brief summary of features, specifications, configuration, and ordering information.

Brochure 2011-03-21

PDF PDF 294 KB
PCIe PC Adaptors
One-page overview of the Keysight M9045A ExpressCard and M9047A PCIe desktop adaptors including a brief summary of features, specifications, configuration, and ordering information.

Brochure 2010-11-11

PDF PDF 275 KB