这是我们认为您想要浏览的网页。 查看搜索结果:

 

与专家交流

技术支持

电子测量

按产品型号支持:

1-25 / 29

排序:
Master 400G - Poster
Download the latest poster to Go to Market with 400G.

促销资料 2019-10-18

PDF PDF 997 KB
是德科技数字设计和互连标准
是德科技数字设计和互连标准

手册 2019-05-07

PDF PDF 6 MB
HDMI 2.1 Compliance Test Solution - Generic Flyer
This solution flyer provides an overview of Keysight HDMI 2.1 test solutions covering source, cable, connector, sink and eARC physical layer tests.

同类产品比较 2018-12-01

PDF PDF 1003 KB
High-Speed Digitizer Technology Expertise - Brochure
This brochure presents the added values of the Keysight High-Speed Digitizer Technology, which are: better measurement fidelity, higher measurement throughput and lower total cost of ownership (TCO).

手册 2018-11-12

PDF PDF 9.13 MB
Extended Service Period Solutions Model Numbers - Selection Guide
This document summarizes the evolving list of older instruments that can be repaired and calibrated at over 50 service centers worldwide under a Keysight Extended Service Plan.

手册 2018-01-13

PDF PDF 258 KB
Multi-Channel Antenna Calibration Reference Solution - Solution Brochure
This brochure describes the Keysight Multi-Channel Antenna Calibration, Reference Solution -provides narrow-band antenna calibration: scalable channel count, antenna receive channels downconversion ...

手册 2017-12-01

PDF PDF 2.43 MB
Keysight M9502A 和M9505A AXIe 机箱
Keysight M9502A 和M9505A AXIe 机箱

手册 2017-11-30

PDF PDF 321 KB
是德科技PXI 和 AXIe 仪器、软件、参考解决方案及服务
是德科技PXI 和 AXIe 仪器、软件、参考解决方案及服务

手册 2017-11-24

PDF PDF 3.40 MB
BUILDING a Time-to-Digital Converter (TDC)
Using PXIe Digitizers with the FPGA programmable option enabled and the FPGA Programming Environment Software to create a custom TDC block.

手册 2017-09-06

PDF PDF 431 KB
Master 400G - Free Poster on 400 Gb/s Technologies
This poster gives you a broad overview on all the new evolving standards for your path to 400Gb/s- in core fiber networks and data centers, for electrical and optical interconnects

手册 2017-05-03

Keysight Technologies 是德科技TYPE-C ™解决方案:提供更快完成一致性测试的全套方案
Keysight Technologies 是德科技TYPE-C ™解决方案:提供更快完成一致性测试的全套方案

促销资料 2016-06-24

PDF PDF 483 KB
Keysight Type-C Solution: Create a faster path to done

促销资料 2016-02-12

PDF PDF 911 KB
Unprecedented speed, resolution and channel density - Poster
Poster (70 x 100 cm) highlights the use of the M9709A/M9703A AXIe high-speed digitizers sold by Keysight for physics applications

促销资料 2015-08-31

PDF PDF 2.68 MB
从电气到协议的 PCI Express® 设计与测试――手册
该手册深入探讨了如何彻底仿真、表征和验证 PCI Express 设计。

手册 2015-08-17

PDF PDF 4.78 MB
PCI Express® Design and Test from Electrical to Protocol - Brochure
This brochure provides insight into how to thoroughly simulate, characterize and validate PCI Express Designs.

手册 2015-08-17

PDF PDF 4.78 MB
Breakthrough High-Speed Digitizer Technology - Poster
This posters presents the technology used for the AXIe/PXie/PCie high-speed digitizers

促销资料 2015-07-21

PDF PDF 5.13 MB
MIPI Design & Test - Brochure
The MIPI Test & Design brochure explains the main features of D-PHY and C-PHY, (CSI-3), UFS and all Chip-to-Chip applications which are supported on top of the M-PHY layer.

手册 2015-03-24

PDF PDF 6.16 MB
Digital Design & Interconnect Standards - Brochure
Brochure shows Keysight’s high-speed digital solution set , a range of essential tools, measurement and simulation—that will help cut through the challenges of gigabit digital designs.

手册 2015-03-09

PDF PDF 7.71 MB
U4421A Protocol Analyzer and Exerciser for MIPI D-PHY Interfaces - Flyer
This flyer provides a product overview, features and benefits of the Keysight U4421A

手册 2014-08-02

PDF PDF 151 KB
U4431A Protocol Analyzer for MIPI™ M-PHY Interfaces - Flyer
The U4431A MIPI M-PHY Protocol Analyzer provides broad and deep insight into mobile computing designs. Integrate up to 5 modules (M-PHY, D-PHY, PCI, DDR, high-speed logic, and HDMI) in one module.

手册 2013-08-08

PDF PDF 528 KB
M8190A Arbitrary Waveform Generator - Flyer
The Keysight M8190A AWG is the source of greater fidelity, delivering high resolution and wide bandwidth-simultaneously.

手册 2013-07-26

PDF PDF 271 KB
M9536A AXIe Embedded PC Controller - Flyer
The M9536A is an AXIe compatible embedded PC controller which provides a high-performance PCIe Gen2 link to the AXIe backplane and is the first AXIe embedded controller available on the market.

手册 2013-07-16

PDF PDF 218 KB
AXIe Chassis - Brochure
One-page overview of the Keysight M9502A 2-slot and M9505A 5-slot AXIe chassis including a brief summary of features, specifications, configuration, and ordering information.

手册 2012-12-06

PDF PDF 176 KB
M9048A PCIe Desktop PC Adapter - Flyer
One-page overview of the Keysight M9048A desktop PC adaptor including a brief summary of features, specifications, configuration, and ordering information.

手册 2012-07-26

PDF PDF 181 KB
M9703A 12-bit High-Speed Digitizer - Unprecedented speed, resolution and channel density Print Ad
Print ad for Physics applications: The new Keysight M9703A 12-bit high-speed digitizer module provides unprecedented measurement fidelity and channel density for GHz speed.

手册 2012-07-09

PDF PDF 215 KB

1 2 下一页