技术支持
缩小范围
按内容类型
- 技术指标 (39)
- 手册 (91)
- 应用说明 (33)
- 手册和竞争力概览 (29)
- 选择与配置指南 (5)
- 解决方案概述 (3)
- 演示 (30)
- 文章和案例分析 (10)
- 产品目录 (2)
- 新闻发布 (16)
按产品类别
-
所有产品类别
-
PXI / AXIe / DAQ 及 模块化解决方案
-
AXIe 产品
- AXIe M8000 系列 (141)
- AXIe 示波器和数字转换器 (33)
- AXIe 逻辑分析和协议测试 (19)
- AXIe 任意波形发生器 (75)
- AXIe 机箱和控制器 (44)
- AXIe 产品的附件和选件 (7)
- M8290A 光调制分析仪和高速数字化仪测试解决方案 (10)
-
AXIe 产品
-
PXI / AXIe / DAQ 及 模块化解决方案
1-25 / 258
Resolve PXIe and AXIe Chassis Communication Problems
This guide helps you understand and troubleshoot PXIe and AXIe chassis connectivity issues.
参考指南 2019-12-05 |
![]() |
N4391SALC Optical Modulation Analysis Software - Data Sheet
The analysis software from Keysight’s Optical Modulation Analyzer portfolio can be used on your PC without any instrumentation. It offers all the analysis capabilities including its advanced signal processing algorithms for complex modulated optical signals
产品资料 2019-12-02 |
![]() |
Keysight M9506A 5-Slot AXIe Chassis - Specification Guide
Technical specifications and characteristics of the M9506A AXIe Chassis.
产品资料 2019-11-21 |
![]() |
M8194A 120 GSa/s Arbitrary Waveform Generator - Data Sheet
Arbitrary waveform generator with the highest sampling rate in the industry of 120GSa/s, with an analogue bandwidth of upto 50Ghz. Ideal solution for 400G optical coherence development and advance IQ modulation source.
产品资料 2019-11-20 |
![]() |
Keysight M9506A 5-Slot AXIe Chassis - Startup Guide
Installation and startup information for the M9506A AXIe chassis.
迅速开始指南 2019-11-19 |
![]() |
Keysight M9506A 5-Slot AXIe Chassis - User Guide
Usage, configuration, and service information for the M9506A AXIe chassis.
用户手册 2019-11-15 |
![]() |
M8121A 12 Gsa/s Streaming Arbitrary Waveform Generator - Data Sheet
The M8121A uses a different approach: Instead of a built-in memory, it offers a full rate
optical streaming interface (ODI) to supply the samples to the DAC at up to 12 GSa/s,
which enables infinitely long scenarios to be generated with up to approx. 5 GHz of
modulation bandwidth.
产品资料 2019-11-06 |
![]() |
M8000 Series of BER Test Solutions - User Guide (Part No. M8000-91B08)
This document describes M8070B system software to control M8020A/M8030A/M8040A, the various supported modules, GUI usage and how to perform measurements.
用户手册 2019-11-01 |
![]() |
M9537A AXIe Embedded Controller - Data Sheet
This document provides technical specifications and other information for the M9537A AXIe Embedded PC Controller.
产品资料 2019-10-30 |
![]() |
M9506A 5-slot AXIe Chassis - Data Sheet
Datasheet for the M9506A 5-slot, high-power chassis
产品资料 2019-10-25 |
![]() |
关于复杂光调制,您需要知道的一切
关于复杂光调制,您需要知道的一切
应用说明 2019-10-22 |
|
Go to Market with 400G - Poster
Download the latest poster to Go to Market with 400G.
促销资料 2019-10-18 |
![]() |
Tested PC and PXI/AXIe Chassis Configurations - Technical Overview
This document provides a list of personal computers which are compatible with the M9005A, M9010A, M9018B, M9019A PXIe Chassis and the M9502A, M9505A, M9514A AXIe Chassis.
技术总览 2019-10-08 |
![]() |
M8131A 16/32 GSa/s Digitizer Preliminary Version 0.6 - Data Sheet
The M8131A is a 16 Gsa/s or 32 GSa/s digitizer. It's a special analyzer solution, and with its build-in acquisition memory allow user capture real-world signals for a certain, limited amount of time. However, it's also embedded an optical streaming interface (ODI), that allows gapless capture for an unlimited amount of time.
产品资料 2019-09-18 |
![]() |
Kandou Bus and Keysight collaborate on an innovative test solution for chord signaling applications
基本演示 2019-09-16 |
|
M8000 Series Advanced Measurement Package - User Guide
This document provides information on how to install the Advanced Measurement Package in M8070B System Software and describes the various features provided by the plugin.
用户手册 2019-09-01 |
![]() |
M8000 Series of BER Test Solutions - Tips for Preventing Damage
This document explains how to properly setup and use the M8000 Series BER Test Solutions avoiding damage & misuse.
运行手册 2019-09-01 |
![]() |
M8000 Series of BER Test Solutions - Programming Guide (Part No. M8000-91B09)
This guide provides detailed information on (remote) programming the Keysight M8070B, including SCPI Command Language & Reference, including Programming Basics & Examples.
编程和语法指南 2019-09-01 |
![]() |
Keysight M9506A 5-Slot AXIe Chassis - Security Guide
The security guide explains the procedure for declassifying the chassis.
参考指南 2019-08-15 |
![]() |
PAM4 信号的误码分析
PAM4 信号的误码分析
应用说明 2019-06-11 |
|
是德科技通过 M8070A 系统软件控制实时示波器进行 BER 测量
是德科技通过 M8070A 系统软件控制实时示波器进行 BER 测量
应用说明 2019-06-11 |
|
M8054A Interference Source - Data sheet
The Keysight M8054A interference source allows to generate repeatable and accurate level impairments for testing of high-speed digital receivers that support symbol rates of up to 64 Gbaud.
产品资料 2019-06-06 |
![]() |
加速数据中心从 100GE 迁移至 400GE 高级调制和编码挑战
加速数据中心从 100GE 迁移至 400GE 高级调制和编码挑战
应用说明 2019-05-16 |
|
M8196A Arbitrary Waveform Generator - User's Guide
New Arbitrary Waveform Generator with the highest combination of speed, bandwidth and channel density.
92 GSa/s sample rate supporting signals up to 64 GBaud on 4 channels in a 1-slot AXIe module - simultaneously.
用户手册 2019-05-08 |
![]() |
是德科技数字设计和互连标准
是德科技数字设计和互连标准
手册 2019-05-07 |
![]() |