Voici la page que nous pensons que vous vouliez. Voir les résultats de la recherche au lieu:

 

Discutez avec un expert

Support technique

Mesure Electronique

Support by Product Model Number:

1-25 sur 253

Tri:
J-BERT M8020A High-Performance BERT - Data Sheet
The M8020A BERT is a AXIe based Bit Error Ratio Test Solution for PCIe, USB, Thunderbolt and many more industry Standards

Fiche signalétique 2019-12-06

Resolve PXIe and AXIe Chassis Communication Problems
This guide helps you understand and troubleshoot PXIe and AXIe chassis connectivity issues.

Guide de références 2019-12-05

PDF PDF 2.86 MB
N4391SALC Optical Modulation Analysis Software - Data Sheet
The analysis software from Keysight’s Optical Modulation Analyzer portfolio can be used on your PC without any instrumentation. It offers all the analysis capabilities including its advanced signal processing algorithms for complex modulated optical signals

Fiche signalétique 2019-12-02

PDF PDF 809 KB
M9709A AXIe High-Speed Digitizer/DAQ with High Channel Density - Data Sheet
This data sheet provides a summary of key performance parameters and specifications for the M9709A AXIe high-speed digitizer.

Fiche signalétique 2019-11-26

Keysight M9506A 5-Slot AXIe Chassis - Specification Guide
Technical specifications and characteristics of the M9506A AXIe Chassis.

Fiche signalétique 2019-11-21

PDF PDF 5.10 MB
M8194A 120 GSa/s Arbitrary Waveform Generator - Data Sheet
Arbitrary waveform generator with the highest sampling rate in the industry of 120GSa/s, with an analogue bandwidth of upto 50Ghz. Ideal solution for 400G optical coherence development and advance IQ modulation source.

Fiche signalétique 2019-11-20

PDF PDF 904 KB
Keysight M9506A 5-Slot AXIe Chassis - Startup Guide
Installation and startup information for the M9506A AXIe chassis.

Guide de démarrage rapide 2019-11-19

PDF PDF 11.73 MB
Keysight M9506A 5-Slot AXIe Chassis - User Guide
Usage, configuration, and service information for the M9506A AXIe chassis.

Manuel de l'utilisateur 2019-11-15

PDF PDF 39.27 MB
M8121A 12 Gsa/s Streaming Arbitrary Waveform Generator - Data Sheet
The M8121A uses a different approach: Instead of a built-in memory, it offers a full rate optical streaming interface (ODI) to supply the samples to the DAC at up to 12 GSa/s, which enables infinitely long scenarios to be generated with up to approx. 5 GHz of modulation bandwidth.

Fiche signalétique 2019-11-06

PDF PDF 1.02 MB
M9703B AXIe High-Speed Digitizer/Wideband Digital Receiver - Data Sheet
This datasheet presents the M9703B AXIe high-speed digitizer, 8 channels, 12-bit, up to 3.2 GS/s, DC up to 2 GHz input frequency range

Fiche signalétique 2019-11-01

M8000 Series of BER Test Solutions - User Guide (Part No. M8000-91B08)
This document describes M8070B system software to control M8020A/M8030A/M8040A, the various supported modules, GUI usage and how to perform measurements.

Manuel de l'utilisateur 2019-11-01

PDF PDF 23.44 MB
M9710A AXIe High-Speed Digitizer - Data Sheet
This datasheet presents the M9710A AXIe high-speed digitizer, 4 channels, 10-bit, up to 10 GS/s, DC to 2.5 GHz bandwidth

Fiche signalétique 2019-11-01

M9537A AXIe Embedded Controller - Data Sheet
This document provides technical specifications and other information for the M9537A AXIe Embedded PC Controller.

Fiche signalétique 2019-10-30

PDF PDF 668 KB
M9506A 5-slot AXIe Chassis - Data Sheet
Datasheet for the M9506A 5-slot, high-power chassis

Fiche signalétique 2019-10-25

PDF PDF 1.39 MB
Go to Market with 400G - Poster
Download the latest poster to Go to Market with 400G.

Matériel de promotion 2019-10-18

PDF PDF 997 KB
Tested PC and PXI/AXIe Chassis Configurations - Technical Overview
This document provides a list of personal computers which are compatible with the M9005A, M9010A, M9018B, M9019A PXIe Chassis and the M9502A, M9505A, M9514A AXIe Chassis.

Présentation technique 2019-10-08

PDF PDF 728 KB
PXI and AXIe Products and Solutions Catalog
Catalog for PXI and AXIe Products and Solutions

Catalogue 2019-09-20

PDF PDF 15.30 MB
PXI & AXIe Instruments, Software, Reference Solutions and Services - Brochure
This brochure provides an overview of Keysight's PXI & AXIe instrument, software, solutions and services offering.

Brochure 2019-09-19

PDF PDF 2.95 MB
M8131A 16/32 GSa/s Digitizer Preliminary Version 0.6 - Data Sheet
The M8131A is a 16 Gsa/s or 32 GSa/s digitizer. It's a special analyzer solution, and with its build-in acquisition memory allow user capture real-world signals for a certain, limited amount of time. However, it's also embedded an optical streaming interface (ODI), that allows gapless capture for an unlimited amount of time.

Fiche signalétique 2019-09-18

PDF PDF 1.57 MB
Kandou Bus and Keysight collaborate on an innovative test solution for chord signaling applications

Démonstration de base 2019-09-16

M8000 Series of BER Test Solutions - Tips for Preventing Damage
This document explains how to properly setup and use the M8000 Series BER Test Solutions avoiding damage & misuse.

Manuel d'exploitation 2019-09-01

PDF PDF 187 KB
M8000 Series of BER Test Solutions - Programming Guide (Part No. M8000-91B09)
This guide provides detailed information on (remote) programming the Keysight M8070B, including SCPI Command Language & Reference, including Programming Basics & Examples.

Guide de programmation et de syntaxe 2019-09-01

PDF PDF 10.35 MB
M8000 Series Advanced Measurement Package - User Guide
This document provides information on how to install the Advanced Measurement Package in M8070B System Software and describes the various features provided by the plugin.

Manuel de l'utilisateur 2019-09-01

PDF PDF 6.81 MB
Interface Modules and Adapters for PXI and AXIe Systems - Data Sheet
This document provides technical specifications, characteristics and other information about the series of PCIe host desktop adapters and PXI chassis system and cable modules

Fiche signalétique 2019-08-26

Keysight M9506A 5-Slot AXIe Chassis - Security Guide
The security guide explains the procedure for declassifying the chassis.

Guide de références 2019-08-15

PDF PDF 6.16 MB

1 2 3 4 5 6 7 8 9 10 ... Page suivante