Aqui está a página que achamos que você queria. Veja o resultado da pesquisa ao invés de:

 

Contate um especialista

Suporte técnico

Soluções PXI / AXIe / DAQ e modulares

Support by Product Model Number:

1-25 de 1550

Sort:
PXI Avionics Bus Interface Cards - Configuration Guide
This configuration guide describes PXI modules and cables available to interface to the aviation LRU to meet your avionics test solution needs.

Guia de configuração 2018-11-15

M9709A AXIe High-Speed Digitizer - Data Sheet
This datasheet presents the M9709A AXIe high-speed digitizer, 32 channels, 8-bit, up to 2 GS/s, DC to 500 MHz bandwidth

Folha de Dados 2018-11-06

M9703B AXIe High-Speed Digitizer/Wideband Digital Receiver - Data Sheet
This datasheet presents the M9703B AXIe high-speed digitizer, 8 channels, 12-bit, up to 3.2 GS/s, DC up to 2 GHz input frequency range

Folha de Dados 2018-11-06

M9710A AXIe High-Speed Digitizer - Data Sheet
This datasheet presents the M9710A AXIe high-speed digitizer, 4 channels, 10-bit, up to 10 GS/s, DC to 2.5 GHz bandwidth

Folha de Dados 2018-11-06

M9203A PXIe High-Speed Digitizer/Wideband Digital Receiver - Data Sheet
This datasheet presents the M9203A PXIe High-Speed Digitizer/Wideband Digital Receiver, 2 channels, 12-bit, up to 3.2 GS/s, DC to 2 GHz bandwidth

Folha de Dados 2018-11-06

IOLS Technical Data Sheet

Visão Técnica 2018-11-02

PDF PDF 2.74 MB
M8131A 16/32 Gsa/s Digitizer - Data Sheet
The M8131A is a 16 Gsa/s or 32 GSa/s digitizer. It's a special analyzer solution, and with its build-in acquisition memory allow user capture real-world signals for a certain, limited amount of time. However, it's also embedded an optical streaming interface (ODI), that allows gapless capture for an unlimited amount of time.

Folha de Dados 2018-11-01

PDF PDF 1.21 MB
Data Acquisition and Switching Platforms Select and Compare Table
Data Acquisition and Switching Platforms Select and Compare Table

Guia de seleção 2018-11-01

DAQ970A Data Acquisition System User's Guide
DAQ970A Data Acquisition System User's Guide

Manual do usuário 2018-11-01

DAQ970A Data Acquisition System Security Guide
DAQ970A Data Acquisition System Security Guide

Manual do usuário 2018-11-01

PDF PDF 333 KB
DAQ970A Data Acquisition System Programming Guide
DAQ970A Data Acquisition System Programming Guide

Guia de programação e sintaxe 2018-11-01

PDF PDF 1.65 MB
Comparisons: DAQ970A to 34970A and 34972A Data Acquisition System - White Paper
This paper provides a comparison of the next generation DAQ970A and, the 34970A/34972A Data Acquisition Systems.

Nota de aplicação 2018-10-30

PDF PDF 1.86 MB
Automotive Ethernet Solutions - Brochure
This brochure provides a brief overview of Keysight Automotive Ethernet measurement solutions.

Brochura 2018-10-19

PDF PDF 1.99 MB
PathWave FPGA Videos on YouTube
PathWave FPGA Video Library playlist in Keysight EEsof EDA's Channel on YouTube

Demonstração 2018-10-08

SCPI Programmer's Guide for InfiniiVision M924xA PXIe Oscilloscopes (PDF)
This is a printable PDF version of the InfiniiVision M924xA PXIe Oscilloscopes SCPI Programmer's Guide.

Guia de programação e sintaxe 2018-10-08

PDF PDF 8.10 MB
SCPI Programmer's Guide for InfiniiVision M924xA PXIe Oscilloscopes
This book is your guide to SCPI programming of the InfiniiVision M924xA PXIe oscilloscopes.

Guia de programação e sintaxe 2018-10-08

CHM CHM 1.95 MB
M937xA PXIe Vector Network Analyzer Modules - Data Sheet and Technical Specs
Data sheet and Technical Specs for the M937xA PXIe Vector Network Analyzer module.

Folha de Dados 2018-10-05

PDF PDF 1.90 MB
Modular Arbitrary Waveform Generator Security Guide
Modular Arbitrary Waveform Generator Security Guide

Manual do usuário 2018-10-03

PDF PDF 77.54 MB
Sample More Signals, Faster Data Acquisition (DAQ) System - Flyer
Introducing the next generation DAQ970A data acquisition system.

Brochura 2018-10-02

PDF PDF 584 KB
DAQ970A Data Acquisition System - Technical Overview
The Keysight DAQ970A product overview includes application details, technical specifications, product and module photos and ordering information.

Visão Técnica 2018-10-01

PDF PDF 4.64 MB
S9100A 5G Multi-Band Vector Transceiver - Solution Brief
Streamlining high-volume test of 5G NR base stations.

Brochura 2018-09-22

PDF PDF 4.44 MB
Fast Thermal Characterization and Testing Your Electronic Devices - White Paper
Fast thermal characterization and testing gives you the advantage of quick and qualitative insight into your products’ characteristics, the ability to troubleshoot and fine-tune the performance, and the capability to perform additional iterative testing. Learn how to predict and preview operating temperature performance of your product. Learn how to use a DAQ data acquisition system as a data logger to make temperature measurements on your product.

Nota de aplicação 2018-09-21

PDF PDF 3.80 MB
BG 1000A API Reference
The BG1000A allows you to perform different types of measurement using data captured from instruments such as audio analyzer, digitizer and so forth. This Help File describes the .NET API libraries.

Arquivo de ajuda 2018-09-20

HTML HTML 3.28 MB
M9341A/B Security Feature
Describes how to use M9341A/B security features to protect and remove classified proprietary information stored in the instrument.

Guia de referência 2018-09-18

PDF PDF 116 KB
Pulse, Pattern, Function, and Arbitrary Waveform Generators - Application Note
This Keysight family of pulse, pattern, function and arbitrary waveform generators can help you verify and characterize digital or analog systems, products, and components.

Nota de aplicação 2018-09-17

PDF PDF 2.06 MB

1 2 3 4 5 6 7 8 9 10 ... Avançar