Voici la page que nous pensons que vous vouliez. Voir les résultats de la recherche au lieu:

 

Discutez avec un expert

Support technique

Mesure Electronique

Support by Product Model Number:

1-25 sur 71

Tri:
Overview of Keysight 5G Testbed
Demo of new 5G Testbed at Mobile World Congress 2019.

Démonstration de base 2019-06-24

Keysight Streamline Series Introduction Video
Increase efficiency in your development process!

Démonstration de base 2018-06-03

PathWave FPGA Videos on YouTube
PathWave FPGA Video Library playlist in Keysight EEsof EDA's Channel on YouTube

Démonstration de base 2018-03-26

5G NR ready measurement testbed: phased array antennas at mmWave

Démonstration de base 2018-02-16

MUlti-Operator with M937xA PXle Vector Network Analyzers
MUlti-Operator with M937xA PXle Vector Network Analyzers

Démonstration de base 2017-12-01

PDF PDF 973 KB
Test and Measurement Basics – DAQ
Spend 2 minutes on each topic ranging from the fundamentals of data acquisition to the more complex configurations of DAQ instruments. Simple and easy solutions to your DAQ related questions.

Démonstration de base 2017-09-10

Keysight PCIe 3.0 and 4.0 Receiver Test Solution Link Equalization Test Setup
Get a quick overview of Keysight’s PCI Express test solution including the highly integrated Keysight J-BERT M8020A and the Keysight Infiniium V-Series oscillocope.

Démonstration de base 2017-08-17

Keysight HSD Youtube
View the Keysight HSD video

Démonstration de base 2017-07-06

M9336A PXIe AWG - Key Capabilities on YouTube

Démonstration de base 2017-06-28

5G Channel Sounding on YouTube
5G Channel Sounding on YouTube

Démonstration de base 2017-06-13

Overcome Three Millimeter-Wave Measurement Challenges to 110 GHz YouTube video

Démonstration de base 2017-06-02

10 GHz Modulation Bandwidths for Exploring 5G mmW Backhaul and Unlicensed Spectrum

Démonstration de base 2017-06-02

5G mmWave for Wideband Applications Demo - video
This video demonstration by Keysight 5G expert Greg Jue shows a 73GHz demo with 2GHz of modulation bandwidth for 5G mmWave applications.

Démonstration de base 2017-05-22

PXI Oscilloscopes & Digitizers - Technical Support

Démonstration de base 2017-03-23

PXI / AXIe / DAQ & Modular Solutions - Technical Support

Démonstration de base 2017-03-19

Experience a fully featured oscilloscope in PXI - Keysight M924xA PXI oscilloscopes - Video
This video gives you a brief overview of the M924xA PXI oscilloscopes’ key capabilities, with multiple bandwidth configurations up to 1 GHz. See how the new instruments take modular analysis to a whole new level.

Démonstration de base 2017-03-10

Keysight PXI Vector Network Analyzer Overview
View video on the Keysight YouTube channel

Démonstration de base 2017-02-06

Simplify PAM-4 receiver test with M8040A 64Gbaud BERT – Video
Overview of the M8040A 64Gbaud high-performance BERT for PAM-4 and NRZ. This video explains target applications and shows key capabilities and output performance.

Démonstration de base 2016-11-30

N4917B Optical Receiver Stress Test Solution – Video
This video provides an overview about Keysight’s automated 100G optical receiver stress test solution N4917B. See why Keysight’s N4917B solution can help to significantly speed up the LR4, ER4 and SR4 optical receiver compliance test for 100G.

Démonstration de base 2016-11-30

Video: How to test coherent digital signal processors by generating impairments
This video covers how to test coherent digital signal processors. Through using an arbitrary waveform generator, together with optical modulation generation software, the video shows how to generate waveforms in real-time and change the properties of the signals generated at run-time to test coherent DSPs.

Démonstration de base 2016-11-30

How to characterize PAM-4 transmitters
This video will illustrate how to characterize PAM-4 signals described in standards such as IEEE 802.3bs (200G/400G Ethernet) and the Optical Internetworking Forum-Common Electrical Interface–56G implementation agreement (CEI-56G-XX-PAM4), using the Keysight N109X DCA-M Series of Oscilloscopes.

Démonstration de base 2016-11-17

Product and market news - Live from ECOC 2016
VP of Internet Infrastructure Solutions Joachim Peerlings provides product and market updates

Démonstration de base 2016-10-21

How to use AWG measurements to help with PAM-4 implementation
Learn how to use an arbitrary waveform generator and scopes to measure and analyze PAM-4 signals. Elements include transitioning from NRZ to PAM-4 signals, influencing the shape of the eye and the resulting spectral behavior, adding distortions to see receiver response, adding pre-distortion, and embedding your channel.

Démonstration de base 2016-02-29

How to test PCIe 4.0
The spec for PCIe 4.0 (gen4) is not finalized, but testing is still required. See a demonstration of a test solution on an Analog Bits half power SERDES running at 16 Gb/s to help get your PCIe gen4 device running. Calibrated stressed output, ISI, and jitter tolerance tests ready for PCIe 4.0.

Démonstration de base 2016-02-12

USB 3.1 10G Type-C Receiver Testing - video
How do you test a USB 3.1 gen2 10G Type-C receiver? It can be very complex. This video provides an overview of intrinsic jitter requirements, automated calibration options, getting your device into loopback mode, and more!

Démonstration de base 2016-01-25

1 2 3 Page suivante