Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Technical Support

Electronic Measurement

Support by Product Model Number:

26-50 of 325

Sort:
M9709A AXIe High-Speed Digitizer - Data Sheet
This datasheet presents the M9709A AXIe high-speed digitizer, 32 channels, 8-bit, up to 2 GS/s, DC to 500 MHz bandwidth

Data Sheet 2018-11-06

M9710A AXIe High-Speed Digitizer - Data Sheet
This datasheet presents the M9710A AXIe high-speed digitizer, 4 channels, 10-bit, up to 10 GS/s, DC to 2.5 GHz bandwidth

Data Sheet 2018-11-06

M9203A PXIe High-Speed Digitizer/Wideband Digital Receiver - Data Sheet
This datasheet presents the M9203A PXIe High-Speed Digitizer/Wideband Digital Receiver, 2 channels, 12-bit, up to 3.2 GS/s, DC to 2 GHz bandwidth

Data Sheet 2018-11-06

M9703B AXIe High-Speed Digitizer/Wideband Digital Receiver - Data Sheet
This datasheet presents the M9703B AXIe high-speed digitizer, 8 channels, 12-bit, up to 3.2 GS/s, DC up to 2 GHz input frequency range

Data Sheet 2018-11-06

IOLS Technical Data Sheet

Technical Overview 2018-11-02

PDF PDF 2.74 MB
M937xA PXIe Vector Network Analyzer Modules - Data Sheet and Technical Specs
Data sheet and Technical Specs for the M937xA PXIe Vector Network Analyzer module.

Data Sheet 2018-10-05

PDF PDF 1.90 MB
Physical Layer Test System (PLTS) 2018 - Technical Overview
The new Physical Layer Test System (PLTS) 2018 has significant breakthrough capabilities with regards to resolving adjacent impedance discontinuities within high-speed interconnects, such as cables, backplanes, PCBs and connectors. Many signal integrity laboratories around the world have benefited from the power of PLTS in the R&D prototype test phase. PLTS 2018 now supports the new N5291A PNA MM-wave system that provides a single continuous sweep of 900 Hz to 120 GHz in a single box

Technical Overview 2018-09-05

PDF PDF 1.82 MB
M809256PA OIF CEI CEI-56G Pre-Compliance Receiver Test Application - Data Sheet
The M809256PA receiver test application is designed to assist and simplify the stress signal calibration used for testing the inputs of OIF-CEI CEI-6G-VSR PAM4 capable hosts and modules. It reduces user interaction to a minimum and performs all required calibration routines and compliance testing automatically by remote controlling all required instruments.

Data Sheet 2018-09-04

PDF PDF 1.05 MB
U2701A/U2702A USB Modular Oscilloscope - Data Sheet
This data sheet contains the key features, specifications and ordering information of the U2701A/U2702A USB modular oscilloscopes

Data Sheet 2018-09-03

PDF PDF 2.82 MB
M8091BSPA IEEE 802 3bs Pre-Compliance Receiver Test Application - Data Sheet
The M8091BSPA receiver test application is designed to assist and simplify the stress signal calibration used for testing the inputs of 200GAUI-4 and 400GAUI-8 PAM4 capable hosts and modules. It reduces user interaction to a minimum and performs all required calibration routines and compliance testing automatically by remote controlling all required instruments.

Data Sheet 2018-08-31

PDF PDF 1.30 MB
34970A 3D Model, STEP Format
STEP format 3D Model of the 34970A Data Acquisition / Data Logger Switch Unit with modules installed. Note that this model does not have the bumper kit and handle installed. Use this model as a reference only.

Technical Overview 2018-08-27

ZIP ZIP 3.34 MB
34972A 3D Model, STEP Format
STEP format 3D Model of the 34972A LXI Data Acquisition / Data Logger Switch Unit with modules installed. Use this model as a reference only.

Technical Overview 2018-08-27

ZIP ZIP 12.91 MB
DAQM90xA Data Acquisition modules 3D Model, STEP Format
This is a STEP format 3D Model of the DAQM90xA Data Acquisition Modules

Technical Overview 2018-08-24

ZIP ZIP 6.34 MB
Streamline Series USB Vector Network Analyzer P937XA 2-port, up to 26.5 GHz - Data Sheet
Keysight Streamline Series: Exceptional performance in a small package. The compact USB vector network analyzer (VNA) is an affordable full 2-port VNA which dramatically reduces the size of test.

Data Sheet 2018-08-23

PDF PDF 4.11 MB
BG1000A Audio Measurement Library - Technical Overview
BG1000A Audio Measurement Library provides powerful audio analysis functions for software developers. It allows users to perform complex audio measurements using data captured from Audio Analyzer, Digitizer and other hardware. It enables fast and easy software development of any applications which require audio analysis.

Technical Overview 2018-08-15

PDF PDF 177 KB
M8030A Multi-Channel BERT - Data Sheet
The M8030A multi-channel BERT supports multi-channel applications like PCIe, PON, XAUI and GAUI multi-lane test, the 14-slot mainframe extends the capabilities of the widely used J-BERT M8020A.

Data Sheet 2018-08-13

M9186A PXI Voltage Current Souce Data Sheet
The M9186A is a two-slot, PXI based V/I source module that enables the sourcing of a voltage and measurement of the resultant current, or sourcing a current and measuring the resultant voltage.

Data Sheet 2018-08-06

PathWave FPGA Programming Environment
PathWave FPGA enables engineers of all FPGA skill levels to add logic, control, and combinatorial routines to a wide range of Keysight instruments.

Data Sheet 2018-06-13

Streamline Series P924xA USB Oscilloscopes - Data Sheet
Keysight Streamline Series: Exceptional performance in a small package. Compact USB arbitrary waveform generator provides 3 independent or synchronized signal outputs with flexibility and performance.

Data Sheet 2018-05-14

M8190A Arbitrary Waveform Generator - Data Sheet
Precision arbitrary waveform generator with 5 GHz bandwidth and 14 bit vertical resolution gives you reliable, repeatable measurements.

Data Sheet 2018-05-10

M9362A-D01 PXIe Quad Downconverter 10 MHz to 50 GHz - Data Sheet
The M9362A-D01 PXIe Quad Downconverter is well suited for wideband signal capture where multiple channels are required and can be used to synchronously capture up to 4 signals in up to 1.5 GHz BW.

Data Sheet 2018-05-03

PXIe Chassis Specification Guide
This 24 page PDF document contains detailed technical specifications and characteristics of the M9010A, M9018B, and M9019A PXIe Chassis.

Data Sheet 2018-05-03

PDF PDF 827 KB
M9502A and M9505A 2 and 5-Slot AXIe Chassis - Data Sheet
The Keysight M9502A 2-slot and M9505A 5-slot AXIe chassis data sheet provides preliminary specifications and product ordering information.

Data Sheet 2018-04-05

Software Support Policy - Technical Overview
Software support policy for IO Libraries Suite, Command Expert, Fault Detective, and License Manager software

Technical Overview 2018-03-09

N5990A Test Automation Software Platform - Data Sheet
An efficient test strategy is a proven competitive advantage. Keysight's N5990A Test Automation Software Platform is a key element of winning strategies.

Data Sheet 2018-02-28

PDF PDF 6.23 MB

Previous 1 2 3 4 5 6 7 8 9 10 ... Next