Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Technical Support

Electronic Measurement

Support by Product Model Number:

176-200 of 325

Sort:
Modular Products PXI Modules, I/O Libraries and IVI Switch driver
The purpose of this technical overview is to show how Keysight PXI switches can be used with National Instruments Switch Executive.

Technical Overview 2012-04-18

PDF PDF 1.62 MB
N2101B 10.3125 Gb/s Bit Error Ratio Tester - Data Sheet
The N2101B PXIT 10.7 Gb/s Bit Error Ratio Tester consists of a high accuracy clock source, data pattern generator, and error detector. It will automatically perform bit error ratio analysis to characterize the quality of devices at 10 standard internal rates from 155 Mb/s to 8.5 Gb/s.

Data Sheet 2012-01-27

PXIT 10.3125 Gb/s Digital Communication Analyzer N2100B Data Sheet
The N2100B PXIT DCA implements a coherent patented vector under-sampling technique which combines the benefits and measurement capabilities of a real time scope with the bandwidth of a sampling scope. The N2100B performs accurate eye diagram analysis to characterize the quality of transmitters from 1.063 Gb/s to 8.5 Gb/s.

Data Sheet 2011-10-10

34826A BenchLink Data Logger for Keysight 34980A Data Sheet
This product overview of the 34826A BenchLink Data Logger Software contains information on key features, system specifications, as well as supported instruments and ordering information.

Data Sheet 2011-08-11

34832A BenchLink Data Logger Pro Software for Keysight 34980A Data Sheet
The 34832A BenchLink DataLogger Pro Software for the Keysight 34980A provides a convenient way to collect and analyze your data.

Data Sheet 2011-07-18

PDF PDF 324 KB
34830A BenchLink Data Logger Pro Software for Keysight 34970 Data Sheet
The Keysight 34830A BenchLink DataLogger Pro Software for the Keysight 34970A provides a convenient way to collect and analyze your data.

Data Sheet 2011-07-18

PDF PDF 324 KB
N4915A-014 PCI Express 3.0® Calibration Channels - Data Sheet
The N4815A-014 PCI Express 3.0 calibration channels allow to generate receiver stress conditions according to PCIe 3.0 base specification rev 1.0 when used together with J-BERT N4903B and N4916B.

Data Sheet 2011-07-05

PXIT 10.3125 Gb/s Pattern Generator N2102B and PXIT Synthesizer N2099A Data Sheet
The N2102B PXIT Pattern Generator is a 2-slot PXI module capable of generating a number of industry standard patterns with very low jitter, from 622 Mb/s to 11.1 Gb/s. The N2099A PXIT Synthesizer is a 2-slot PXI module with dual RF outputs, tunable over a 2 GHz range.

Data Sheet 2010-09-20

PDF PDF 2.54 MB
U2100A Series Digital IO, 32-Terminal Devices Datasheet
This family data sheet will give you the technical information you need to know about Keysight's U2100A Series Digital IO, 32-Terminal.

Data Sheet 2010-07-10

E1407A A/B to C-Size P1/P2 Active Adapter
The Keysight Technologies E1407A C-size, 1- or 2 slot carrier adapts A- or B-size VXI modules for use in all C-size VXI mainframes. The P1 and P2 extensions are fully buffered.

Data Sheet 2009-12-14

PDF PDF 95 KB
E1369A Microwave Switch Driver Data Sheet
The E1369A Microwave Switch Driver is a B-size, 1-slot, register-based VXI module. It provides room for you to install up to three 8762B/C, 8763B/C, and 8764B/C (3-port, 4-port, and 5-port) series of microwave switches.

Data Sheet 2009-12-01

PDF PDF 99 KB
E1403C A/B to C-Size P1 Active Adapter, 1-Slot
The E1403C 1- or 2-slot VXI carrier adapts A- or B-size VXI modules for use in all C-size VXI mainframes. P1, which is the only connector available, is a fully buffered extension.

Data Sheet 2009-12-01

PDF PDF 87 KB
81100 Family Pulse/Pattern Generator - Data Sheet
81100 Family Pulse/Pattern Generator Technical Specifications

Data Sheet 2009-11-24

N6820E-MR1 Modulation Recognition Capability for E3238S/N6820E Signal Survey Systems

Technical Overview 2009-10-06

PDF PDF 379 KB
E3238S Wideband Direction Finding and Mapping Software - Option WDF
Integrated wideband search, collection, direction finding, and mapping.

Technical Overview 2009-10-01

PDF PDF 372 KB
Solar Cell I-V Test System
Keysight I-V tester solution can measure the performance of various PV devices such as Silicon/ Thin film/ multi-junction in different power ranges.

Data Sheet 2009-06-22

PDF PDF 145 KB
E3238S/N6820E Signal Survey System - Technical Overview

Technical Overview 2009-04-20

E3238 Signals Development System - Product Overview

Technical Overview 2009-04-20

Defining the Meaning of Quality in ATE Keysight Technologies 3499 Switch/Control System Data Sheet
Description and technical specifications for the Keysight 3499A, 3499B, and 3499C Switch/Control systems.

Data Sheet 2008-12-03

PDF PDF 775 KB
N2102B PXIT 10.3125 Gb/s Pattern Generator and N2099A PXIT Synthesizer Data Sheet
N2102B PXIT 10.3125 Gb/s Pattern Generator and N2099A PXIT Synthesizer Data Sheet

Data Sheet 2008-06-26

E1412A Data Sheet
The Keysight E1412A 6.5-Digit Multimeter is a C-size, 1-slot,message-based VXI module. It is identical in electrical design to the Keysight E1312A, differing only in size. It delivers the widest functionality in Keysight's DMM line.

Data Sheet 2008-01-31

PDF PDF 492 KB
E1406A Data Sheet

Data Sheet 2008-01-30

PDF PDF 357 KB
E1476A 64-Channel 3-Wire T/C Relay Multiplexer Data Sheet

Data Sheet 2008-01-11

PDF PDF 723 KB
E1418A Data Sheet

Data Sheet 2008-01-08

PDF PDF 632 KB
82357B Datasheet
Show the technical specifications and features that can be found in 82357B USB/GPIB Interface.

Data Sheet 2007-01-31

Previous 1 2 3 4 5 6 7 8 9 10 ... Next