您可能感興趣的網頁。 觀看搜尋結果:

 

聯絡是德專家

技術支援

電子量測

依產品型號搜尋可用的支援:

縮小範圍

移除所有細分

依產業/技術

依內容類型

1-25 / 322

排序:
M9379A RF Amplifier - Data Sheet
The Keysight M9379A PXI RF Amp including two amplifiers, RF switches and a programmable step attenuator is designed to operate with the Keysight M9485A PXIe Vector Network Analyzer (VNA).

產品型錄 2020-07-03

PDF PDF 1.38 MB
M8047A PCI Express® Re-driver
The M8047A PCI Express re-driver extends the backchannel reach for M8000 Series error detectors.

產品型錄 2020-07-01

DAQ970A/DAQ973A Data Acquisition System - Technical Overview
The Keysight DAQ970A and DAQ973A offers unequaled versatility for your data acquisition applications.

技術總覽 2020-06-19

IO Libraries Suite 2020
This datasheet for Keysight IO Libraries Suite 2020 provides specifications for system requirements, supported interfaces, utilities, and summaries of other tools supported by Keysight Technologies.

產品型錄 2020-06-15

PDF PDF 2.67 MB
M9260A PXIe Audio Analyzer Module - Data Sheet
PXIe audio analyzer module designed for high-speed, high-performance audio generation and analysis, with large 1-million-sample buffers and 5-gain amplifiers. Part of Keysight Radio Test Solution.

產品型錄 2020-06-11

M8040A High-Performance BERT 64 GBaud - Data Sheet
M8040A is a highly integrated BERT for physical layer characterization of devices operating up to 64 GBaud with support for PAM-4 and NRZ signals. Expands the M8000 Series to 400GbE data center.

產品型錄 2020-06-09

PDF PDF 3.47 KB
Tested PC and PXI/AXIe Chassis Configurations - Technical Overview
This document provides a list of personal computers which are compatible with the M9005A, M9010A, M9018B, M9019A PXIe Chassis and the M9502A, M9505A, M9506A, M9514A AXIe Chassis.

技術總覽 2020-05-11

PDF PDF 1 MB
BIOS and Windows Settings for Modular Systems - Technical Overview
This technical note provides the detailed BIOS and Windows settings for modular systems using the tested computers that are compatible with Keysight Technologies, Inc. PXI/AXIe chassis.

技術總覽 2020-04-30

PDF PDF 531 KB
M9614A and M9615A PXIe 5-Channel Precision Source/Measure Units
The single-slot PXIe SMUs are meant for broad applications requiring high channel density with wide output up to 30 V/500 mA and fast throughput at a low cost per channel.

產品型錄 2020-04-28

Keysight Streamline Series USB Vector Network Analyzer - Data Sheet
This literature describes the technical specifications for the P500xA Series USB Vector Network Analyzer.

產品型錄 2020-04-22

M9164x 2x16 USB solid state switch matrix 3D model, STEP Format
This is a STEP format 3D Model of the M9164x 2x16 USB solid state switch matrix.

技術總覽 2020-04-20

ZIP ZIP 2.81 MB
M9165x 2x8 USB solid state switch matrix 2D drawing, PDF Format
This is a PDF format 2D Drawing of the M9165x 2x8 USB solid state switch matrix.

技術總覽 2020-04-20

PDF PDF 58 KB
M9165x 2x8 USB solid state switch matrix 3D model, STEP Format
This is a STEP format 3D Model of the M9165x 2x8 USB solid state switch matrix.

技術總覽 2020-04-20

ZIP ZIP 3.33 MB
M9164x 2x16 USB solid state switch matrix 2D drawing, PDF Format
This is a PDF format 2D Drawing of the M9164x 2x16 USB solid state switch matrix.

技術總覽 2020-04-20

PDF PDF 197 KB
M980xA Series PXIe Vector Network Analyzer - Data Sheet
This literature describes the technical specifications for the M980xA Series PXIe Vector Network Analyzer.

產品型錄 2020-04-17

M3300A PXIe Arbitrary Waveform Generator/Digitizer with Optional Real-Time Sequencing & FPGA Program
The M3300A combines high-performance with arbitrary waveform generator channels and digitizer channels in the same module providing the ideal tool for testing and prototyping in control or communications applications.

產品型錄 2020-04-03

PDF PDF 1.90 MB
M3302A PXIe Arbitrary Waveform Generator/Digitizer with Optional Real-Time Sequencing & FPGA Program
Technical specifications and ordering infroamtion for the M3302A PXIe Arbitrary Waveform Generator and Digitizer combination with optional real-time sequencing and FPGA programming.

產品型錄 2020-04-03

PDF PDF 1.86 MB
M9164A/B/C 2X16 and M9165A/B/C 2X8 PXIe Solid State Switch Matrix
Keysight M916xA/B/C 2X8/16 PXIe solid state switch matrix, 300 KHz to 6.5/9/18 GHz is a full crossbar switch matrix. It works seamlessly with Keysight’s M980xA PXIe series of VNA solution in providing a switch based multiport VNA solution involving larger scale of multi-DUT or multiport measurement such as 5G massive MIMO antenna measurement and others.

技術總覽 2020-02-27

M3100A PXIe Digitizer with Optional Real-Time Sequencing and FPGA Programming - Data Sheet
The M3102A are high-performance, high-bandwidth digitizers with an advanced data acquisition system (DAQ).

產品型錄 2020-02-21

PDF PDF 1.54 MB
M3201A PXIe Arbitrary Waveform Generator with Optional Real-Time Sequencing and FPGA Programming
Technical specifications and ordering information for the M3201A PXIe Arbitrary Waveform Generator with optional real-time sequencing and FPGA programming

產品型錄 2020-02-21

PDF PDF 1.78 MB
M3102A PXIe Digitizers with Optional Real-Time Sequencing and FPGA Programming - Data Sheet
Technical specifications and ordering information for the M3102A PXIe Digitizers with optional real-time sequencing and FPGA programming.

產品型錄 2020-02-21

PDF PDF 2.31 MB
M9195B PXIe Digital Stimulus/Response with PMU: 250 MHz, 16-channel - Data Sheet
This data sheet provides technical specifications and characteristics for the M9195B digital stimulus/response with PMU.

產品型錄 2020-02-20

Physical Layer Test System (PLTS) 2020 - Technical Overview
The new Physical Layer Test System (PLTS) 2020 is the industry standard for signal integrity measurements and data post processing of high-speed interconnects, such as cables, backplanes, PCBs and connectors.

技術總覽 2020-01-23

PDF PDF 2.39 MB
M8192A Multi-Channel Synchronization Module - Data Sheet
The M8192A sync module is used in conjunction with 2 to 6 M8190A modules to build a fully synchronous, phase coherent multi-channel generator with up to 12 analog channels and 24 marker outputs.

產品型錄 2020-01-16

PDF PDF 1.70 KB
J-BERT M8020A High-Performance BERT - Data Sheet
The M8020A BERT is a AXIe based Bit Error Ratio Test Solution for PCIe, USB, Thunderbolt and many more industry Standards

產品型錄 2019-12-06

1 2 3 4 5 6 7 8 9 10 ... 下一頁