Voici la page que nous pensons que vous vouliez. Voir les résultats de la recherche au lieu:

 

Discutez avec un expert

Support technique

Mesure Electronique

Support by Product Model Number:

Affiner la liste

retirer tout le raffinement

Par industrie/technologie

Par type de contenu

1-25 sur 146

Tri:
Keysight Basic Instruments November 2019 - January 2020
This Basic Instruments flyer includes a promotion for a free scope probe.

Brochure 2019-11-05

PDF PDF 7.73 MB
34980A Data Acquisition and Switching - Product Fact Sheet
Product Fact Sheet describing key features of the Keysight 34980A.

Matériel de promotion 2019-11-03

PDF PDF 545 KB
Master 400G - Poster
Download the latest poster to Go to Market with 400G.

Matériel de promotion 2019-10-18

PDF PDF 997 KB
ZA0060A Custom IoT Device Functional Test Solution - Fact Sheet
This document provides the key capabilities of the ZA0060A, characteristics, ordering configuration guide and upgrade options

Brochure 2019-08-20

PDF PDF 621 KB
DAQ970A Data Acquisition System - Product Fact Sheet
Product Fact Sheet describing key features of the Keysight DAQ970A

Matériel de promotion 2019-07-08

PDF PDF 483 KB
34970A and 34972A Data Acquisition and Switching - Product Fact Sheet
Product Fact Sheet describing key features of the Keysight 34970A & 34972A.

Matériel de promotion 2019-06-27

PDF PDF 406 KB
Automotive Ethernet Solutions - Brochure
This brochure provides a brief overview of Keysight Automotive Ethernet measurement solutions.

Brochure 2019-06-19

PDF PDF 1.95 MB
Beamformer IC Test Solution - Solution Brief
Keysight’s comprehensive suite of beamformer IC test solutions enables 5G component manufacturers to address challenges introduced by beamforming technology. By using a variety of hardware and software combined with Keysight’s new modulation distortion application, beamfomer IC and FEM manufacturers can accurately, quickly and cost-effectively measure wideband modulated signals.

Brochure 2019-05-02

PDF PDF 7.30 MB
You Dream. We Test. Corporate Brochure
Get to know Keysight Technologies: who we are, what we do and how we accelerate innovation to connect and secure the world.

Brochure 2019-04-09

PDF PDF 27 MB
5G Waveform Generation and Analysis Testbed, Reference Solution - Solution Brochure
This solution brochure provides technical information about the Keysight 5G Waveform Generation and Analysis Testbed, Reference Solution

Brochure 2019-02-19

PDF PDF 4.17 MB
X8711A IoT Device Functional Test Solution - Flyer
This document shows the key components, capabilities and specs of the X8711A.

Brochure 2019-02-12

PDF PDF 523 KB
5G Multi-Band Vector Transceiver - Solution Brief
The S9100A 5G Multi-Band Vector Transceiver is a streamlined, non-signaling measurement system that enables automated testing of 5G NR equipment in the FR1 (sub-6 GHz) and FR2 (24-44 GHz) bands.

Brochure 2019-01-08

PDF PDF 3.67 MB
HDMI 2.1 Compliance Test Solution - Generic Flyer
This solution flyer provides an overview of Keysight HDMI 2.1 test solutions covering source, cable, connector, sink and eARC physical layer tests.

Comparaison compétitive 2018-12-01

PDF PDF 1003 KB
High-Speed Digitizer Technology Expertise - Brochure
This brochure presents the added values of the Keysight High-Speed Digitizer Technology, which are: better measurement fidelity, higher measurement throughput and lower total cost of ownership (TCO).

Brochure 2018-11-12

PDF PDF 9.13 MB
Sample More Signals, Faster Data Acquisition (DAQ) System - Flyer
Introducing the next generation DAQ970A data acquisition system.

Brochure 2018-10-02

PDF PDF 584 KB
Design and Test Solutions for the Internet of Things - Solution Brochure
Develop mission-critical IoT devices to withstand the rigors of the real world—with flexible, high-performance design, test and security platforms.

Brochure 2018-05-16

AVI AVI 7.86 MB
PXI Vector Network Analyzer Series - Brochure
For basic S-parameter measurements, the M937xA VNA provides the right mix of speed, performance and footprint to help you drive down the size of test.

Brochure 2018-05-15

PDF PDF 3.59 MB
Streamline Series USB Vector Network Analyzers - Product Fact Sheet
Keysight Streamline Series: Exceptional performance in a small package. The compact USB vector network analyzer (VNA) is an affordable full 2-port VNA which dramatically reduces the size of test.

Brochure 2018-05-14

PDF PDF 692 KB
Streamline Series P924xA USB InfiniiVision Oscilloscopes - Product Fact Sheet
Keysight Streamline Series: Exceptional performance in a small package. Compact USB arbitrary waveform generator provides 3 independent or synchronized signal outputs with flexibility and performance.

Brochure 2018-02-28

PDF PDF 1.11 MB
Streamline Series P9370A & P9371A USB Vector Network Analyzer - Product Fact Sheet
Keysight Streamline Series: Exceptional performance in a small package. The compact USB vector network analyzer (VNA) is an affordable full 2-port VNA which dramatically reduces the size of test.

Brochure 2018-02-27

PDF PDF 697 KB
M9391A PXIe Vector Signal Analyzer - Product Fact Sheet
This document provides an overview of the technical and other benefits related to the M9391A PXIe Vector Signal Analyzer

Brochure 2018-02-13

PDF PDF 900 KB
M9155/6/7C and M9155/6/7CH40 DC to 26.5/40 GHz PXI Hybrid Switch Modules - Flyer
This 2-page flyer provides a brief overview for the Keysight M9155/6/7C PXI and M9155/6/7CH40 DC to 26.5/40 GHz PXI Hybrid Switch Modules.

Brochure 2018-01-17

PDF PDF 556 KB
Paving the Way for Research and Innovations - Brochure
This is a selection guide for engineering researchers. It highlights the key research areas that Keysight is involved in, and solutions that can help to meet the research & development objectives.

Brochure 2018-01-11

PDF PDF 5.72 MB
M9170A PXI Attenuator/Switch Driver Module - Flyer
The Keysight M9170A attenuator/switch driver module provides drive control for programmable attenuators and EM or solid state switches.

Brochure 2018-01-10

PDF PDF 746 KB
M9168C PXI Programmable Step Attenuator Module
This flyer provides product information and specifications for the M9168C PXI programmable step attenuator module.

Brochure 2018-01-10

PDF PDF 384 KB

1 2 3 4 5 6 Page suivante