您可能感興趣的網頁。 觀看搜尋結果:

 

聯絡是德專家

技術支援

電子量測

依產品型號搜尋可用的支援:

1-25 / 1627

排序:
KS2201A User Manual
KS2201A PathWave Test Sync Executive User Manual.

使用手冊 2020-10-16

PDF PDF 9.41 MB
PathWave Test Sync Executive: Transitioning from M3601A to KS2201A
Translate an existing project designed with M3601A HVI into an equivalent implementation based on the HVI Python API provided by KS2201A.

參考指南 2020-10-16

PDF PDF 2.36 MB
PXIe System Modules and Cable Interface – Installation Guide
Installation Guide for the Gen3 PXIe cable interface modules. The Module software driver is required.

安裝手冊 2020-10-14

PDF PDF 8.20 MB
Keysight Streamline Series USB Vector Network Analyzer - Data Sheet
This literature describes the technical specifications for the P500xA Series USB Vector Network Analyzer.

產品型錄 2020-10-13

PathWave Test Sync Executive: Real-Time Pulsed Characterization of a Device-Under-Test
In KS2201A - Programming Example 4, an M3202A AWG and an M3102A digitizer are used to perform a real-time pulsed characterization experiment on a Device-Under-Test (DUT).

程式設計與語法指南 2020-10-09

PDF PDF 4.53 MB
Multi-Channel Sync Playback using M32xxA Arbitrary Waveform Generators
In KS2201A - Programming Example 1, PathWave Test Sync Executive is used to program multiple M3xxxA AWGs to synchronously output first a FP (Front Panel) trigger pulse and afterwards a previously queued waveform.

程式設計與語法指南 2020-10-09

PDF PDF 5.18 MB
KS2201A Release Notes
KS2201A PathWave Test Sync Executive Release Notes for version 2020, including Update 0.1 and Update 0.1.

版本須知 2020-10-09

PDF PDF 2.60 MB
Synchronous Mixed-Signal Measurements using M3xxxA PXI Instruments
In KS2201A - Programming Example 2, an M3102A digitizer performs sequenced acquisition of heterogeneous signals generated by multiple M320xA arbitrary waveform generators (AWGs).

程式設計與語法指南 2020-10-09

PDF PDF 5.34 MB
PathWave Test Sync Executive: Integration with PathWave FPGA
KS2201A - Programming Example 3 shows a demonstration of how to integrate PathWave Test Sync Executive and PathWave FPGA software.

程式設計與語法指南 2020-10-09

PDF PDF 3.52 MB
Tested PC and PXI/AXIe Chassis Configurations - Technical Overview
This document provides a list of personal computers which are compatible with the M9005A, M9010A, M9018B, M9019A PXIe Chassis and the M9502A, M9505A, M9506A, M9514A AXIe Chassis.

技術總覽 2020-10-02

PDF PDF 813 KB
Keysight Technologies V2802A Option M81 – User’s and Service Guide
The Keysight V2802A Option M81 is an eight channel LO Distribution Instrument. It is designed for use with Keysight M9381A PXI VSG and M9391A PXI VSA product family. It facilitates the time or phase synchronization of a multi-channel source or signal analyzer measurement system by allowing them to share the same LO signal.

使用手冊 2020-10-01

PDF PDF 9.70 MB
N4391SALC Optical Modulation Analysis Software - Data Sheet
The analysis software from Keysight’s Optical Modulation Analyzer portfolio can be used on your PC without any instrumentation. It offers all the analysis capabilities including its advanced signal processing algorithms for complex modulated optical signals

產品型錄 2020-09-22

PDF PDF 1.05 MB
IOT8700 Series IoT Wireless Test Solution - Data Sheet
The Keysight IOT8700 series IoT wireless test solution can help you ensure that your products are robust, reliable and safe under any real-world condition. This cost-effective solution enables simplified over-the-air or conducted signaling testing of IoT devices in their actual operation mode and final form.

產品型錄 2020-09-22

PDF PDF 1.72 MB
M8195A 65 GSa/s AWG and M8197A Multi-Channel Synchronization Module - Data Sheet
Arbitrary waveform generator with the highest combination of speed, bandwidth and channel density. Flexible signal generation at up to 32 Gbaud.

產品型錄 2020-09-22

Keysight M9506A-BC1 5-Slot AXIe Chassis with Integrated Controller - User Guide
Usage, configuration, troubleshooting and service for option M9506A-BC1.

使用手冊 2020-09-21

PDF PDF 9.25 MB
M9602A and M9603A PXIe Precision Source/Measure Units
This product fact sheet provides an overview of Keysight M9602A and M9603A PXIe Precision Source/Measure Unit, 15 MSa/s, 1 pA/100 fA, 60 V, 3.5 A DC/10.5 A pulse.

型錄 2020-09-17

S9130A Performance 5G Multi-Band Vector Transceiver
The Keysight S9130A Performance 5G Multi-Band Vector Transceiver covers FR1 (380 MHz to 8 or 12 GHz) along with a mmWave transceiver that covers FR2 (24.25 to 43.5 GHz).

配置設定指南 2020-09-14

S9100A 5G Multi-Band Vector Transceiver - Data Sheet
Data sheet for Keysight S9100A 5G Base Station Manufacturing Test Solution

產品型錄 2020-09-09

PDF PDF 1.62 MB
S9101A 5G Multi-Band Vector Transceiver -- Configuration Guide
This configuration guide contains information to help configure the Keysight S9101A 5G Multi-Band Vector Transceiver.

配置設定指南 2020-09-09

PDF PDF 562 KB
34934A High Density Matrix Module - Configuration Summary Card

快速入門指南 2020-09-08

PDF PDF 3.10 MB
S9101A 5G Multi-Band Vector Transceiver - Data Sheet
This data sheet contains system performance for the S9101A multi-band vector transceiver.

產品型錄 2020-09-02

PDF PDF 680 KB
Keysight S9100A 5G Multi-Band Vector Transceiver
Covers hardware and software installation, verification of operation, and running calibration software (which adds corrections and provides accurate power levels at input and output ports); SCPI programming commands are also included.

快速入門指南 2020-09-01

PDF PDF 59 MB
M9300A PXIe Frequency Reference Security Features and Certificate of Volatility
Security features and volatility information for the M9300A PXIe frequency reference.

使用手冊 2020-09-01

PDF PDF 221 KB
Keysight S9101A 5G Multi-Band Vector Transceiver
Covers hardware and software installation, verification of operation, and running calibration software (which adds corrections and provides accurate power levels at input and output ports).

快速入門指南 2020-09-01

PDF PDF 37.02 MB
M9602A and M9603A PXIe Precision Source/Measure Units - Startup Guide
Provides the product instruction and the installation procedure of the Keysight M9602A and M9603A PXIe Precision Source/Measure Units.

安裝手冊 2020-09-01

PDF PDF 2.47 MB

1 2 3 4 5 6 7 8 9 10 ... 下一頁