Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Technical Support

Electronic Measurement

Support by Product Model Number:

1-25 of 1540

Sort:
PXI Avionics Bus Interface Cards - Configuration Guide
This configuration guide describes PXI modules and cables available to interface to the aviation LRU to meet your avionics test solution needs.

Configuration Guide 2018-11-15

M9709A AXIe High-Speed Digitizer - Data Sheet
This datasheet presents the M9709A AXIe high-speed digitizer, 32 channels, 8-bit, up to 2 GS/s, DC to 500 MHz bandwidth

Data Sheet 2018-11-06

M9703B AXIe High-Speed Digitizer/Wideband Digital Receiver - Data Sheet
This datasheet presents the M9703B AXIe high-speed digitizer, 8 channels, 12-bit, up to 3.2 GS/s, DC up to 2 GHz input frequency range

Data Sheet 2018-11-06

M9710A AXIe High-Speed Digitizer - Data Sheet
This datasheet presents the M9710A AXIe high-speed digitizer, 4 channels, 10-bit, up to 10 GS/s, DC to 2.5 GHz bandwidth

Data Sheet 2018-11-06

M9203A PXIe High-Speed Digitizer/Wideband Digital Receiver - Data Sheet
This datasheet presents the M9203A PXIe High-Speed Digitizer/Wideband Digital Receiver, 2 channels, 12-bit, up to 3.2 GS/s, DC to 2 GHz bandwidth

Data Sheet 2018-11-06

IOLS Technical Data Sheet

Technical Overview 2018-11-02

PDF PDF 2.74 MB
DAQ970A Data Acquisition System User's Guide
DAQ970A Data Acquisition System User's Guide

User Manual 2018-11-01

M8131A 16/32 Gsa/s Digitizer - Data Sheet
The M8131A is a 16 Gsa/s or 32 GSa/s digitizer. It's a special analyzer solution, and with its build-in acquisition memory allow user capture real-world signals for a certain, limited amount of time. However, it's also embedded an optical streaming interface (ODI), that allows gapless capture for an unlimited amount of time.

Data Sheet 2018-11-01

PDF PDF 1.21 MB
Data Acquisition and Switching Platforms Select and Compare Table
Data Acquisition and Switching Platforms Select and Compare Table

Selection Guide 2018-11-01

DAQ970A Data Acquisition System Security Guide
DAQ970A Data Acquisition System Security Guide

User Manual 2018-11-01

PDF PDF 333 KB
M8121A 12 Gsa/s Streaming Arbitrary Waveform Generator - Data Sheet
The M8121A uses a different approach: Instead of a built-in memory, it offers a full rate optical streaming interface (ODI) to supply the samples to the DAC at up to 12 GSa/s, which enables infinitely long scenarios to be generated with us to approx, 5 GHx of modulation bandwidth.

Data Sheet 2018-11-01

PDF PDF 1.21 MB
DAQ970A Data Acquisition System Programming Guide
DAQ970A Data Acquisition System Programming Guide

Programming and Syntax Guide 2018-11-01

PDF PDF 1.65 MB
Comparisons: DAQ970A to 34970A and 34972A Data Acquisition System - White Paper
This paper provides a comparison of the next generation DAQ970A and, the 34970A/34972A Data Acquisition Systems.

Application Note 2018-10-30

PDF PDF 1.86 MB
Automotive Ethernet Solutions - Brochure
This brochure provides a brief overview of Keysight Automotive Ethernet measurement solutions.

Brochure 2018-10-19

PDF PDF 1.99 MB
PathWave FPGA Videos on YouTube
PathWave FPGA Video Library playlist in Keysight EEsof EDA's Channel on YouTube

Demo 2018-10-08

SCPI Programmer's Guide for InfiniiVision M924xA PXIe Oscilloscopes (PDF)
This is a printable PDF version of the InfiniiVision M924xA PXIe Oscilloscopes SCPI Programmer's Guide.

Programming and Syntax Guide 2018-10-08

PDF PDF 8.10 MB
SCPI Programmer's Guide for InfiniiVision M924xA PXIe Oscilloscopes
This book is your guide to SCPI programming of the InfiniiVision M924xA PXIe oscilloscopes.

Programming and Syntax Guide 2018-10-08

CHM CHM 1.95 MB
M937xA PXIe Vector Network Analyzer Modules - Data Sheet and Technical Specs
Data sheet and Technical Specs for the M937xA PXIe Vector Network Analyzer module.

Data Sheet 2018-10-05

PDF PDF 1.90 MB
Modular Arbitrary Waveform Generator Security Guide
Modular Arbitrary Waveform Generator Security Guide

User Manual 2018-10-03

PDF PDF 77.54 MB
Sample More Signals, Faster Data Acquisition (DAQ) System - Flyer
Introducing the next generation DAQ970A data acquisition system.

Brochure 2018-10-02

PDF PDF 584 KB
DAQ970A Data Acquisition System - Technical Overview
The Keysight DAQ970A product overview includes application details, technical specifications, product and module photos and ordering information.

Technical Overview 2018-10-01

PDF PDF 4.64 MB
S9100A 5G Multi-Band Vector Transceiver - Solution Brief
Streamlining high-volume test of 5G NR base stations.

Brochure 2018-09-22

PDF PDF 4.44 MB
Fast Thermal Characterization and Testing Your Electronic Devices - White Paper
Fast thermal characterization and testing gives you the advantage of quick and qualitative insight into your products’ characteristics, the ability to troubleshoot and fine-tune the performance, and the capability to perform additional iterative testing. Learn how to predict and preview operating temperature performance of your product. Learn how to use a DAQ data acquisition system as a data logger to make temperature measurements on your product.

Application Note 2018-09-21

PDF PDF 3.80 MB
BG 1000A API Reference
The BG1000A allows you to perform different types of measurement using data captured from instruments such as audio analyzer, digitizer and so forth. This Help File describes the .NET API libraries.

Help File 2018-09-20

HTML HTML 3.28 MB
M9341A/B Security Feature
Describes how to use M9341A/B security features to protect and remove classified proprietary information stored in the instrument.

Reference Guide 2018-09-18

PDF PDF 116 KB

1 2 3 4 5 6 7 8 9 10 ... Next