这是我们认为您想要浏览的网页。 查看搜索结果:

 

与专家交流

技术支持

电子测量

按产品型号支持:

1-25 / 1618

排序:
M9614A and M9615A PXIe 5-ch Precision Source/Measure Unit
This guide provides a step-by-step instruction to help you configure the M9614A or M9615A to meet the desired test requirements.

配置指南 2020-06-22

34931A-34933A Matrix Modules - User’s Guide
Configuration and programming information for the 34931A, 34932A, and 34933A matrix modules. Edition 2 - September 2012.

用户手册 2020-06-19

PDF PDF 1.49 MB
IO Libraries Suite 2020
This datasheet for Keysight IO Libraries Suite 2020 provides specifications for system requirements, supported interfaces, utilities, and summaries of other tools supported by Keysight Technologies.

产品资料 2020-06-15

PDF PDF 2.67 MB
Direct Radar Signal Generation and Acquisition
Generation and detection of radar signals have changed dramatically in the past 30 years. Today’s digital signal processing capabilities offer a wide range of possibilities to simulate radar signals and include simulated objects to verify the performance of a radar system.

应用说明 2020-06-10

M8040A High-Performance BERT 64 GBaud - Data Sheet
M8040A is a highly integrated BERT for physical layer characterization of devices operating up to 64 GBaud with support for PAM-4 and NRZ signals. Expands the M8000 Series to 400GbE data center.

产品资料 2020-06-09

PDF PDF 3.47 KB
M980xA Series PXIe Vector Network Analyzer - Configuration Guide
This configuration guide describes standard configurations, options, accessories, upgrade kits and compatible peripherals for the Keysight M980xA Series PXIe Vector Network Analyzer.

配置指南 2020-06-05

S9101A 5G Multi-Band Vector Transceiver -- Configuration Guide
This configuration guide contains information to help configure the Keysight S9101A 5G Multi-Band Vector Transceiver.

配置指南 2020-05-26

PDF PDF 391 Bytes
34970 Series Data Acquisition/ Data Logger Switch Unit Collection Page
Provides a series of information and catchy short videos to help you get a hold of Keysight instruments and make the most out of your measurements.

基本演示 2020-05-20

DAQ970 Series Data Acquisition System Collection Page
Provides a series of information and catchy short videos to help you get a hold of Keysight instruments and make the most out of your measurements.

基本演示 2020-05-19

34980A Multifunction Switch/ Measure Unit Collection Page
Provides a series of information and catchy short videos to help you get a hold of Keysight instruments and make the most out of your measurements.

基本演示 2020-05-19

M9614A/M9615A PXIe 5-Channel Precision Source/Measure Unit - Startup Guide
Provides the product instruction and the installation procedure of the Keysight M9614A/M9615A PXIe 5-Channel Precision Source/Measure Unit.

安装手册 2020-05-14

PDF PDF 2.11 MB
M9614A and M9615A PXIe 5-Channel Precision Source/Measure Units
This product fact sheet provides an overview of Keysight M9614A and M9615A PXIe 5-Channel precision source/measure units, 500 kSa/s, 100 pA/10 pA, 30 V, 500 mA.

手册 2020-05-11

Tested PC and PXI/AXIe Chassis Configurations - Technical Overview
This document provides a list of personal computers which are compatible with the M9005A, M9010A, M9018B, M9019A PXIe Chassis and the M9502A, M9505A, M9506A, M9514A AXIe Chassis.

技术总览 2020-05-11

PDF PDF 1 MB
BIOS and Windows Settings for Modular Systems - Technical Overview
This technical note provides the detailed BIOS and Windows settings for modular systems using the tested computers that are compatible with Keysight Technologies, Inc. PXI/AXIe chassis.

技术总览 2020-04-30

PDF PDF 531 KB
M9614A and M9615A PXIe 5-Channel Precision Source/Measure Units
The single-slot PXIe SMUs are meant for broad applications requiring high channel density with wide output up to 30 V/500 mA and fast throughput at a low cost per channel.

产品资料 2020-04-28

Video Demo of New Sub-Terahertz Testbed for 6G Research
Video demonstration of new R&D sub-terahertz testbed for 6G research

基本演示 2020-04-24

M9601A PXIe Precision SMU - Startup Guide
Provides the product instruction and the installation procedure of the Keysight M9601A PXIe Precision Source/Measure Unit.

安装手册 2020-04-24

Keysight Streamline Series USB Vector Network Analyzer - Configuration Guide
Keysight Streamline Series: Exceptional performance in a small package. The compact USB vector network analyzer (VNA) is an affordable full 2-port VNA which dramatically reduces the size of test.

配置指南 2020-04-23

Keysight Streamline Series USB Vector Network Analyzer - Data Sheet
This literature describes the technical specifications for the P500xA Series USB Vector Network Analyzer.

产品资料 2020-04-22

Replicate RF Environments in the Lab
This flyer describes a PXI-based solution for capturing, streaming, and recording the RF spectrum of signals with bandwidths less than 1 GHz, and then playing them back.

促销资料 2020-04-22

M9165x 2x8 USB solid state switch matrix 2D drawing, PDF Format
This is a PDF format 2D Drawing of the M9165x 2x8 USB solid state switch matrix.

技术总览 2020-04-20

PDF PDF 58 KB
M9164x 2x16 USB solid state switch matrix 3D model, STEP Format
This is a STEP format 3D Model of the M9164x 2x16 USB solid state switch matrix.

技术总览 2020-04-20

ZIP ZIP 2.81 MB
M9164x 2x16 USB solid state switch matrix 2D drawing, PDF Format
This is a PDF format 2D Drawing of the M9164x 2x16 USB solid state switch matrix.

技术总览 2020-04-20

PDF PDF 197 KB
M9165x 2x8 USB solid state switch matrix 3D model, STEP Format
This is a STEP format 3D Model of the M9165x 2x8 USB solid state switch matrix.

技术总览 2020-04-20

ZIP ZIP 3.33 MB
M980xA Series PXIe Vector Network Analyzer - Data Sheet
This literature describes the technical specifications for the M980xA Series PXIe Vector Network Analyzer.

产品资料 2020-04-17

1 2 3 4 5 6 7 8 9 10 ... 下一页