Вы искали эту информацию? Посмотреть другие результаты поиска:

 

Связаться с экспертом

Техническая поддержка

Электронные измерения

Поддержка по номеру модели:

Уточнить список

убрать все фильтры

По типу содержания

По типу оборудования

1-25 из 297

Упорядочить:
E7515B UXM 5G Wireless Test Set Getting Started Guide
This manual provides a “Quick Start” introduction to the E7515B UXM 5G Test Set, its front and rear panel functions, its Control Panel application, its operating system, and its Internal Applications Server.

Руководство пользователя 2019-08-01

PDF PDF 4.87 MB
5G Non-Signaling Manufacturing Solution - Solution Brief
Keysight’s 5G non-signaling manufacturing test solution efficiently addresses challenges, enabling the user to verify multiple devices in parallel using an industry-proven platform that supports all bands defined for 5G NR as well as for legacy technologies, including LTE and 802.11ax. Integrated waveform and measurement software based on Keysight’s trusted algorithms delivers accurate test results.

Совместное решение 2019-07-19

PDF PDF 2.43 MB
E6640A EXM Wireless Test Set - Configuration Guide
This configuration guide explains how to order or upgrade the E6640A EXM wireless test set, enabling you to scale the test solution to ramp up rapidly and optimize full-volume manufacturing.

Руководство по конфигурации 2019-07-11

E6640A EXM Wireless Test Set Getting Started Guide
Getting started information for the E6640A EXM wireless test set.

Руководство пользователя 2019-07-01

PDF PDF 6.93 MB
M1740A mmWave Transceiver for 5G - Data Sheet
Keysight’s multi-band M1740A remote radio head (RRH) enables users to confidently test over-the-air (OTA) in mmWave frequency bands, including 24, 28, 39 and 40 GHz bands. The M1740A uniquely supports bi-directional testing across four mmWave frequency bands with a single hardware set.

Техническая информация 2019-06-11

PDF PDF 776 KB
mmWave 5G Non-Signaling Solution - Configuration Guide
Keysight’s mmWave 5G non-signaling solution addresses over-the-air (OTA) testing of a broad range of 5G modules. It reduces system cost and development time with a streamlined approach built around a test head that can be re-used across multiple Keysight platforms. The wideband transceiver also ensures consistent results across your workflow, and your product lifecycle, by using proven Keysight X-Series measurement applications that run on most of Keysight’s analysis solutions.

Руководство по конфигурации 2019-06-10

PDF PDF 633 KB
Common Interface Unit E7770A - Data Sheet
Data sheet for Common Interface Unit E7770A

Техническая информация 2019-06-10

PDF PDF 419 KB
Mastering 5G Manufacturing - White Paper
Device manufacturers and NEMs must surmount the challenges from 5G NR, MIMO, and mmWave frequencies. They must shift their focus from test case coverage to cost of test and time to market.

Руководство по применению 2019-05-31

PDF PDF 4.82 MB
E7760B with M1740A mmWave 5G Non-Signaling Solution - Data Sheet
Keysight’s mmWave 5G non-signaling solution enables validation of a broad range of 5G modules in OTA test environments. Its single wideband transceiver (E7760B) and remote radio head (M1740A) provide tunable access across four mmWave frequency bands. Keysight’s mmWave 5G non-signaling solution ensures a streamlined approach to reliably verify transmit and receive paths between IF and mmWave frequencies.

Техническая информация 2019-05-14

PDF PDF 591 KB
E7515B UXM 5G Wireless Test Platform - Data Sheet
Data sheet for E7515B UXM 5G Wireless Test Platform

Техническая информация 2019-04-24

PDF PDF 1.71 MB
5G Protocol Conformance Toolset - Technical Overview
5G Protocol Conformance Toolset (PCT) gives you access to the latest 3GPP defined 5G protocol conformance tests. It provides an easy-to-use Graphical User Interface in which you can create campaigns of tests, set PICS/PIXIT parameters, view logs and create reports. In this document we will describe the graphical user interface and functionality provided by Protocol Conformance Toolset in more detail. We will also describe the hardware platform on which Protocol Conformance Toolset is run.

Обзор технических характеристик 2019-04-03

PDF PDF 3.63 MB
E7760B Wideband Transceiver - Data Sheet
Streamlined, integrated testing across any 3GPP mmWave band.

Техническая информация 2019-02-07

PDF PDF 830 KB
mmWave 5G Non-Signaling Solution - Solution Brief
Keysight’s mmWave 5G non-signaling solution enables device manufacturers to validate a broad range of 5G modules in OTA test environments. It is built around a remote radio head (mmWave transceiver) that can be re-used across multiple Keysight platforms, reducing system cost and development time. One single M1740A mmWave transceiver provides tunable access across four bands.

Совместное решение 2019-02-01

PDF PDF 5.68 MB
E7760B Wideband Transceiver Getting Started Guide
Safety information, basic instructions for use, operating tasks, and an introduction to the user interface and operating system.

Руководство пользователя 2019-01-01

PDF PDF 5.71 MB
E7515B UXM 5G Firmware Update Tool Installation & User Guide
Instructions on how to update the firmware of E7515B UXM 5G units.

Руководство пользователя 2018-12-01

PDF PDF 1.31 MB
5G Non-Signaling Manufacturing Test Solution - Solution Brief
The Keysight 5G non-signaling manufacturing solution uses a industry-proven platform to support multi-device and multi-format test in a single compact configuration. Integrated state-of-the-art automation and efficient sequencing for optimized speed of execution help reduce 5G device manufacturing cost of test and lead to faster time-to-market.

Совместное решение 2018-11-15

PDF PDF 2.89 MB
E7760A Wideband Transceiver User's Guide
Instructions on how to use the 5G test application with the E7760B Wideband Transceiver.

Руководство пользователя 2018-11-01

PDF PDF 7.51 MB
5G Protocol R&D Toolset - Solution Brief
This flyer introduces the Keysight industry-first 5G Protocol R&D Test Solution as a comprehensive suite of tools supporting all phases of wireless device development, from pre-silicon protocol module development, through to systems integration and verification.

Совместное решение 2018-10-04

Keysight 5G Protocol R&D Toolset - Technical Overview
Keysight’s Protocol R&D Toolset (PRT) is a comprehensive suite of tools for protocol and application testing of chipsets and devices. Protocol R&D Toolset covers the whole chipset and device development workflow from early prototype testing through to integration and verification.

Обзор технических характеристик 2018-10-01

PDF PDF 4.61 MB
M1740A mmWave Transceiver Getting Started Guide
Getting started information for the M1740A mmWave Transceiver.

Руководство пользователя 2018-10-01

PDF PDF 1.28 MB
E7530A LTE/LTE-A Test Application Online Documentation (.chm)
This help describes how to use the E7530A LTE/LTE-A Test Application for software revision 1.9.1.0. You must copy this file to your PC (or the UXM) in order to view its contents.

Файл справки 2018-08-16

CHM CHM 1.64 MB
How 5G Will Influence Autonomous Driving Systems - White Paper
5G Will Dramatically Strengthen Autonomous Driving Systems. ADAS and autonomous driving improve safety and save lives.

Руководство по применению 2018-07-26

Automotive & Energy Solutions - eBook
Automotive electronics is the underlying platform for all operations and diagnostics, convenience and comfort, safety and security, and main support for the three areas of innovation: e-mobility, autonomous driving, connected car.

Электронная книга 2018-06-19

PDF PDF 4.31 MB
Design and Test Solutions for the Internet of Things - Solution Brochure
Develop mission-critical IoT devices to withstand the rigors of the real world—with flexible, high-performance design, test and security platforms.

Брошюра 2018-05-16

AVI AVI 7.86 MB
5 New Features and Test Challenges for 802.11ax - White Paper
This white paper introduces the new 802.11ax standard which provides better spectral efficiency, capacity, and coverage in dense deployment scenarios as well as outdoor environments.

Руководство по применению 2018-05-03

PDF PDF 4.31 MB

1 2 3 4 5 6 7 8 9 10 ... Следующие