这是我们认为您想要浏览的网页。 查看搜索结果:

 

与专家联系

技术支持

自动 X 射线检测 [已停产]

按产品型号支持:

26-50 / 119

排序:
The Utilization of X-ray to Effectively Test Quad Flat No-Lead Packages
Quad Flat No-Lead (QFN) packages are increasingly used on printed circuit boards. The QFN solder joint is hidden from most types of optical inspection test. This paper discusses how X-ray inspection can effectivly detect QFN joint defects.

文章 2007-09-20

PDF PDF 486 KB
Test Strategy Tips and Tricks
Written by Stacy Kalisz Johnson. Published with permission from Circuits Assembly, July 2007.

文章 2007-09-01

PDF PDF 236 KB
Carrier Usage with the x6000 Automated X-ray Inspection System
Carriers can be used successfully in the x6000 Automated X-ray Inspection system. Several factors need to be considered when designing a carrier. This document outline the factors that should be considered in the carrier design.

应用说明 2007-08-23

CAD and Your Test System
Written by Stacy Kalisz Johnson. Published with permission from Circuits Assembly, November 2007.

文章 2007-08-11

PDF PDF 508 KB
Defect-Detection Strategies
Written by James Benson. Published with permission from Circuits Assembly, May 2007.

文章 2007-08-11

PDF PDF 985 KB
Evolving Packages Drive Test and Inspection
Written by Stacy Kalisz Johnson. Published with permission from Circuits Assembly, March 2007

文章 2007-08-11

PDF PDF 747 KB
Limited Access Testing
Written by Stacy Kalisz Johnson. Published with permission from Circuits Assembly, July 2007.

文章 2007-07-01

PDF PDF 137 KB
5DX users benefit from configuring Automatic Reporter
Keysight Medalist 5DX Automated X-ray Inspection users can avoid the hassle of stopping Automatic Reporter and deleting those .res files and image folders every time a fine tune of a program is done.

应用说明 2007-06-20

Site Preparation Guide for the Medalist x6000 Automated X-ray Inspection System
This document includes the site preparation details associated with the x6000 x-ray inspection system including legal, warranty, safety, etc.

迅速开始指南 2007-05-14

PDF PDF 943 KB
Unpacking Instructions for the Medalist x6000 Automated X-ray Inspection System
This document includes unpacking, uncrating and details for after unpacking associated with the x6000 automated x-ray inspection system.

迅速开始指南 2007-05-14

PDF PDF 893 KB
System Installation and Verification for the Medalist x6000 Automated X-ray Inspection System
This document includes the system installation and verification information for the x6000 x-ray inspection system including legal, warranty, safety, and various installation details.

安装手册 2007-05-14

PDF PDF 2.70 MB
The Power of Real-Time and Remote Information
Written by Stacy Kalisz Johnson. Published with permission from Circuits Assembly, May 2007.

文章 2007-05-01

PDF PDF 147 KB
5DX Automated X-ray Inspection Software Internal Error Notification Tool AN
This application note describes the Initial installation, Configuration changes, and Operation of the 5DX Automated X-ray Inspection Software Internal Error Notification Tool.

应用说明 2007-04-23

PDF PDF 371 KB
DirectFET Algorithm Recommendations on the Keysight 5DX Automated X-ray Inspection System
This application note helps users understand how to optimize the 5DX Automated X-Ray Inspection system for the best performance on a DirectFET.

应用说明 2007-03-23

PDF PDF 22 KB
Save Time – Create a Defect Log on Each Board Tested with the 5DX Automated X-ray Inspection System
This App Note shows you how to create a defect log for 5DX AXI System

应用说明 2007-03-16

PDF PDF 205 KB
Quad Flat No-Lead (QFN) Application Note and Best Practices
This document provides details on QFN component test methodology and best practices to ensure robust testing and quality results. The QFN algorithm was introduced in 5DX software version 8.4, and enhanced and simplified in patch version 8.4.1.

应用说明 2007-01-31

PDF PDF 1.05 MB
Understanding the Corrected Gray Level Measurement in the PTH2 Algorithm for the 5DX Automated X-ray
The PTH2 Algorithm family has enabled many customers to dramatically reduce false calls and increase test effectiveness on plated through-hole joints. This note assists with understanding the key questions associated with this algorithm family.

应用说明 2006-12-12

Keysight 5DX 8.4 Software Release
The Keysight Technologies Automated X-ray Inspection System 8.4 software release for the 5DX is available.

发布说明 2006-12-01

Tips for Getting the Best Results On Fine Pitch Gullwing Components with Keysight’s 5DX AXI Systems
5DX Automated X-ray Inspection systems using post version 8.x software should use default values for FPGullwing. They are suitable without modification for the majority of FPGullwing subtypes.

应用说明 2006-11-14

Best Practices for the Stage Speed on a Keysight 5DX Automated X-ray Inspection System
This article outlines some best practices to assist users with identifying the optimum stage speed in the quickest timeframe. These recommendations are especially beneficial for large boards.

应用说明 2006-10-27

Testing Boards Longer Than 24inches
Using this procedure boards up to 27 inches long can be tested in the Keysight 5DX Automated X-ray Inspection system despite the stated length specification of 24 inches.

应用说明 2006-09-29

Carrier Usage with the 5DX Automated X-ray Inspection System
Carriers can be used successfully in the 5DX Automated X-ray Inspection system. Several factors need to be considered when designing a carrier. This document outline the factors that should be considered in the carrier design.

应用说明 2006-09-21

Coverage Increased on Through-Hole Components Using PTH2 Algorithm
The 5DX Automated X-ray Inspection plated through hole algorithm, PTH2, provides an increase in accuracy along with repeatability for heavily shaded devices.

内部通讯 2006-09-08

Test Development Workstation - PC Hardware Requirements
PC Hardware Requirements Utilizing the recommended PC hardware with the Test Development Workstation (TDW) will improve the TDW performance. This document provides specific details to ensure success.

技术总览 2006-09-01

Considerations for Surface Map Setup
The concept of delta-Zs is perhaps the most difficult thing to understand about the surface map process.

应用说明 2006-08-08

以前 1 2 3 4 5 下一页