Here’s the page we think you wanted. See search results instead:

 

Discutez avec un expert

Technical Support

Electronic Measurement

Support by Product Model Number:

1-20 of 20

Sort:
Using SystemVue for Integrating Wireless PHY Design, Validation, and Test
Keysight SystemVue integrates system-level design tasks such as DSP modeling and Algorithm development with Validation and Test to create a unique new design flow for communications physical layer.

Application Note 2014-08-03

PDF PDF 5.89 MB
Solutions for Emerging 4G and WLAN Communications Systems - Application Note
This “Solutions for Emerging 4G and WLAN Communication Systems” application note explains how making Digital Pre-Distortion fast and practical for all engineers.

Application Note 2014-08-03

Simulation and Verification of Pulse Doppler Radar Systems - Application Note
Keysight SystemVue illustrates key algorithms in modern Pulsed Doppler radar system design, and also connects to Keysight sources and signal analyzers to verify hardware performance.

Application Note 2014-08-02

PDF PDF 10.44 MB
Wideband Digital Pre-Distortion with Keysight SystemVue & PXI Modular Instrument - Application Note
Digital Pre-Distortion (DPD) is essential for wideband communications systems based on LTE-Advanced and 802.11ac. Overcome DPD challenges with trusted commercial measurement and modeling tools.

Application Note 2014-08-01

FPGA Prototyping Using Keysight SystemVue
This application note describes a top-down FPGA design flow using SystemVue for rapid prototyping of physical layer communications signal processing.

Application Note 2014-08-01

Multichannel Measurements in MIMO 802.11ac Baseband IQ Simulation, Design & Test - Application Note
This solution brief will show Keysight Technologies' complete, end-to-end solution for multichannel measurements of 802.11ac BBIQ simulation, design and test.

Application Note 2013-04-05

PDF PDF 748 KB
Testing next-generation optical systems with simulated OFDM signals
The described measurement solution with SystemVue and M8190A AWG is flexible enough to handle a wide range of modulation schemes, channel spacings, spectral widths and detection methods.

Application Note 2012-02-19

PDF PDF 600 KB
Mixed-Signal Integration Challenges in Complex Radar Systems
Using A Common Measurement Platform to Address the Mixed-Signal Integration Challenges in Complex Radar Systems presents an alternate design and test approach for today’s complex radar systems.

Application Note 2012-02-10

PDF PDF 1.99 MB
Using Keysight SystemVue to Create Realistic Scenarios for Radar and EW Applications
Shows how the combination of software and hardware capabilities makes it possible to create dynamic and realistic scenarios for both component testing and scenario simulation for system test.

Application Note 2012-01-24

Solutions for Ultra-Wideband Radar System Design
This “Solutions for Ultra-Wideband Radar System Design” application note explains how to integrate design with ultra-wideband test for flexible radar verification.

Application Note 2011-06-24

PDF PDF 1.40 MB
Using SystemVue’s Radar Library to Generate Signals for Radar Design and Verification - App Note
Keysight's Radar Library helps you with the productivity and accuracy of your radar signals.

Application Note 2011-01-25

Custom OFDM Signal Generation Using SystemVue - Application Note
This application note describes a new comms standard based on OFDM which is provided by SystemVue 2011 to create both simulation and measurement, with links to the new 89600B VSA software for further demodulation and analysis.

Application Note 2010-12-09

Combining Simulation and Test to Accelerate SDR Development
The note reviews the major attributes of SDRs then looks at two key topics: the use of multiple waveforms during SDR design and the use of simulation to add flexibility to SDR testing.

Application Note 2010-11-19

PDF PDF 2.22 MB
Digital Pre-Distortion and Hardware Verification using SystemVue
This application note reviews DPD concepts, modeling and extraction techniques, and direct interaction with test equipment to help you improve 4G/LTE component performance by up to 20dB.

Application Note 2010-10-25

PDF PDF 2.08 MB
Accounting for Antenna and MIMO Channel Effects Using SystemVue
This application note helps MIMO architects and system verifiers predict the effects of propagation and physical imperfections of 8x8 MIMO antennas on 4G system performance, before hardware prototypes are av.

Application Note 2010-09-24

Using SystemVue to Integrate a Flexible R&D Testbed for LTE
This application note describes an integrated solution for testing wireless communication systems based on the quickly evolving LTE standard.

Application Note 2010-07-19

PDF PDF 1.08 MB
Solutions for MIMO RF Test and Debug
Ensuring Quick and Accurate Four-Channel, Phase-Coherent MIMO Measurements

Application Note 2010-07-14

PDF PDF 300 KB
Radar System Design and Interference Analysis Using Keysight SystemVue
This application note outlines key value propositions of Keysight SystemVue software for Radar System design and jammer/interferer analysis.

Application Note 2010-03-03

Solutions for Addressing SDR Design and Measurement Challenges
This "solutions for" application brief discusses how to use COTS technology and an integrated design-to-test flow to quickly develop optimal SDRs.

Application Note 2009-08-03

PDF PDF 986 KB
RF/IF -To- Digital Connected Solutions Bit Error Rate Using Keysight's ADS
This Application Note describes how test and measurement hardware and EDA software from Keysight Technologies can be connected to verify Bit Error Rate for RF/IF-to-digital receiver topologies.

Application Note 2009-03-20