这是我们认为您想要浏览的网页。 查看搜索结果:

 

与专家交流

技术支持

电子测量

按产品型号支持:

1-21 / 21

排序:
E5061B ENA Series Vector Network Analyzer - Product Fact Sheet
This configuration guide describes standard configurations, options, accessories, upgrade kits and compatible peripherals for the Keysight E5080B ENA Series Vector Network Analyzer.

手册 2019-05-30

PDF PDF 395 KB
Keysight E5061B 网络分析仪
Keysight E5061B 网络分析仪

促销资料 2017-11-28

PDF PDF 870 KB
是德科技使用 Keysight 材料测量解决方案进行介电性能测量
是德科技使用 Keysight 材料测量解决方案进行介电性能测量

手册 2017-11-23

PDF PDF 1.62 MB
德科技E4991B 阻抗分析仪
德科技E4991B 阻抗分析仪

手册 2017-11-23

PDF PDF 3.47 MB
Keysight E4990A 阻抗分析仪
Keysight E4990A 阻抗分析仪

手册 2017-11-22

PDF PDF 5.47 MB
[Power Device] Switching circuit design techniques using power devices such as GaN and SiC
Are you missing out on a better design technique, thinking in the following way?

手册 2016-12-28

PDF PDF 518 KB
E5061B Network Analyzer, 100 kHz to 1.5 GHz/3 GHz, 5 Hz to 3 GHz - Brochure
This brochure introduces overview of the E5061B network analyzer, including its RF NA options (100 kHz to 1.5/3 GHz), LF-RF NA option (5 Hz to 3 GHz), and impedance analysis option.

手册 2016-03-23

PDF PDF 6.45 MB
是德科技 用 Keysight ENA 系列网络分析仪直观呈现无线充电效率
是德科技 用 Keysight ENA 系列网络分析仪直观呈现无线充电效率

促销资料 2015-10-10

PDF PDF 459 KB
Wireless Power Transfer Analysis with Keysight ENA Series Network Analyzers - Flyer
This two-page flyer summarizes benefits of option 006 wireless power transfer analysis solution available in Keysight E5072A/E5061B/E5063A ENA series network analyzers

促销资料 2015-09-01

PDF PDF 1.59 MB
Three reasons to choose the E5061B ENA Series Network Analyzer - Flyer
This document describes the E5061B's performance and other advantages for general RF VNA applications.

手册 2013-03-08

PDF PDF 1.18 MB
E5061B 射频网络分析仪 - 产品快报
Keysight E5061B 是 ENA 系列网络分析仪测量频段较低的产品,最高测量频率为 3 GHz。它以稳定的高性能为基站滤波器/天线、核磁共振设备的线圈、RFID 和 CATV 等元器件的生产和维护提供理想的测试手段。用户可以根据当前的需要选配 1xx 或 2xx 选件,在未来仪表需要升级时也很容易。

促销资料 2012-10-01

PDF PDF 190 KB
Complete Digital RF Design and Test Process Fundamentals - Brochure
Keysight provides a number of products for test and design process of digital RF systems. This document briefly outlines 6 fundamental stages of the design and test process as well as short explanation.

手册 2012-05-19

PDF PDF 826 KB
Introducing ENA Series E5061B-1x5/2x5/1x7/2x7 RF NA Options Slides
This presentation material introduces key features of the E5061B RF Network Analysis (NA) option and compares the product to legacy network analyzers.

促销资料 2011-02-21

PDF PDF 1.54 MB
Migrating 419xA/439x to E5061B with new impedance analysis function
This document explains about the benefits when you trade your legacy analyzers toward the E5061B LF-RF network analyzer with new impedance analysis function.

促销资料 2011-02-15

PDF PDF 1.54 MB
Keysight E5061B 网络分析仪 100 kHz 到 1.5 GHz/3 GHz 5 Hz 到 3 GHz
Keysight E5061B是业界标准ENA系列网络分析仪中的一员。它可以满足从低频到高频的各种电子元器件和电路的测量需求,是无线通信、航空航天与国防、计算机、医疗设备、汽车、CATV等行业内测量器件的理想工具,在从5Hz到3GHz的频率范围内为器件的频域测试建立了全新的标准。

手册 2010-11-23

PDF PDF 1.10 MB
E5061B-3L5 Network Analyzer - Quick Fact Sheet
This is quick fact sheet of E5061B option 3L5 network analyzer.

促销资料 2010-11-01

PDF PDF 124 KB
E5061B Network Analyzer RF Options - Quick Fact Sheet
This is Quick Fact Sheet of E5061B option 1xx, 2xx RF network analyzer options.

促销资料 2010-10-27

PDF PDF 173 KB
4294A 精密阻抗分析仪 - 产品快报
Keysight 4294A精密阻抗分析仪 40Hz至110MHz。4294A精密阻抗分析仪是高达110MHz的中频阻抗测量的行业标准,具有最佳的性能和强大的分析功能,适用于一般的研发、质量保证和进厂检测等方面的各种元器件和材料测量应用。

促销资料 2009-11-01

PDF PDF 290 KB
E4991A 射频阻抗/ 材料分析仪 - 产品快报

促销资料 2009-11-01

PDF PDF 189 KB
E4991A RF Impedance / Material Analyzer - Quick Fact Sheet
This two-page quick fact sheet highlights the key features and specifications for E4991A RF Impedance / Material Analyzer.

促销资料 2009-10-22

PDF PDF 109 KB
4294A Precision Impedance Analyzer - Quick Fact Sheet
This two-page quick fact sheet highlights the key features and specifications for 4294A Precision Impedance Analyzer

促销资料 2009-10-20

PDF PDF 192 KB