您可能感興趣的網頁。 觀看搜尋結果:

 

聯絡是德專家

技術支援

電子量測

依產品型號搜尋可用的支援:

76-83 / 83

排序:
Evaluation of MOS Capacitor Gate Oxide C-V Characteristics Using the Keysight 4294A(PN4294-3)
As a result of extremely high integration of logic LSIs, MOS FETs with gate lengths of 0.1 mm or less have been produced recently. A consequence of this miniaturization has been the need for very thin gate oxide layers.

應用手冊 2003-06-26

Keysight LCR 錶,阻抗分析儀與測試夾具選購指南

選購指南 2002-12-24

成功的阻抗量測之8大祕訣A/N:346-4
成功的阻抗量測之8大祕訣A/N:346-4

應用手冊 2002-12-23

Network, Spectrum, and Impedance Evaluation of Electronic Circuits and Components (AN 1308-1)
This Application Note describes how the Keysight 4395A/96B can be used to contribute fast cycle time for electronic circuit/component development.

應用手冊 2001-12-19

Accurate Impedance Measurement with Cascade Microtech Probe System(AN1369-3)
This 12 page application note explains how to make on-wafer or on-substrate 1-port impedance measurements using a probe station.The E4991A (1 M-3 GHz) and 4294A (40-110 MHz) solutions are discussed.

應用手冊 2001-07-31

Advanced impedance measurement capability of the RF I-V method (AN 1369-2)
This application note describes the difference between the network analyzer and impedance analyzer for the measurement principle and actual measurement performance.

應用手冊 2001-07-26

New Generation Analyzer Offers Exceptional and Powerful Analysis Functions for RF...(PN E4991A-1)
This Product Note describes the key technology of RF impedance measurement, today's RF component evaluation methodologies and advanced features of the E4991A product.

應用手冊 2001-05-24

Impedance Measurements of Magnetic Heads Using Constant Current (AN 369-3)
This Application Note is for information only. Keysight no longer sells or supports these products.

應用手冊 1988-07-01

PDF PDF 171 KB

上一個 1 2 3 4