Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Technical Support

Electrical Ground Support Equipment: EGSE

Support by Product Model Number:

1-8 of 8

Sort:
Solar Array Simulator System - Technical Overview
The Keysight Solar Array System provides precise, fast and cost efficient simulation of multiple segment solar array output characteristics.

Technical Overview 2018-06-13

PDF PDF 2.41 MB
Payload Test System - Technical Overview
Keysight's Payload Test System Platform uses state of the art measurement capability to provide a base configuration for Uplink and Downlink testing between UHF and Q band.

Technical Overview 2017-12-01

PDF PDF 1.70 MB
Calibration Refresh Assemblies - Solution Brochure
Keysight's Z2090B-335 Series CalPod Assemblies offer a unique connectivity and calibration refresh between your PNA and device under test at any time without disconnecting.

Brochure 2017-03-29

PDF PDF 1.50 MB
Z2090B-033 Power and Data Bus Test System Technical Overview
This system provides command and telemetry signals, BER testing, DC power I/F, data storage and standard signal interfaces including RS422/485 and IEEE 1553 for satellite panel and unit test.

Data Sheet 2016-08-31

PDF PDF 1.17 MB
Signal Simulation Test System
The SSTS provides generation and measurement of two individual and/or combined RF signals from 50 MHz to 20 GHz. Measurement capability is provided by signal analyzer and RF power meter.

Data Sheet 2010-05-26

PDF PDF 111 KB
Z2091B-03x Two Channel Coherent Signal Simulator
This system offers 1 GHz bw with dynamic range to 44GHz carrier frequencies, allows generation of ultra-wide bw signals easily and repeatedly with precision and freedom from spurious output and noise.

Technical Overview 2010-04-12

PDF PDF 220 KB
Four Channel Signal Analyzer Platform Z2090B-031 - System Overview
The Z2090B FCSA provides signal analysis capability on up to four simultaneous signals to a 1.5 GHz BW. The FSCA solution leverages VSA software to provide high frequency measurements to 1.5 GHz.

Data Sheet 2010-02-19

PDF PDF 114 KB
Single or Multi-channel Coherent Signal Simulator System Product Overview
Keysight Z2090B-3xx can generate single or multiple coherent outputs to 44 GHz with precise phase and amplitude offsets

Technical Overview 2007-05-10

PDF PDF 1.31 MB