Support technique
Millimeter-wave and Microwave GaAs Limiters
1 sur 1
TC231P 0-20 GHz Integrated Diode Limiter 1GC1-8235 - Data Sheet
The 1GC1-8235 is a 20 GHz integrated diode limiter that can be used to protect sensitive RF circuits from excess RF power, DC transients, and ESD. Two limiters are provided on–chip to enable single–ended or differential use.
Fiche signalétique 2007-03-16 |
![]() |