Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Technical Support

Atomic Force Microscopes, FE-SEM, Nanoindenters, UTM

Support by Product Model Number:

76-100 of 234

Sort:
Lithium/Polymer Battery Mapping-Express Test - Application Note
Investigation of the the mechanical properties of a lithium rechargeable battery cathode by using both the classic XP CSM and the new DCM Express Test method.

Application Note 2014-12-16

PDF PDF 1.90 MB
Electrical Measurement - Application Note
Overview of electrical measurements using AFM in various modes

Application Note 2014-12-15

PDF PDF 4.11 MB
SMM Imaging of Dopant Structures of Semiconductor Devices - Application Note

Application Note 2014-12-10

PDF PDF 2.33 MB
How to choose your MAC Lever - Technical Overview

Technical Overview 2014-12-09

PDF PDF 168 KB
Attaching Antibodies to MAC Levers with the Bifunctional Amine-Amine Reactive PEG Tether - App Note

Application Note 2014-12-08

PDF PDF 742 KB
Attaching Antibodies to AFM Probes with Sulfhydryl Reactive PEG Tether NHS-PEG18-PDP - App Note

Application Note 2014-12-08

PDF PDF 329 KB
Scanning Microwave Microscope Mode - Application Note

Application Note 2014-12-04

PDF PDF 320 KB
Temperature Control - Data Sheet

Data Sheet 2014-11-17

PDF PDF 491 KB
Rapid Characterization of Elastic Modulus - Application Note
Overview of Express Test Option for G200 NanoIndenter and how it increases instrument productivity by more than two orders of magnitude with ultra-fast indentation.

Application Note 2014-11-07

PDF PDF 166 KB
Revolutionary Keysight Express Test Option for the Nano Indenter G200 - Data Sheet
Features, benefits and specifications for the Express Test Option for the G200 indenter

Data Sheet 2014-11-06

PDF PDF 473 KB
Liquid Cell and Sample Plate - Data Sheet

Data Sheet 2014-11-06

PDF PDF 891 KB
PicoLITH, Keysight Lithography and Nanomanipulation Package – Data Sheet
Lithography and nanomanipulation software that provides for scanning probe microscopy (SPM) researchers. It allows users to sketch various shapes on a canvas (including lines, poly-lines, circles) that can then be mapped to a real sample surface.

Data Sheet 2014-11-03

PDF PDF 491 KB
MAC Mode - Data Sheet

Data Sheet 2014-11-03

PDF PDF 1.08 MB
Nanotribological Studies of Lubricating Thin Films by Friction Force Microscopy - Application Note

Application Note 2014-09-04

PDF PDF 1.43 MB
Stiffness Mapping: a Dynamic Imaging Technique - Application Note
Review of stiffness mapping methods using a dynamic imaging.

Application Note 2014-08-22

PDF PDF 587 KB
New Enhanced Dynamic Contact Module (DCM II) Option - Data Sheet
Overview of the Dynamic Contact Module II for the G200 & G300 Nanoindenter

Data Sheet 2014-07-31

PDF PDF 196 KB
Imaging and Testing Dry and Hydrated Mouse Lung Endothelial Cells with a Nanoindenter
Review of new test method to scan and indent cells in liquid.

Application Note 2014-07-31

PDF PDF 339 KB
Continuous Dynamic Analysis (CDA) Option - Data Sheet
Overview and specification of the CDA Option for the T150 UTM

Data Sheet 2014-07-31

PDF PDF 113 KB
Quantitative Mechanical Measurements at the Nano-Scale Using the DCMII - Application Note

Application Note 2014-07-31

PDF PDF 545 KB
Evaluation of Bearing Materials Using Nano-Scale Wear Testing - Application Note
This is a study of miniature ball bearings made of steel, polytetrafluoroethylene (PTFE) reinforced with graphite, and polyether ether ketone (PEEK) are evaluated by means of nano-indentation and nano- wear testing

Application Note 2014-06-20

PDF PDF 1.08 MB
7500 ILM Atomic Force Microscope (AFM) - Data Sheet
The 7500 inverted light microscope (ILM) system combines the power of a high-resolution atomic force microscope (AFM) with the direct optical viewing capability of an inverted optical microscope.

Data Sheet 2014-05-07

PDF PDF 135 KB
New Investigations into Energy: Keysight Nanomeasurement Systems - Application Note
The data presented demonstrates just a few of the ways in which the latest atomic force microscopy (AFM), nanoindentation, and field-emission scanning electron microscope can be utilized to enhance energy-related materials research.

Application Note 2014-04-24

PDF PDF 2.58 MB
AFM - Enabled Scanning Electrochemical Microscope (SECM) - Data Sheet
The AFM combined with SECM mode is a seamlessly integrated technology package that enables scientists to perform scanning electrochemical microscopy (SECM) on conductive and insulating samples with a state-of-the-art atomic force microscope

Data Sheet 2014-04-21

PDF PDF 103 KB
Rapid Mechanical Properties of Multi-layer Film Stacks - Application Note
In this note, we measure the mechanical properties of 50nm films with remarkable precision and accuracy. The precision is due to Express Test, which performs indentations at a rate of one per second, thereby allowing many indentations to be included in the final determination of modulus and hardness.

Application Note 2014-02-17

PDF PDF 2.29 MB
MAC Mode Imaging of Biological Molecules with 7500 AFM - Application Note

Application Note 2013-11-21

PDF PDF 108 KB

Previous 1 2 3 4 5 6 7 8 9 10 Next