Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Technical Support

Atomic Force Microscopes, FE-SEM, Nanoindenters, UTM

Support by Product Model Number:

201-225 of 234

Sort:
Using AFM to Characterize DNA Microarrays - Application Note

Application Note 2008-10-17

PDF PDF 699 KB
Imaging DNA in Solution with the AFM - Application Note

Application Note 2008-10-15

PDF PDF 323 KB
Scanning Microwave Microscopy (SMM) Mode - Data Sheet

Data Sheet 2008-08-26

Application of Atomic Force Microscopy on Particle Characterization - Application Note

Application Note 2008-03-31

PDF PDF 937 KB
Force Spectroscopy with the Atomic Force Microscope - Application Note
Atomic Force Microscope (AFM) Spectroscopy is an AFM based technique to measure, and sometimes control the polarity and strength of the interaction between the AFM tip and the sample.

Application Note 2008-03-25

PDF PDF 1.39 MB
Oxygen-Free High-Resolution Electrochemical SPM - Application Note

Application Note 2008-01-10

PDF PDF 408 KB
Magnetic AC Mode III - the gentle touch for AFM

Data Sheet 2007-12-19

PDF PDF 755 KB
A New Approach to Generate Thiol-terminated SAMs on Gold - Application Note

Application Note 2007-12-18

PDF PDF 1.51 MB
Piezoresponse Force Microscopy - Application Note

Application Note 2007-12-03

PDF PDF 2.40 MB
Immobilizing Biological Molecules on AFM Probes for MRFM and TREC Studies - Application Note

Application Note 2007-11-28

PDF PDF 240 KB
Probing the Three-Dimensional Structure of Soft Organized Surfactants at the Solid-Liquid Interface

Application Note 2007-09-14

PDF PDF 1015 KB
Diatoms: AFM Imaging of Natural Synthesis at the Nanoscale - Application Note

Application Note 2007-09-04

Molecular Recognition Imaging of Biological Systems with PicoTREC - Application Note

Application Note 2007-08-14

Intrinsic Contact Noise:A Figure of Merit for Identifying High Resolution AFMs - Application Note

Application Note 2007-07-26

Adsorption of Poly(2-vinylpyridine) Wormlike Polyelectrolyte Brushes - Application Note

Application Note 2007-07-06

PDF PDF 1.43 MB
Probing Polymer Surface Properties with Multiple Imaging Modes - Application Note

Application Note 2007-07-06

PDF PDF 396 KB
In Situ Investigations of Corrosion Via SPM - Application Note

Application Note 2007-07-05

PDF PDF 805 KB
The Evolution of Scanning Probe Microscopes for Biological Imaging - Application Note
AFM application note discussing evolution of scanning probe microscopes for biological imaging

Application Note 2007-06-07

PDF PDF 351 KB
Scanning Probe Studies of Metalloprotein - Application Note
Redox reactions are of central importance in sustaining all life and are mediated in nature by highly specific “interaction surfaces”. This document discusses the analysis and control of biological redox proteins/enzymes with electrode surfaces.

Application Note 2007-05-29

PDF PDF 615 KB
Manipulation of Gold Nanoparticles in Liquids Using MAC Mode® Atomic Force Microscopy - App Note

Application Note 2007-05-29

PDF PDF 444 KB
Simultaneous AFM/Fluorescence Imaging of Living Cells - Application Note

Application Note 2007-05-24

PDF PDF 461 KB
In Vitro Studies of Microtubule Structures Using MAC Mode AFM - Application Note

Application Note 2007-05-12

PDF PDF 2.39 MB
In Situ Studies of a Fungal Polysaccharide Using MAC Mode AFM - Application Note
This application note discusses scanning in a liquid to reduce capillary forces, and decrease the forces between the tip and sample by orders of magnitude.

Application Note 2007-04-27

PDF PDF 4.13 MB
Studies of Polyvinyl Alcohol under Temperature and Humidity Control - Application Note
The atomic force microscope (AFM) is capable of imaging insulating materials with atomic resolution, including many properties of polymers as well as surface structure, including friction, adhesion, and visco elasticity. All of these measurements can be done without damaging preparative processes, such as metallic coating or placement in vacuums, which are common with many other analytical techniques.

Application Note 2007-04-26

PDF PDF 2.57 MB
Applications of MAC Mode® AFM in Biology, Pharmaceutical, & Other Bio-Related Industries - App Note
Application note on atomic force microscopy (AFM) and interfacial surface science enabling direct, high-resolution visualization of surface morphology in various solutions and gas environments.

Application Note 2007-04-23

PDF PDF 1.10 MB

Previous 1 2 3 4 5 6 7 8 9 10 Next