Voici la page que nous pensons que vous vouliez. Voir les résultats de la recherche au lieu:

 

Discutez avec un expert

Support technique

Mesure Electronique

Support by Product Model Number:

Affiner la liste

retirer tout le raffinement

Par industrie/technologie

Par type de contenu

1-6 sur 6

Tri:
Industry Publications on X-Parameters
A number if important industry publications on X-parameters.

Article 2013-07-12

Simulation and Measurement-based X-parameter Models for Power Amplifiers with Envelope Tracking
An investigation of envelope tracking power amplifiers using simulation-based and measurement-based frequency domain static XP models.

Article 2013-06-30

PDF PDF 544 KB
X-parameters: Commercial implementations of the latest technology enable mainstream applications
This blog article from Microwave Journal introduces advances in commercially available solutions for characterization, modeling, and design of nonlinear components and systems based on X-parameters.

Article 2011-01-06

X-parameters Aid MMIC Design
Microwaves & RF article on how models based X-parameters can provide insights into the linear and nonlinear behavior of key components in wireless systems, including power amplifiers and mixers.

Article 2010-07-15

Fundamentally Changing Nonlinear Microwave Design
Provides an overview of the invention and need for X-parameters to model the behavior of non-linear devices. This is an article was originally from Microwave Journal, Issue March 2010, Vol.53. No.3

Dossier 2010-03-09

Electronic Products - 2008 Product of the Year Award
Analyzer changes fundamental way communications networks are designed

Article 2009-01-01