您可能感興趣的網頁。 觀看搜尋結果:

 

聯絡是德專家

技術支援

電子量測

依產品型號搜尋可用的支援:

1-10 / 10

排序:
M9185A PXI Isolated D/A Converter
The M9185A is a digital/analog converter that can supply high voltage levels in parallel of up to eight or 16 channels. Each channel can provide up to 16 V as stimulus to the device under test.

產品型錄 2019-10-10

M9186A PXI Voltage Current Souce Data Sheet
The M9186A is a two-slot, PXI based V/I source module that enables the sourcing of a voltage and measurement of the resultant current, or sourcing a current and measuring the resultant voltage.

產品型錄 2018-08-06

TS-5020 Automotive Functional Test System - Technical Overview
This Product Note explains the TS-5020 and gives more information into its features.

技術總覽 2017-12-02

TS-8900 Automotive Electronics Functional Test System - Technical Overview
The TS-8900 provides higher throughput and higher test coverage while reducing your equipment capital costs for automotive electronics functional testing.

技術總覽 2017-12-01

TS-5000 Family Multi-Channel Load Cards

技術總覽 2017-12-01

PDF PDF 1.14 MB
Keysight Flashing Solutions-Dedicated Platform for Flash Programming
Keysight's flashing solutions for on-board EEPROM flash programming of industrial and automotive devices offer users flexibility and cost savings.

技術總覽 2014-07-31

PDF PDF 427 KB
TS-8900 PXI-Based Standard Platform for Automated Test Equipment Integration - Technical Overview
The Keysight TS-8900 standard PXI-based high performance shell platform offers self-integrators an efficient and cost effective base solution to meet their functional test needs.

技術總覽 2012-10-22

PDF PDF 458 KB
M9216A PXI High Voltage Data Acquisition Module
The Keysight M9216A is a multi-channel, large-range voltage measurement unit capable of acquiring dynamic positive voltage levels from multiple channels simultaneously.

產品型錄 2012-05-30

TS-8900 PXI Functional Test System
TS-8900 is the latest standard platform of end-of-line functional test system in electronics manufacturing, designed to reduce your cost of test while providing higher throughput.

技術總覽 2011-08-15

PDF PDF 563 KB
Pre-Configured Keysight Functional Test System Platform
The pre-configured Keysight Functional Test Platform provides users with a robust and ready-to-use solution for multiple applications in various industries, such as industrial and automotive segments.

技術總覽 2009-07-23

PDF PDF 383 KB