이 페이지를 찾으시나요? 추천 검색 결과 보기:

 

전문가 상담

기술 지원

전자 측정

모델 번호 입력:

1-22 / 22

정렬방식:
키사이트 Genesys로 간편해진 합성
키사이트 Genesys로 간편해진 합성 짧은 자습서 동영상으로 다양한 토폴로지와 여러 다양한 RF 회로를 빠르게 설계하는 방법을 알아보십시오. 이 단계별 자습서는 자동 RF 회로 및 시스템 합성 툴을 이용해 몇 시간씩 걸리던 일상적인 설계 작업을 몇 분 내에 완료할 수 있도록 해주는 단계들을 차례차례 설명합니다.

기본 데모 2016-12-01

Unlocking Millimeter Wave Insights
It is easy to underestimate the challenges at millimeter-wave frequencies, and this amplifies the importance of integrated tools for design, simulation, measurement, and analysis. Learn more about how Keysight is taking the mystique out of millimeter waves and unlocking new insights.

기본 데모 2016-09-30

How to Design Custom RF, Microwave and Analog Filters
This video shows a custom filter design technique based on Direct or Exact Synthesis in which the filter response is first shaped and customized to meet specifications before a suitable topology is extracted and transformed for the most economical realization.

사용방법 동영상 2016-09-01

IMS-MTT 2016 from Keysight EEsof EDA
Highlights from Keysight EEsof EDA on the show floor at IMS-MTT 2016 in San Francisco, CA on May 22-26, 2016.

기본 데모 2016-06-05

Genesys Overview
Genesys continues to offer the industry’s most powerful RF circuit and system synthesis capabilities in an affordable, accurate and easy-to-use simulation software that you’ve come to love. Keysight Sys-Parameters provide breakthrough convenience in using component datasheet parameters such as amplifier P1dB, IP3, gain and noise figure over frequency, temperature and bias for simulation without the need to create custom files and equations.

기본 데모 2016-02-11

Discovering Genesys
A collection of Keysight EEsof EDA Genesys video demonstrations and tutorials

기본 데모 2015-08-27

Equalization Network Synthesis
Learn how to quickly design active and passive equalization networks to correct for group delay and phase distortions in your RF systems or circuits such as filters and amplifiers defined by measured S-parameters or equivalent circuits. Automatically calculate and optimize component values of analog equalization networks with equalization network synthesis.

기본 데모 2015-08-15

WhatIF Frequency Planning Synthesis
When selecting LO and IF frequencies in RF systems for receivers or transmitters, it is extremely tideous to identify all interfering frequency mixing spurious and intemod signals that result near the desired IF. Learn how to do frequency planning quickly and interactively compare high-side or low-side mixing to obtain a spurious-free frequency plan that requires minimal filtering. This video also shows how to perform multi-band down conversion frequency planning to a common IF for economical realization.

기본 데모 2015-08-15

Oscillator Synthesis
Learn the foundations of practical RF oscillation design in understanding the interaction of loop gain, zero phase crossing, phase slope and resonator characteristics on oscillator performance and transient startup. Then know how to select from 19 types of oscillator topologies and design them quickly with automatic calculation and optimization of component values through oscillator circuit synthesis.

기본 데모 2015-08-15

Transmission Line and Advanced Tline Synthesis
Transmission line synthesis provides 24 types of rectangular and circular transmission line structures for interactive electrical-to-physical or physical-to-electrical synthesis of transmission line parameters such as impedance, even-odd mode impedance, coupling, spacing and width. Learn how to automatically convert a distributed electrical schematic into transmission line structures with automatic insertion and absorption of discontinuities such as chamfered bends, Tee’s, steps and end effects with Advanced Tline synthesis.

기본 데모 2015-08-15

Active Analog Filter Synthesis
Learn how to quickly design active analog filters with op-amps from a complete selection of response shapes such as Chebyshev, Butterworth, Bessel Cauer or user-defined G-value tables. Select from all popular topologies such as biquad, elliptic, single or multiple feedback for fast realization with active filter synthesis. Includes singly terminated topologies for diplexer and multiplexer designs.

기본 데모 2015-08-15

Splitter, Coupler, Balun and Attenuation Synthesis
Learn about RF/microwave signal control using splitters, combiners, couplers, baluns and attenuators. Then quickly design from 27 different popular topologies such as Wilkinson splitter, Lange Coupler and 90 degree branch line including generation of their distributed layouts on microstrips using signal control synthesis.

기본 데모 2015-08-15

Phase Locked Loop PLL Synthesis
Designing phase locked loops (PLL) for frequency synthesizers or frequency/phase modulator/demodulator can be a daunting task because of the multiple interactions of the PLL components such as reference source, loop filter, phase-frequency-detector, divider and VCO. PLL synthesis interactively guides the designer in selecting the appropriate specs for these components in order to achieve the desired balance of loop stability, phase noise and lock time.

기본 데모 2015-08-15

RF Mixer Synthesis
Learn about RF mixer characteristics and how to select from 11 different passive and active topologies including single ended, balanced, double-balanced and Gilbert Cell for achieving the required frequency translation conversion gain and LO-RF-IF isolation. Then design them quickly with automatic calculation of component values through mixer circuit synthesis.

기본 데모 2015-08-15

Passive Filter Synthesis
Learn how to quickly design LPF, BPF, HPF and Bandstop filters from a complete selection of response shapes such as Chebyshev, Butterworth, Cauer, Bessel or user-defined G-value tables. Automatically calculate LC component values for single-ended or balanced differential topologies for fast realization with passive filter synthesis. Includes singly terminated topologies for diplexer and multiplexer designs.

기본 데모 2015-08-15

IMS 2015 Demos from Keysight EEsof EDA
YouTube video playlist containing International Microwave Symposium (IMS) 2015 demo videos from Keysight EEsof EDA MicroApps.

기본 데모 2015-06-19

Keysight EEsof EDA "How To Design Power Amplifier" Videos
A collection of "How to Design Power Amplifier" Videos from Keysight EEsof EDA.

사용방법 동영상 2015-04-22

How to Design RF and Microwave Impedance Matching Networks
This video describes how to design RF and Microwave impedance matching networks.

사용방법 동영상 2015-01-14

Keysight Silicon RFIC Design Solutions
In this video we show the Keysight Silicon RFIC design solutions that help you achieve your goals for designing today´s challenging RFICs and successfully going beyond the IC to verify its performance in higher levels of integration.

기본 데모 2015-01-05

Momentum 3D-Planar EM Simulation Overview
In this video we show Keysight Momentum, the gold standard in 3D planar electromagnetic simulation that enables your design of optimum laminar structures.

기본 데모 2014-08-01

What's New in Genesys 2009.04?
This video demonstrates the major new features in Genesys 2009.04. Completely new: Momentum GXF full featured NlogN, multithreaded EM solver, three new 3D viewers - 3D layout viewer, 3D current viewer and 3D antenna far field pattern viewer, new part properties and graph properties windows for easier part and graph management and ADS nonlinear model support

기본 데모 2014-08-01

Introduction to Using Genesys
Your first intro to using Genesys simulation software.

기본 데모 2014-08-01