Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Technical Support

Electronic Measurement

Support by Product Model Number:

Refine the List

remove all refinements

By Industry/Technology

By Type of Content

1-9 of 9

Sort:
SMM EMPro - Application Note
This application note that describes electromagnetic (EM) simulations using Keysight Technologies’ EMPro software1 to support the interpretation of scanning microwave microscope (SMM) experiments.

Application Note 2019-03-07

PDF PDF 5.79 MB
The Future of Design and Simulation Workflows
While design engineers are facing many challenges, the most pressing are in the areas of data sharing and analysis. This report underscores the need for a new way to connect design and test data across the workflow.

Application Note 2019-02-22

Analysis of a transmission mode scanning microwave microscope for subsurface imaging at nanoscale
APPLIED PHYSICS LETTERS 105, 133112 (2014) - EMPro is used to characterize a SMM, a tool for calibrated capacitance measurements and dopant profiling in the semiconductor industry, as well as for many other diverse applications in biology, medicine and materials science.

Application Note 2014-10-02

State of the Art in EM Software for Microwave Engineers - White Paper
This article discusses the three most established EM simulation technologies: MoM, FEM, and FDTD, linking the simulation technology to solving specific applications.

Application Note 2014-07-31

3D FEM simulations of a scanning microwave microscope cantilever for imaging at the nanoscale
APPLIED PHYSICS LETTERS 103, 213106 (2013) - A theoretical analysis and numerical validation of a calibration algorithm for scanning microwave microscopy (SMM) imaging at the nanoscale.

Application Note 2013-11-19

EM Insights Series
The EM Insights series is a collection of EM applications from Keysight EEsof EDA.

Application Note 2013-05-06

A Packaged 60 GHz Low-Power Transceiver with Integrated Antennas for Short-Range Communications
This paper describes a 60-GHz transceiver with integrated antennas for short range and low power wireless communications fabricated in a CMOS 65nm SOI technology. The transceiver uses an on-off-keying UWB pulse modulation and is packaged in a standard QFN48L pre-molded cavity package with removable lid. The transceiver performances at 60-GHz was evaluated using the full wave 3D electromagnetic and the circuit cosimulation.

Application Note 2013-03-25

FEM Modeling of Gigahertz TEM Cells for Susceptibility Analysis of RFID Products
This paper presents a novel simulation methodology to model the coupling between a GTEM cell and an RF-ID antenna. This model can further be used in a simulation test bench to verify the susceptibility of contactless RFID cards to RF interference from mobile phone transmissions. In this test bench the immunity test signals are injected into the contactless smart card under design within a model of a GTEM cell. A GTEM cell is used for this purpose because it is the only real-life test environment that allows exposing the DUT with a localized plane wave from 13.56 MHz up to multi-GHz frequencies. Our proposed methodology has been well verified by comparing simulations with measurements.

Application Note 2013-02-08

Which Electromagnetic Simulator Should I Use?
This paper outlines three of the key EM simulation technologies, MoM, FEM, FDTD and attempt to compare and contrast the relative merits of each.

Application Note 2012-04-06

PDF PDF 3.21 MB