Aqui está a página que achamos que você queria. Veja o resultado da pesquisa ao invés de:

 

Contact an Expert

Suporte técnico

Medição Eletrônica

Support by Product Model Number:

1-25 de 37

Sort:
Case Study GaN Power Devices Start to be Designed into Power Sources : Transphorm Details Know-how

Brochura 2017-11-24

PDF PDF 226 KB
E7515A UXM Wireless Test Set - Brochure
The UXM is a highly-integrated signaling test set for functional and RF design validation in the 4G era and beyond, so you can assess design readiness with greater confidence and make a clear call.

Brochura 2017-09-20

PDF PDF 13.78 MB
E7515A UXM Wireless Test Set - Brochure
The UXM is a highly integrated signaling test set created for functional & RF design validation in the 4G era & beyond. It delivers LTE-A cat 6 now & will handle increasingly complex cases later.

Brochura 2017-09-13

PDF PDF 1.29 MB
E6640A EXM Wireless Test Set - Flyer
The EXM wireless test set is scalable to meet your production needs. It delivers the speed, accuracy and port density you need to ramp up rapidly and optimize full-volume manufacturing.

Materiais promocionais 2015-07-31

PDF PDF 1.42 MB
Measurement Applications for the E6640A EXM Wireless Test Set - Solution Brochure
Covers technology-specific software applications for the EXM wireless test set, developed to help you expedite the manufacturing of your cellular and wireless connectivity devices.

Brochura 2015-05-06

PDF PDF 3.94 MB
8960 Wireless Communications Test Set HSPA Applications - Application Note
key features for HSPA applications for the 8960 wireless communications test set. Specifically for the E6703F W-CDMA lab application and E1963A mobile test application.

Brochura 2014-10-29

PDF PDF 383 KB
Accelerate the Development of Wireless Device Tests with Automated Test Development and Support
This brochure explains how the Keysight Wireless Test Manager products make it easy it to automate test development, expedite time-to-market for wireless devices, and reduce test costs.

Brochura 2014-09-22

PDF PDF 699 KB
E6650A EXF Wireless Test Set for Femtocell - Flyer
The E6650A EXF is the industry's first one-box tester dedicated to femtocell manufacturing and it is validated with the latest cellular and WLAN chipsets.

Materiais promocionais 2014-09-10

PDF PDF 1.30 MB
E6630A Wireless Connectivity Test Set - Modernizing Manufacturing Test - Flyer
Accelerate manufacturing test of access points, laptops, smartphones, tables and other devices with wireless connectivity interfaces-including 802.11ac WLAN, 802.11a/b/g/n WLAN, Bluetooth, and GNSS.

Brochura 2014-03-13

PDF PDF 1.22 MB
E5515CU Hardware Upgrade Sets - Brochure
This photocard provides high level information on the E5515CU-58B and E5515CU-58C hardware upgrade kits.

Brochura 2012-10-24

PDF PDF 1.32 MB
E6720A Lab Application Annual Contract
Learn about the E6720A lab application annual contract.

Brochura 2011-06-11

PDF PDF 707 KB
Most Complete Test Functionality for HSDPA Wireless Devices - Brochure
This brochure highlights Keysight’s affordable, integrated solution for performing fast UE connectivity measurements of W-CDMA, UMTS, and HSDPA devices.

Brochura 2011-01-20

PDF PDF 957 KB
The Most Comprehensive Test Solution for GSM/GPRS/EGPRS Wireless Devices - Brochure
This photocard highlights Keysight's affordable, integrated solution for performing fast UE connectivity measurements of GSM, GPRS, and EGPRS devices.

Brochura 2010-12-10

PDF PDF 140 KB
8960 R & D Solutions Brochure for Wireless Data Devices - Brochure
Speed development of new wireless data devices with Keysight's cost-effective, multi-format R&D test solutions.

Brochura 2010-02-17

PDF PDF 1.61 MB
An integrated low-cost GPS test solution for mobile phones - Brochure
This photocard provides a brief overview and a typical test step for the E1999A-206 solution for GPS testing with the 8960 (E5515C) wireless communications test set.

Brochura 2009-08-06

PDF PDF 471 KB
N8300A Wireless Networking Test Set N6301A 802.16 OFDMA Measurement Application

Brochura 2009-06-16

PDF PDF 3.19 MB
Solutions for Mobile Device Assisted GPS (A-GPS) Test - Promotional Materials
Provides a brief overview of the Keysight solutions (8960 and GS-9000) for A-GPS testing.

Materiais promocionais 2009-03-20

PDF PDF 181 KB
Mobile WiMAX™ R&D Test Set Solutions: Software and Technical Support Contract
Provides an overview of the software and technical support contract for the E6651A which covers the test set firmware.

Brochura 2009-02-25

PDF PDF 610 KB
Mobile WiMAX™ Test Set Solutions Brochure

Brochura 2008-10-21

PDF PDF 1.67 MB
8960 Wireless Test Set Ensures the Success of Your Wireless Products - Brochure
The flexible solution for wireless device development, manufacturing, and repair

Brochura 2008-08-19

PDF PDF 1.07 MB
E5515U Premier Upgrade Service - Brochure
Keysight’s premier upgrade service makes it easier than ever to get all the latest features and capabilities for wireless technologies.

Brochura 2008-07-29

PDF PDF 170 KB
New 8960 Test Application Options Offer Unique Lab Application Features - Brochure
Now the unique test features of lab applications are can be ordered for test applications.

Brochura 2007-08-16

PDF PDF 120 KB
8960 and E6601A Wireless Test Sets - Brochure
For flexible solutions for today’s wireless device development, manufacturing, and repair, use Keysight’s proven 8960 and new E6601A wireless test set.

Brochura 2007-08-07

PDF PDF 766 KB
E6601A Wireless Communication Test Set Photo Card
E6601A offers the lowest cost of test for wireless device calibration available from a one-box test set, see how it can be part of your manufacturing test solution.

Brochura 2007-08-06

PDF PDF 138 KB
8960 and E6601A Product Comparison - Brochure
Shows how the 8960 test set for manufacturing test and the E6601A for calibration test compare.

Brochura 2007-07-23

PDF PDF 177 KB

1 2 Avançar